Patient Room Components
88880C3N Cover Plate for Pneumatic Call Unit
88880C3N Cover plate for pneumatic call unit
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88880C3N
Cover plate for pneumatic call unit.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Features
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Pneumatic Call Unit
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Color
- White (RAL9016)
Standards & Certifications
- Type Of Protection
- IPx4
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Pneumatic Call Unit
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
Features
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Pneumatic Call Unit
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Color
- White (RAL9016)
Standards & Certifications
- Type Of Protection
- IPx4
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Pneumatic Call Unit
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
- Coating Type : Anti-Microbial Substance
- Type Of Protection : IPx4
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : Pneumatic Call Unit
- Features : Cover Plate for Pneumatic Call Unit|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Dimensions : W: 68 mm H: 68 mm
- Color : White (RAL9016)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In