Multi-Gas
Honeywell BW™ Flex
Portable Multi-Gas Monitor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell BW™ Flex features a large high-resolution display with readings available in a wide range of languages. Vital safety information is conveyed clearly and effectively, enabling faster decision-making to protect lives in hazardous environments. Its innovative design, compact size and ease of use builds on the legacy of Honeywell BW™ gas detection products.
INTELLIGENT SENSORS FOR INCREASED SAFETY & UPTIME
Honeywell BW™ Flex incorporates i-Series intelligent sensors which monitor and provide advanced predictive calibration, maintenance and end-of-life information in real-time. These advanced alerts help reduce the likelihood of failure and increase awareness so preventive action can be taken to avoid safety incidents and unexpected downtime.
SIMPLIFIED GAS REPORTING AND ANALYSIS
Honeywell BW™ Flex can be paired with a smartphone easily via Bluetooth®. Download the Honeywell Safety Suite Device Configurator app for quick and precise device management, maintenance, reporting and analysis. Increase productivity by simplifying tasks like recording incidents and save time with one-click download for all instrument data.
FEATURES AND BENEFITS:
*RELIABLE - Two months of battery runtime on a 4.5-hour charge with our new low-powered IR LEL sensor. No daily charging, no unexpected downtime
*COMPATIBLE - The Honeywell BW™ Flex Series is compatible with the IntelliDoX instrument management system and Honeywell Safety Suite using Bluetooth® for wireless configuration
*ACCURATE - Low-power infrared LEL sensor is immune to silicone poisoning, which means accurate monitoring of combustibles.
*EASY TO MANAGE - The IntelliFlash™ green light indicates when the detector is in compliance and the amber light indicates the need for maintenance.
*RESPONSIVE - 1series sensors respond to dangerous gas levels in seconds, even in harsh temperatures.
*EASY TO USE - Small, lightweight and wearable. One-button operation.
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- BW
- Honeywell BW
Dimension & Weight
- Weight
- 189 gram
- Weight range
- With Catalytic LEL: 189 g (6.7 oz) with Alligator Clip and 173 g (6.1 oz) with Klick Fast Stud gram
- With IR LEL: 186 g (6.6 oz) with Alligator Clip and 170 g (6.0 oz) with Klick Fast Stud gram
- Instrument Size
- 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
Category
- Sub-Category
- Multi-Gas
- Multi-Gas Detector
Range
- Sensor Range
- CL2: 20 ppm
- CO-H: 1000 ppm
- CO: 1000 ppm
- COSH Dual Toxic CO: 1,000 ppm
- COSH Dual Toxic H2S: 100 ppm
- H2S: 200 ppm
- HCN: 50 ppm
- LEL-CB-F: 100% LEL
- LEL-CB-UF: 100% LEL
- LEL-IR: 100% LEL
- NDIR-CO2: 5% VOL (50000 ppm)
- NO2: 20 ppm
- NO: 100 ppm
- O2: 25% VOL
- SO2: 20 ppm
- Humidity Range
- 0%-95% RH percent
- 5 to 95% RH (Non-Condensing) percent
Temperature
- Minimum Temperature
- -40
- -40 degree Celsius
- Maximum Temperature
- 60
- 60 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- Honeywell BW Flex 4/5 Series
Alarm
- Alarm Type
- Audible (95 dB)
- Vibrating
- Visual
- Alarm Settings
- Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm, Low Battery
Battery & Charging
- Battery Run Time
- 40 Days @8 Hours of Use/Day with NDIR CH4 Sensor hours
- Up to 15 Hours with Catalytic LEL hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Certifications
- Standards
- ATEX, IEC Ex, CSA, FTZU, INMETRO, GOSST, CCCF, CPA, KRS, MED, DNV, SABS, FCCID, IC, UKCA, CE
- Certifications - Hazloc
- ATEX, IECEX
Datalogging
- Datalogging
- 45 days of data at 15 sec interval, 8hrs/day
Features & Benefits
- Features & Benefits
- Advanced Connectivity: Using a Smart Mobile Device or PC Operators can Fully Configure their Device Using Safety Suite Solutions on iOS, Android or Windows Platforms
- Easy to Use: The Single Pushbutton Operation, Intuitive User Interface, and Simple Green/ Amber/Red Alarm System Simplifies Training and Enables Users to be Up and Running Quickly
- Reliable: Small, Lightweight, Rugged, and Weatherproof, The BW Flex can be Used in Potentiality Explosive Atmospheres. Indoor, Outdoor, Onshore or Offshore
- Responsive: Offering Instantaneous Alarms, with Time Weighted Average Exposure Levels (STEL/TWA), Users are Protected All Round, From Flammable, Oxygen, and Toxic Gases in the Work Place
- Status At Glance: The SafetyTick and IntelliFlash Status Indicators Enable Quick Visual Compliance Checks of Instrument Status in the Field. The Intuitive Green, Amber, and Red Color Coding Keep It Simple
Filter
- Filter Type
- Catalytic Bead Filtered
- Filter Required
- Yes
- Filter Included
- Yes
Options
- User Options
- Always ON
- Apply Enforcement Policies
- Assign Worker and Location Assignments
- Change High, Low, TWA and STEL Alarm Set Points
- Latching Alarms
- Peak Hold Function
- Set Calibration and/or Bump Test Reminders
Sensor
- Sensor Type
- Catalytic, IR
- Number of Sensors Included
- 4
Warranty
- Warranty
- 3 Years
Wireless
- Wireless Technology
- BLE
Standards & Certifications
- Ingress Protection
- IP66/68
- IP66/IP68
Additional Specifications
- Gas Type
- H2S, CO, O2, LEL, SO2
- External Calibration
- IntelliDox Instrument Management System
- Decibels
- 95 decibel
- Combustible Concentration
- LEL-CB-F 100% LEL
- LEL-CB-UF 100% LEL
- LEL-IR 100% LEL
- Combustible
- Yes
Technical Specifications
- Tests
- Perform Diagnostic of Sensor, Circuitry on Activation
- Reflex Test Automatically Performs Analog Sensor Diagnostic Every 10 Min
- Status Indicator
- Amber: Warning
- Green: Good to Go
- Red: Stop
- Sensor Life
- 1 to 2 Years: HCN, CL2
- 2+ Years: COSH Dual Toxic H2S, COSH Dual Toxic CO, CO-H, NO, NO2
- 3 to 5+ Years: LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S
- Keypad Type
- Single Push Button
- Gases Detected
- LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S, CO, CO-H, SO2, NO, NO2, HCN, CL2, COSH Dual Toxic H2S, COSH Dual Toxic CO
- Connected Worker
- Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
- Device Configurator App and Safety Suite Device Configurator Software
Dimensions & Weight
- Size
- 4.29 in × 2.44 in × 1.49 in (with Klick Fast Stud)
- 4.29 in × 2.44 in × 1.7 in (with Alligator Clip)
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Confined Spaces or General Workers on a Plant
- Potentially Explosive Atmospheres Found in Industrial, Marine and Mining Applications
Others
- Industry
- Energy
Brand
- Brand
- BW
- Honeywell BW
Dimension & Weight
- Weight
- 189 gram
- Weight range
- With Catalytic LEL: 189 g (6.7 oz) with Alligator Clip and 173 g (6.1 oz) with Klick Fast Stud gram
- With IR LEL: 186 g (6.6 oz) with Alligator Clip and 170 g (6.0 oz) with Klick Fast Stud gram
- Instrument Size
- 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
Category
- Sub-Category
- Multi-Gas
- Multi-Gas Detector
Range
- Sensor Range
- CL2: 20 ppm
- CO-H: 1000 ppm
- CO: 1000 ppm
- COSH Dual Toxic CO: 1,000 ppm
- COSH Dual Toxic H2S: 100 ppm
- H2S: 200 ppm
- HCN: 50 ppm
- LEL-CB-F: 100% LEL
- LEL-CB-UF: 100% LEL
- LEL-IR: 100% LEL
- NDIR-CO2: 5% VOL (50000 ppm)
- NO2: 20 ppm
- NO: 100 ppm
- O2: 25% VOL
- SO2: 20 ppm
- Humidity Range
- 0%-95% RH percent
- 5 to 95% RH (Non-Condensing) percent
Temperature
- Minimum Temperature
- -40
- -40 degree Celsius
- Maximum Temperature
- 60
- 60 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- Honeywell BW Flex 4/5 Series
Alarm
- Alarm Type
- Audible (95 dB)
- Vibrating
- Visual
- Alarm Settings
- Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm, Low Battery
Battery & Charging
- Battery Run Time
- 40 Days @8 Hours of Use/Day with NDIR CH4 Sensor hours
- Up to 15 Hours with Catalytic LEL hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Certifications
- Standards
- ATEX, IEC Ex, CSA, FTZU, INMETRO, GOSST, CCCF, CPA, KRS, MED, DNV, SABS, FCCID, IC, UKCA, CE
- Certifications - Hazloc
- ATEX, IECEX
Datalogging
- Datalogging
- 45 days of data at 15 sec interval, 8hrs/day
Features & Benefits
- Features & Benefits
- Advanced Connectivity: Using a Smart Mobile Device or PC Operators can Fully Configure their Device Using Safety Suite Solutions on iOS, Android or Windows Platforms
- Easy to Use: The Single Pushbutton Operation, Intuitive User Interface, and Simple Green/ Amber/Red Alarm System Simplifies Training and Enables Users to be Up and Running Quickly
- Reliable: Small, Lightweight, Rugged, and Weatherproof, The BW Flex can be Used in Potentiality Explosive Atmospheres. Indoor, Outdoor, Onshore or Offshore
- Responsive: Offering Instantaneous Alarms, with Time Weighted Average Exposure Levels (STEL/TWA), Users are Protected All Round, From Flammable, Oxygen, and Toxic Gases in the Work Place
- Status At Glance: The SafetyTick and IntelliFlash Status Indicators Enable Quick Visual Compliance Checks of Instrument Status in the Field. The Intuitive Green, Amber, and Red Color Coding Keep It Simple
Filter
- Filter Type
- Catalytic Bead Filtered
- Filter Required
- Yes
- Filter Included
- Yes
Options
- User Options
- Always ON
- Apply Enforcement Policies
- Assign Worker and Location Assignments
- Change High, Low, TWA and STEL Alarm Set Points
- Latching Alarms
- Peak Hold Function
- Set Calibration and/or Bump Test Reminders
Sensor
- Sensor Type
- Catalytic, IR
- Number of Sensors Included
- 4
Warranty
- Warranty
- 3 Years
Wireless
- Wireless Technology
- BLE
Standards & Certifications
- Ingress Protection
- IP66/68
- IP66/IP68
Additional Specifications
- Gas Type
- H2S, CO, O2, LEL, SO2
- External Calibration
- IntelliDox Instrument Management System
- Decibels
- 95 decibel
- Combustible Concentration
- LEL-CB-F 100% LEL
- LEL-CB-UF 100% LEL
- LEL-IR 100% LEL
- Combustible
- Yes
Technical Specifications
- Tests
- Perform Diagnostic of Sensor, Circuitry on Activation
- Reflex Test Automatically Performs Analog Sensor Diagnostic Every 10 Min
- Status Indicator
- Amber: Warning
- Green: Good to Go
- Red: Stop
- Sensor Life
- 1 to 2 Years: HCN, CL2
- 2+ Years: COSH Dual Toxic H2S, COSH Dual Toxic CO, CO-H, NO, NO2
- 3 to 5+ Years: LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S
- Keypad Type
- Single Push Button
- Gases Detected
- LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S, CO, CO-H, SO2, NO, NO2, HCN, CL2, COSH Dual Toxic H2S, COSH Dual Toxic CO
- Connected Worker
- Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
- Device Configurator App and Safety Suite Device Configurator Software
Dimensions & Weight
- Size
- 4.29 in × 2.44 in × 1.49 in (with Klick Fast Stud)
- 4.29 in × 2.44 in × 1.7 in (with Alligator Clip)
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Confined Spaces or General Workers on a Plant
- Potentially Explosive Atmospheres Found in Industrial, Marine and Mining Applications
Others
- Industry
- Energy
- Brand : BW|Honeywell BW
- Weight : 189 gram
- Sub-Category : Multi-Gas|Multi-Gas Detector
- Weight range : With Catalytic LEL: 189 g (6.7 oz) with Alligator Clip and 173 g (6.1 oz) with Klick Fast Stud gram|With IR LEL: 186 g (6.6 oz) with Alligator Clip and 170 g (6.0 oz) with Klick Fast Stud gram
- Instrument Size : 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
- Sensor Range : CL2: 20 ppm|CO-H: 1000 ppm|CO: 1000 ppm|COSH Dual Toxic CO: 1,000 ppm|COSH Dual Toxic H2S: 100 ppm|H2S: 200 ppm|HCN: 50 ppm|LEL-CB-F: 100% LEL|LEL-CB-UF: 100% LEL|LEL-IR: 100% LEL|NDIR-CO2: 5% VOL (50000 ppm)|NO2: 20 ppm|NO: 100 ppm|O2: 25% VOL|SO2: 20 ppm
- Humidity Range : 0%-95% RH percent|5 to 95% RH (Non-Condensing) percent
- Minimum Temperature : -40|-40 degree Celsius
- Maximum Temperature : 60|60 degree Celsius
- Alarm Included : Yes
- Alarm Type : Audible (95 dB)|Vibrating|Visual
- Alarm Settings : Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm, Low Battery
- Battery Run Time : 40 Days @8 Hours of Use/Day with NDIR CH4 Sensor hours|Up to 15 Hours with Catalytic LEL hours
- Batteries Required : Yes
- Batteries Included : Yes
- Standards : ATEX, IEC Ex, CSA, FTZU, INMETRO, GOSST, CCCF, CPA, KRS, MED, DNV, SABS, FCCID, IC, UKCA, CE
- Certifications - Hazloc : ATEX, IECEX
- Datalogging : 45 days of data at 15 sec interval, 8hrs/day
- Features & Benefits : Advanced Connectivity: Using a Smart Mobile Device or PC Operators can Fully Configure their Device Using Safety Suite Solutions on iOS, Android or Windows Platforms|Easy to Use: The Single Pushbutton Operation, Intuitive User Interface, and Simple Green/ Amber/Red Alarm System Simplifies Training and Enables Users to be Up and Running Quickly|Reliable: Small, Lightweight, Rugged, and Weatherproof, The BW Flex can be Used in Potentiality Explosive Atmospheres. Indoor, Outdoor, Onshore or Offshore|Responsive: Offering Instantaneous Alarms, with Time Weighted Average Exposure Levels (STEL/TWA), Users are Protected All Round, From Flammable, Oxygen, and Toxic Gases in the Work Place|Status At Glance: The SafetyTick and IntelliFlash Status Indicators Enable Quick Visual Compliance Checks of Instrument Status in the Field. The Intuitive Green, Amber, and Red Color Coding Keep It Simple
- Filter Type : Catalytic Bead Filtered
- Filter Required : Yes
- Filter Included : Yes
- User Options : Always ON|Apply Enforcement Policies|Assign Worker and Location Assignments|Change High, Low, TWA and STEL Alarm Set Points|Latching Alarms|Peak Hold Function|Set Calibration and/or Bump Test Reminders
- Sensor Type : Catalytic, IR
- Number of Sensors Included : 4
- Warranty : 3 Years
- Wireless Technology : BLE
- Ingress Protection : IP66/68|IP66/IP68
- Gas Type : H2S, CO, O2, LEL, SO2
- External Calibration : IntelliDox Instrument Management System
- Decibels : 95 decibel
- Combustible Concentration : LEL-CB-F 100% LEL|LEL-CB-UF 100% LEL|LEL-IR 100% LEL
- Combustible : Yes
- Tests : Perform Diagnostic of Sensor, Circuitry on Activation|Reflex Test Automatically Performs Analog Sensor Diagnostic Every 10 Min
- Status Indicator : Amber: Warning|Green: Good to Go|Red: Stop
- Size : 4.29 in × 2.44 in × 1.49 in (with Klick Fast Stud)|4.29 in × 2.44 in × 1.7 in (with Alligator Clip)
- Series Name : Honeywell BW Flex 4/5 Series
- Sensor Life : 1 to 2 Years: HCN, CL2|2+ Years: COSH Dual Toxic H2S, COSH Dual Toxic CO, CO-H, NO, NO2|3 to 5+ Years: LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S
- Power Source : Battery
- Keypad Type : Single Push Button
- Industry : Energy
- Gases Detected : LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S, CO, CO-H, SO2, NO, NO2, HCN, CL2, COSH Dual Toxic H2S, COSH Dual Toxic CO
- Connected Worker : Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App|Device Configurator App and Safety Suite Device Configurator Software
- Application : Confined Spaces or General Workers on a Plant|Potentially Explosive Atmospheres Found in Industrial, Marine and Mining Applications
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Firmware
Brochure
Certificate
Please sign in to view part numbers available for purchase based on your account Sign In