/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Fixed Gas Detectors

    Sensepoint Gas Sensor with Junction Box

    Hazardous Area Gas Sensor with Junction Box

    Overview
    This Sensepoint range of flammable, toxic and oxygen gas detectors offer users a cost-effective solution to their gas monitoring needs, in or out of doors and even in potentially explosive atmospheres (ATEX approval only).Note: the flammable sensor is certified to +50°C only (see Sensepoint for higher temp ranges). Supplied with a pre-wired junction box, the detector can be installed using conduit or armoured cable and glands depending on individual site standards.The junction box includes a hinged lid to ensure both hands are free to complete electrical connections. Threaded M20 as well as ¾” and ½” NPT clearance entries are included as standard, each one fitted with an appropriate seal, so enabling the user to select the most convenient entry size to use.Each ATEX approved Sensepoint is supplied complete with pre-wired universal junction box (1 x threaded M20, 1x clearance 3/4'NPT, 1 x clearance 1/2'NPT, 3 x approved stopping plugs, earth continuity plate), instruction manual and factory set gas sensor.
    Specifications

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight range
      • 190 g

    Technical Specifications

    • Humidity Range
      • Continuous: 20 to 90% RH
      • Intermittent: 10 to 99% RH (Non-Condensing)
    • Maximum Pressure
      • 110 kPa
    • Warm Up Time
      • 20 min
    • Signal Output
      • mV Bridge
    • Conduit Entries
      • M20, 3/4 in NPT

    Operating Characteristics

    • Minimum Temperature
      • -30°C

    Battery & Charging

    • Batteries Included
      • No
    • Batteries Required
      • No

    Features

    • Filter Included
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP67

    Electrical Specifications

    • Power Consumption
      • 700 mW
    • Operating Voltage
      • 2.9 to 3.5 V

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight range
      • 190 g

    Technical Specifications

    • Humidity Range
      • Continuous: 20 to 90% RH
      • Intermittent: 10 to 99% RH (Non-Condensing)
    • Maximum Pressure
      • 110 kPa
    • Warm Up Time
      • 20 min
    • Signal Output
      • mV Bridge
    • Conduit Entries
      • M20, 3/4 in NPT

    Operating Characteristics

    • Minimum Temperature
      • -30°C

    Battery & Charging

    • Batteries Included
      • No
    • Batteries Required
      • No

    Features

    • Filter Included
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP67

    Electrical Specifications

    • Power Consumption
      • 700 mW
    • Operating Voltage
      • 2.9 to 3.5 V

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
    • Brand : Honeywell
    • Weight range : 190 g
    • Humidity Range : Continuous: 20 to 90% RH|Intermittent: 10 to 99% RH (Non-Condensing)
    • Minimum Temperature : -30°C
    • Batteries Included : No
    • Batteries Required : No
    • Filter Included : Yes
    • Maximum Pressure : 110 kPa
    • Ingress Protection : IP65|IP67
    • Warm Up Time : 20 min
    • Signal Output : mV Bridge
    • Power Consumption : 700 mW
    • Operating Voltage : 2.9 to 3.5 V
    • Industry : Commercial Buildings|Energy|Manufacturing
    • Conduit Entries : M20, 3/4 in NPT

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    SPSTAXA1
    0-50ppm Ammonia, Sensepoint with pre-wired junction box [1x M20 (threaded), 1 X 34 NPT, 1 X 12 NPT]
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXA1
    0-50ppm Ammonia, Sensepoint with pre-wired junction box [1x M20 (threaded), 1 X 34 NPT, 1 X 12 NPT]
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXA2
    ZAREBA SENSPT M20 NH3 0-1000 PPM ENC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXA2
    ZAREBA SENSPT M20 NH3 0-1000 PPM ENC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXC1
    ZAREBA SENSPT M20 CO 0-200 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXC1
    ZAREBA SENSPT M20 CO 0-200 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXC2
    ZAREBA SENSPT M20 CO 0-500 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXC2
    ZAREBA SENSPT M20 CO 0-500 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXF1
    ZAREBA SENSPT M20 CMBST %LEL + ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXF1
    ZAREBA SENSPT M20 CMBST %LEL + ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXG1
    ZAREBA SENSPT M20 H2 0-1000 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXG1
    ZAREBA SENSPT M20 H2 0-1000 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXH1
    ZAREBA SENSPT M20 H2S 0-50 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXH1
    ZAREBA SENSPT M20 H2S 0-50 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXH2
    ZAREBA SENSPT M20 H2S 0-20 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXH2
    ZAREBA SENSPT M20 H2S 0-20 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXH3
    0-100ppm Hydrogen Sulphide, Sensepoint with pre-wired junction box [1x M20 (threaded), 1 X 34 NPT, 1 X 12 NPT]
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXH3
    0-100ppm Hydrogen Sulphide, Sensepoint with pre-wired junction box [1x M20 (threaded), 1 X 34 NPT, 1 X 12 NPT]
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXL1
    ZAREBA SENSPT M20 CL2 0-5 PPM + ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box
    SPSTAXL1
    ZAREBA SENSPT M20 CL2 0-5 PPM + ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box