/content/sps/au/en/search-results.html
    This site is going under scheduled maintenance from 12:00 PM EST until 10:00 PM EST. We appreciate your patience during this time.

    Fixed Gas Detectors

    Searchline Excel™ Edge Open Path Gas Detector

    Long range open path infrared Gas detector

    Overview
    The Searchline Excel™ Edge Flammable Hydrocarbon gas detector delivers long-range coverage and protection for perimeter and fence-line monitoring.
    LONG-RANGE PERIMETER MONITORING IN HARSH CONDITIONS
    Designed for long-range perimeter and fence line monitoring applications, the Searchline Excel™ Edge helps protect your people, facilities and processes from combustible gas leaks. When mounted at the edge/perimeter of your facility, it provides long-range monitoring and reliable detection in harsh and changing environments for protection and peace of mind.
    ELEVATE YOUR ENVIRONMENTAL DUE DILIGENCEThe Searchline Excel™ Edge’s innovative optical gas detection capabilities cover a longer range and see through even thick fog better than any other open path gas detectors whether NDIR or laser based.Features & Benefits:
    Reliable Detection:
    • Fast response to flammable hydrocarbon gas even in low visibility
    • Advanced diagnostics including window clarity and alignment accuracy to enable maximum uptime
    Easy to Use:
    • Honeywell’s Fixed Platform Universal Mount and new alignment scope makes for easy installation
    • Bluetooth® connectivity for simplified, non-intrusive set-up and maintenance.
    At a Glance Instrument Status:
    • High Visibility, Multi Color LED HALO ring provides clear indication of device status
    Quick Specs:
    • Detection from 60 to 330 meters (196 to 1082 feet)
    • Multiple outputs including 4-20mA, Relays, HART®, Modbus and Bluetooth® communication
    • Responses to a wide range of hydrocarbon gases such as Methane, Ethane, Propane, Butane, Pentane, Hexane, Ethylene, and Propylene
    • Speed of response (T90) less than 3 seconds
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Open Path Gas Detectors & Transmitters
      • Open Path Gas Detectors and Transmitters
    • Alarm Settings
      • High 3 LEL.m
      • Low 1 LEL.m
      • Min 0.5 LEL.m
    • Features & Benefits
      • Advanced Alignment Scope
      • Automatic Optimal Alignment Test
      • Built-In Health Test and Logging
      • Electro-Optical Compartment and Module
      • Fast Response to Flammable Hydrocarbon Gas
      • Full Logging and Auto-Reporting
      • High-End Coaxial Measurement and Dual Reference with Complex Filtering and Advanced Algorithms
      • Honeywell Fixed Platform Universal Mount
      • Low Maintenance
      • No Field Calibration Required
      • Patented, High Dynamic Range, Transmission and Reception Technology
      • Provides Long Distance Fence-Line (Perimeter) Monitoring
      • Robust, Painted, Stainless Steel Housing
      • Two Compartments (Ex de) with Separate Electro-Optical Module from Connections
    • Features
      • Bluetooth® enabled
    • Wireless Technology
      • Bluetooth (Range up to 20m)
      • Bluetooth® (range up to 20 m (66 ft)
    • Visual Indicators
      • Blue: Bluetooth Pairing Mode
      • Green: Normal
      • Red: Alarm
      • Yellow: Fault
    • Repeatability
      • ±0.4 LEL.m

    Dimensions & Weight

    • Weight range
      • Rx: 6.1 kg (13.4 lbs)
      • Tx: 6.0 kg (13.2 lb)
    • Path Length
      • 60 to 330 m
    • Dimension
      • 4.06 in dia x 12.8 in x 7.09 in

    Technical Specifications

    • Sensor Range
      • 60 m to 330 m (196 to 1,082 ft)
    • Humidity Range
      • 0 to 99% RH (Non-Condensing)
      • 0–99 % RH Non-condensing
    • Analog Output Signal Type
      • 4-20mA standard
    • Relay Rated Load
      • Max. 32 Vdc/ac, max. 2 A resistive load
    • Relay Output Configuration
      • Relay 1 is Alarm Level 1, Relay 2 is Alarm Level 2, Relay 3 Indicates Faults
    • Relay Activation Settings
      • Single Pole Double Throw (SPDT)
    • Sensor Type
      • Open Path Infrared
    • Sensing Method
      • Near Band Infrared
    • Output Signal Type
      • 4 to 20 mA with HART®
    • Number of Relay Outputs
      • 3
    • Mounting
      • Universal Mounting Bracket Included
      • Universal Mounting Bracket Included
    • Maximum Pressure
      • 105.5 kPa
      • 105.5 kPa (1055 mBar, non-compensated)
    • Gas Type
      • Flammable Hydrocarbon
      • Flammable Hydrocarbon
    • Warm Up Time
      • Less than 1 Hour (Fully Stabilized)
      • Less than 5 min (Operational)
    • Speed of Response
      • T90 < 3 sec
    • Measuring Range
      • 0-5 LEL.m

    Operating Characteristics

    • Minimum Temperature
      • -55 °C (-67 °F)
      • -55°C
    • Storage Temperature
      • -55 to +75°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Power Requirement
      • 24 VDC
    • Power Consumption
      • Receiver: 3.0W (Above +30°C)
      • Receiver: 4.8W (+30°C to -30°C)
      • Receiver: 7.4W (Below -30°C)
      • Transmitter: 11.8W (Below -30°C)
      • Transmitter: 3.8W (Above +30°C)
      • Transmitter: 5.6W (+30°C to -30°C)

    Battery & Charging

    • Battery Run Time
      • 10 Years Lifetime
    • Batteries Required
      • TLH-2450

    Standards & Certifications

    • Standards
      • EN 50270: (EMC)NEWLINEIEC/EN 61000-6-4; Radio Equipment Directive 2014/53/EUNEWLINEIEC/EN/UL/CSA 61010 (Electrical Safety)NEWLINEFCC / ICNEWLINERoHS, China RoHS
    • NEMA Rating
      • Type 4X, in accordance with NEMA 250
    • Ingress Protection
      • IP66/67
      • IP66/67

    Material Specifications

    • Material
      • 316L Stainless Steel
      • 316L Stainless Steel

    Others

    • Weight
      • Receiver 6.1 kg (13.4 lbs), Transmitter 6.0 kg (13.2 lbs)
    • Response Time
      • T90 less than 3 seconds
    • Maximum Temperature
      • +75 °C (+167 °F)
    • Industry
      • Energy
      • Logistics & Warehouses

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Open Path Gas Detectors & Transmitters
      • Open Path Gas Detectors and Transmitters
    • Alarm Settings
      • High 3 LEL.m
      • Low 1 LEL.m
      • Min 0.5 LEL.m
    • Features & Benefits
      • Advanced Alignment Scope
      • Automatic Optimal Alignment Test
      • Built-In Health Test and Logging
      • Electro-Optical Compartment and Module
      • Fast Response to Flammable Hydrocarbon Gas
      • Full Logging and Auto-Reporting
      • High-End Coaxial Measurement and Dual Reference with Complex Filtering and Advanced Algorithms
      • Honeywell Fixed Platform Universal Mount
      • Low Maintenance
      • No Field Calibration Required
      • Patented, High Dynamic Range, Transmission and Reception Technology
      • Provides Long Distance Fence-Line (Perimeter) Monitoring
      • Robust, Painted, Stainless Steel Housing
      • Two Compartments (Ex de) with Separate Electro-Optical Module from Connections
    • Features
      • Bluetooth® enabled
    • Wireless Technology
      • Bluetooth (Range up to 20m)
      • Bluetooth® (range up to 20 m (66 ft)
    • Visual Indicators
      • Blue: Bluetooth Pairing Mode
      • Green: Normal
      • Red: Alarm
      • Yellow: Fault
    • Repeatability
      • ±0.4 LEL.m

    Dimensions & Weight

    • Weight range
      • Rx: 6.1 kg (13.4 lbs)
      • Tx: 6.0 kg (13.2 lb)
    • Path Length
      • 60 to 330 m
    • Dimension
      • 4.06 in dia x 12.8 in x 7.09 in

    Technical Specifications

    • Sensor Range
      • 60 m to 330 m (196 to 1,082 ft)
    • Humidity Range
      • 0 to 99% RH (Non-Condensing)
      • 0–99 % RH Non-condensing
    • Analog Output Signal Type
      • 4-20mA standard
    • Relay Rated Load
      • Max. 32 Vdc/ac, max. 2 A resistive load
    • Relay Output Configuration
      • Relay 1 is Alarm Level 1, Relay 2 is Alarm Level 2, Relay 3 Indicates Faults
    • Relay Activation Settings
      • Single Pole Double Throw (SPDT)
    • Sensor Type
      • Open Path Infrared
    • Sensing Method
      • Near Band Infrared
    • Output Signal Type
      • 4 to 20 mA with HART®
    • Number of Relay Outputs
      • 3
    • Mounting
      • Universal Mounting Bracket Included
      • Universal Mounting Bracket Included
    • Maximum Pressure
      • 105.5 kPa
      • 105.5 kPa (1055 mBar, non-compensated)
    • Gas Type
      • Flammable Hydrocarbon
      • Flammable Hydrocarbon
    • Warm Up Time
      • Less than 1 Hour (Fully Stabilized)
      • Less than 5 min (Operational)
    • Speed of Response
      • T90 < 3 sec
    • Measuring Range
      • 0-5 LEL.m

    Operating Characteristics

    • Minimum Temperature
      • -55 °C (-67 °F)
      • -55°C
    • Storage Temperature
      • -55 to +75°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Power Requirement
      • 24 VDC
    • Power Consumption
      • Receiver: 3.0W (Above +30°C)
      • Receiver: 4.8W (+30°C to -30°C)
      • Receiver: 7.4W (Below -30°C)
      • Transmitter: 11.8W (Below -30°C)
      • Transmitter: 3.8W (Above +30°C)
      • Transmitter: 5.6W (+30°C to -30°C)

    Battery & Charging

    • Battery Run Time
      • 10 Years Lifetime
    • Batteries Required
      • TLH-2450

    Standards & Certifications

    • Standards
      • EN 50270: (EMC)NEWLINEIEC/EN 61000-6-4; Radio Equipment Directive 2014/53/EUNEWLINEIEC/EN/UL/CSA 61010 (Electrical Safety)NEWLINEFCC / ICNEWLINERoHS, China RoHS
    • NEMA Rating
      • Type 4X, in accordance with NEMA 250
    • Ingress Protection
      • IP66/67
      • IP66/67

    Material Specifications

    • Material
      • 316L Stainless Steel
      • 316L Stainless Steel

    Others

    • Weight
      • Receiver 6.1 kg (13.4 lbs), Transmitter 6.0 kg (13.2 lbs)
    • Response Time
      • T90 less than 3 seconds
    • Maximum Temperature
      • +75 °C (+167 °F)
    • Industry
      • Energy
      • Logistics & Warehouses
    • Brand : Honeywell|Honeywell
    • Weight : Receiver 6.1 kg (13.4 lbs), Transmitter 6.0 kg (13.2 lbs)
    • Response Time : T90 less than 3 seconds
    • Maximum Temperature : +75 °C (+167 °F)
    • Sub-Category : Open Path Gas Detectors & Transmitters|Open Path Gas Detectors and Transmitters
    • Weight range : Rx: 6.1 kg (13.4 lbs)|Tx: 6.0 kg (13.2 lb)
    • Sensor Range : 60 m to 330 m (196 to 1,082 ft)
    • Humidity Range : 0 to 99% RH (Non-Condensing)|0–99 % RH Non-condensing
    • Minimum Temperature : -55 °C (-67 °F)|-55°C
    • Alarm Settings : High 3 LEL.m|Low 1 LEL.m|Min 0.5 LEL.m
    • Analog Output Signal Type : 4-20mA standard
    • Analog Output Signal Current : 4 to 20 mA
    • Battery Run Time : 10 Years Lifetime
    • Batteries Required : TLH-2450
    • Standards : EN 50270: (EMC)NEWLINEIEC/EN 61000-6-4; Radio Equipment Directive 2014/53/EUNEWLINEIEC/EN/UL/CSA 61010 (Electrical Safety)NEWLINEFCC / ICNEWLINERoHS, China RoHS
    • Features & Benefits : Advanced Alignment Scope|Automatic Optimal Alignment Test|Built-In Health Test and Logging|Electro-Optical Compartment and Module|Fast Response to Flammable Hydrocarbon Gas|Full Logging and Auto-Reporting|High-End Coaxial Measurement and Dual Reference with Complex Filtering and Advanced Algorithms|Honeywell Fixed Platform Universal Mount|Low Maintenance|No Field Calibration Required|Patented, High Dynamic Range, Transmission and Reception Technology|Provides Long Distance Fence-Line (Perimeter) Monitoring|Robust, Painted, Stainless Steel Housing|Two Compartments (Ex de) with Separate Electro-Optical Module from Connections
    • Features : Bluetooth® enabled
    • Material : 316L Stainless Steel|316L Stainless Steel
    • Relay Rated Load : Max. 32 Vdc/ac, max. 2 A resistive load
    • Relay Output Configuration : Relay 1 is Alarm Level 1, Relay 2 is Alarm Level 2, Relay 3 Indicates Faults
    • Relay Activation Settings : Single Pole Double Throw (SPDT)
    • Sensor Type : Open Path Infrared
    • Sensing Method : Near Band Infrared
    • Wireless Technology : Bluetooth (Range up to 20m)|Bluetooth® (range up to 20 m (66 ft)
    • Visual Indicators : Blue: Bluetooth Pairing Mode|Green: Normal|Red: Alarm|Yellow: Fault
    • Output Signal Type : 4 to 20 mA with HART®
    • Number of Relay Outputs : 3
    • NEMA Rating : Type 4X, in accordance with NEMA 250
    • Mounting : Universal Mounting Bracket Included|Universal Mounting Bracket Included
    • Maximum Pressure : 105.5 kPa|105.5 kPa (1055 mBar, non-compensated)
    • Ingress Protection : IP66/67|IP66/67
    • Gas Type : Flammable Hydrocarbon|Flammable Hydrocarbon
    • Warm Up Time : Less than 1 Hour (Fully Stabilized)|Less than 5 min (Operational)
    • Storage Temperature : -55 to +75°C
    • Speed of Response : T90 < 3 sec
    • Repeatability : ±0.4 LEL.m
    • Power Requirement : 24 VDC
    • Power Consumption : Receiver: 3.0W (Above +30°C)|Receiver: 4.8W (+30°C to -30°C)|Receiver: 7.4W (Below -30°C)|Transmitter: 11.8W (Below -30°C)|Transmitter: 3.8W (Above +30°C)|Transmitter: 5.6W (+30°C to -30°C)
    • Path Length : 60 to 330 m
    • Measuring Range : 0-5 LEL.m
    • Industry : Energy|Logistics & Warehouses
    • Dimension : 4.06 in dia x 12.8 in x 7.09 in
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Searchline Excel Edge - Data Sheet - Italian
    application/pdf 256.02 KB
    8/1/2022
    256.02 KB
    Searchline Excel Edge - Data Sheet - Spanish
    application/pdf 259.93 KB
    8/1/2022
    259.93 KB
    Searchline Excel Edge - Data Sheet Portuguese
    application/pdf 259.16 KB
    8/2/2022
    259.16 KB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    8/24/2022
    291.66 KB
    Searchline Excel Edge - Data Sheet - French
    application/pdf 260.87 KB
    8/2/2022
    260.87 KB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    11/29/2021
    291.66 KB
    Searchline Excel Edge - Data Sheet French
    application/pdf 260.87 KB
    3/8/2022
    260.87 KB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    2/14/2022
    291.66 KB
    Searchline Excel Edge datasheet
    application/pdf 260.39 KB
    9/1/2021
    260.39 KB
    Searchline Excel Edge Data Sheet - German
    application/pdf 322.98 KB
    12/10/2021
    322.98 KB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    10/7/2021
    291.66 KB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    2/8/2022
    291.66 KB
    Searchline Excel Edge Data Sheet - Dutch
    application/pdf 255.81 KB
    1/27/2022
    255.81 KB
    Searchline Excel Edge datasheet
    application/pdf 260.39 KB
    9/17/2021
    260.39 KB
    Searchline Excel Edge - Data Sheet Chinese
    application/pdf 373.28 KB
    8/11/2022
    373.28 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    10/7/2021
    329.35 KB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    8/1/2022
    6.23 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/1/2022
    329.35 KB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    8/2/2022
    6.23 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 3.88 MB
    6/20/2024
    3.88 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    8/2/2022
    6.23 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 3.88 MB
    6/26/2024
    3.88 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/1/2022
    1.49 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/2/2022
    329.35 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/2/2022
    1.49 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/2/2022
    329.35 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/2/2022
    329.35 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/2/2022
    1.49 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/2/2022
    329.35 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/2/2022
    1.49 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/2/2022
    1.49 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    9/14/2021
    6.23 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    12/16/2021
    6.23 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    10/7/2021
    6.23 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    11/29/2021
    6.23 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 331.44 KB
    11/6/2024
    331.44 KB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 3.88 MB
    12/6/2023
    3.88 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    9/1/2021
    1.49 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    10/21/2021
    1.49 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    9/17/2021
    6.23 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    9/14/2021
    1.49 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    10/21/2021
    329.35 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    9/17/2021
    1.49 MB
    Fixed platform app manual - English
    application/pdf 1.51 MB
    10/14/2022
    1.51 MB
    Safety Manual - Searchline Excel Plus and Edge
    application/pdf 372.03 KB
    2/14/2022
    372.03 KB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    9/1/2021
    6.23 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.03 KB
    9/1/2021
    329.03 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    10/14/2022
    329.35 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    11/29/2021
    329.35 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.03 KB
    9/14/2021
    329.03 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    10/14/2022
    1.49 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    10/7/2021
    1.49 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    2/14/2022
    6.23 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    11/29/2021
    1.49 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    12/14/2021
    1.49 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    12/14/2021
    329.35 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Searchline Excel Plus and Edge - Technical Manual - Italian
    application/pdf 14.08 MB
    8/6/2024
    14.08 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Searchline Excel Edge And Plus - Technical Manual - French
    application/pdf 13.76 MB
    8/6/2024
    13.76 MB
    Searchline Excel Edge And Plus - Technical Manual - French
    application/pdf 13.76 MB
    8/6/2024
    13.76 MB
    Searchline Excel Plus and Edge Technical Manual - German
    application/pdf 13.81 MB
    8/6/2024
    13.81 MB
    Searchline Excel Edge and Plus - Technical Manual - Spanish
    application/pdf 13.68 MB
    8/6/2024
    13.68 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Searchline Excel Edge and Plus - Technical Manual Portuguese
    application/pdf 13.66 MB
    8/19/2024
    13.66 MB
    Technical Manual - Searchline Excel Plus And Edge - Dutch
    application/pdf 13.78 MB
    2/3/2025
    13.78 MB
    Technical manual - Searchline Excel Plus and Edge - Korean
    application/pdf 13.61 MB
    8/19/2024
    13.61 MB
    Searchline Excel Edge and Plus - Technical Manual Chinese
    application/pdf 14.43 MB
    8/19/2024
    14.43 MB
    Software
    Name
    Description
    File Size
    Date
    Size
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel PlusおよびEdge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Searchline Excel Edge - Brochure - Spanish
    application/pdf 3.22 MB
    8/1/2022
    3.22 MB
    Brochure Title Here | Honeywell
    application/pdf 3.22 MB
    8/1/2022
    3.22 MB
    Searchline Excel Edge - Brochure - French
    application/pdf 3.22 MB
    8/2/2022
    3.22 MB
    Brochure Title Here | Honeywell
    application/pdf 3.27 MB
    9/17/2021
    3.27 MB
    Searchline Excel Edge - Brochure Chinese
    application/pdf 3.35 MB
    3/9/2022
    3.35 MB
    Brochure Title Here | Honeywell
    application/pdf 3.27 MB
    10/7/2021
    3.27 MB
    Searchline Excel Edge brochure
    application/pdf 3.23 MB
    9/1/2021
    3.23 MB
    Brochure Title Here | Honeywell
    application/pdf 3.22 MB
    3/8/2022
    3.22 MB
    Searchline Excel Edge - brochure
    application/pdf 3.27 MB
    2/14/2022
    3.27 MB
    Searchline Excel Edge - Brochure Portuguese
    application/pdf 3.22 MB
    8/25/2022
    3.22 MB
    Searchline Excel Edge - brochure
    application/pdf 3.27 MB
    10/21/2021
    3.27 MB
    Searchline Excel Edge Brochure - German
    application/pdf 3.3 MB
    12/10/2021
    3.3 MB
    Searchline Excel Edge - brochure
    application/pdf 3.27 MB
    9/13/2021
    3.27 MB
    Searchline Excel Edge Brochure - Dutch
    application/pdf 3.22 MB
    1/27/2022
    3.22 MB
    Searchline Excel Edge - brochure
    application/pdf 3.27 MB
    11/29/2021
    3.27 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/15/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/15/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/15/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/15/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Name
    Description
    File Size
    Date
    Size
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    10/7/2021
    329.35 KB
    Searchline Excel Edge - Data Sheet - Italian
    application/pdf 256.02 KB
    8/1/2022
    256.02 KB
    Searchline Excel Edge - Brochure - Spanish
    application/pdf 3.22 MB
    8/1/2022
    3.22 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    8/1/2022
    6.23 MB
    Brochure Title Here | Honeywell
    application/pdf 3.22 MB
    8/1/2022
    3.22 MB
    Searchline Excel Edge - Data Sheet - Spanish
    application/pdf 259.93 KB
    8/1/2022
    259.93 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/1/2022
    329.35 KB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    8/2/2022
    6.23 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 3.88 MB
    6/20/2024
    3.88 MB
    Searchline Excel Edge - Data Sheet Portuguese
    application/pdf 259.16 KB
    8/2/2022
    259.16 KB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    8/2/2022
    6.23 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 3.88 MB
    6/26/2024
    3.88 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/1/2022
    1.49 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/2/2022
    329.35 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/2/2022
    1.49 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/2/2022
    329.35 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/2/2022
    329.35 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/2/2022
    1.49 MB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    8/24/2022
    291.66 KB
    Searchline Excel Edge - Brochure - French
    application/pdf 3.22 MB
    8/2/2022
    3.22 MB
    Searchline Excel Edge - Data Sheet - French
    application/pdf 260.87 KB
    8/2/2022
    260.87 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    8/2/2022
    329.35 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/2/2022
    1.49 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    8/2/2022
    1.49 MB
    Brochure Title Here | Honeywell
    application/pdf 3.27 MB
    9/17/2021
    3.27 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    9/14/2021
    6.23 MB
    Searchline Excel Edge - Brochure Chinese
    application/pdf 3.35 MB
    3/9/2022
    3.35 MB
    Brochure Title Here | Honeywell
    application/pdf 3.27 MB
    10/7/2021
    3.27 MB
    Searchline Excel Edge brochure
    application/pdf 3.23 MB
    9/1/2021
    3.23 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    12/16/2021
    6.23 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    10/7/2021
    6.23 MB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    11/29/2021
    291.66 KB
    Searchline Excel Edge - Data Sheet French
    application/pdf 260.87 KB
    3/8/2022
    260.87 KB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    11/29/2021
    6.23 MB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    2/14/2022
    291.66 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 331.44 KB
    11/6/2024
    331.44 KB
    Brochure Title Here | Honeywell
    application/pdf 3.22 MB
    3/8/2022
    3.22 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 3.88 MB
    12/6/2023
    3.88 MB
    Searchline Excel Edge datasheet
    application/pdf 260.39 KB
    9/1/2021
    260.39 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    9/1/2021
    1.49 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    10/21/2021
    1.49 MB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    9/17/2021
    6.23 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    9/14/2021
    1.49 MB
    Searchline Excel Edge - brochure
    application/pdf 3.27 MB
    2/14/2022
    3.27 MB
    Searchline Excel Edge Data Sheet - German
    application/pdf 322.98 KB
    12/10/2021
    322.98 KB
    Searchline Excel Edge - Brochure Portuguese
    application/pdf 3.22 MB
    8/25/2022
    3.22 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    10/21/2021
    329.35 KB
    Searchline Excel Edge - brochure
    application/pdf 3.27 MB
    10/21/2021
    3.27 MB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    10/7/2021
    291.66 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    9/17/2021
    1.49 MB
    Searchline Excel Edge - datasheet
    application/pdf 291.66 KB
    2/8/2022
    291.66 KB
    Fixed platform app manual - English
    application/pdf 1.51 MB
    10/14/2022
    1.51 MB
    Searchline Excel Edge Brochure - German
    application/pdf 3.3 MB
    12/10/2021
    3.3 MB
    Safety Manual - Searchline Excel Plus and Edge
    application/pdf 372.03 KB
    2/14/2022
    372.03 KB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    9/1/2021
    6.23 MB
    Searchline Excel Edge Data Sheet - Dutch
    application/pdf 255.81 KB
    1/27/2022
    255.81 KB
    Searchline Excel Edge - brochure
    application/pdf 3.27 MB
    9/13/2021
    3.27 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.03 KB
    9/1/2021
    329.03 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    10/14/2022
    329.35 KB
    Searchline Excel Edge datasheet
    application/pdf 260.39 KB
    9/17/2021
    260.39 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    11/29/2021
    329.35 KB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.03 KB
    9/14/2021
    329.03 KB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    10/14/2022
    1.49 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    10/7/2021
    1.49 MB
    Searchline Excel Edge - Data Sheet Chinese
    application/pdf 373.28 KB
    8/11/2022
    373.28 KB
    Quick start guide alignment scope Searchline Excel Plus and Edge
    application/pdf 6.23 MB
    2/14/2022
    6.23 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    11/29/2021
    1.49 MB
    Searchline Excel Edge Brochure - Dutch
    application/pdf 3.22 MB
    1/27/2022
    3.22 MB
    Searchline Excel Edge - brochure
    application/pdf 3.27 MB
    11/29/2021
    3.27 MB
    Quick start guide - Searchline Excel Edge
    application/pdf 1.49 MB
    12/14/2021
    1.49 MB
    Security guide Searchline Excel Plus and Edge
    application/pdf 329.35 KB
    12/14/2021
    329.35 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Fixed platform app manual - English
    application/pdf 953.61 KB
    3/14/2023
    953.61 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/15/2023
    297.2 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/15/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/15/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/15/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel™ Plus and Edge - Safety Manual
    application/pdf 302.13 KB
    1/25/2023
    302.13 KB
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    application/pdf 297.2 KB
    2/22/2023
    297.2 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    application/pdf 242.1 KB
    1/6/2023
    242.1 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Searchline Excel Plus/Edge - HART DTM User Manual
    application/pdf 797.24 KB
    11/2/2022
    797.24 KB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Searchline Excel Plus and Edge - Technical Manual - Italian
    application/pdf 14.08 MB
    8/6/2024
    14.08 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Searchline Excel Edge And Plus - Technical Manual - French
    application/pdf 13.76 MB
    8/6/2024
    13.76 MB
    Searchline Excel Edge And Plus - Technical Manual - French
    application/pdf 13.76 MB
    8/6/2024
    13.76 MB
    Searchline Excel Plus and Edge Technical Manual - German
    application/pdf 13.81 MB
    8/6/2024
    13.81 MB
    Searchline Excel Edge and Plus - Technical Manual - Spanish
    application/pdf 13.68 MB
    8/6/2024
    13.68 MB
    Technical Manual - Searchline Excel Plus And Edge
    application/pdf 13.51 MB
    8/6/2024
    13.51 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel PlusおよびEdge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    application/zip 13.12 MB
    1/16/2024
    13.12 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    application/pdf 2.67 MB
    2/23/2024
    2.67 MB
    Searchline Excel Edge and Plus - Technical Manual Portuguese
    application/pdf 13.66 MB
    8/19/2024
    13.66 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    application/zip 32.61 MB
    2/28/2025
    32.61 MB
    Technical Manual - Searchline Excel Plus And Edge - Dutch
    application/pdf 13.78 MB
    2/3/2025
    13.78 MB
    Technical manual - Searchline Excel Plus and Edge - Korean
    application/pdf 13.61 MB
    8/19/2024
    13.61 MB
    Searchline Excel Edge and Plus - Technical Manual Chinese
    application/pdf 14.43 MB
    8/19/2024
    14.43 MB
    Name
    Description
    File Size
    Date
    Size
    Searchline Excel Edge - Data Sheet - Italian
    256.02 KB
    8/1/2022
    Searchline Excel Edge - Data Sheet - Spanish
    259.93 KB
    8/1/2022
    Searchline Excel Edge - Data Sheet Portuguese
    259.16 KB
    8/2/2022
    Searchline Excel Edge - datasheet
    291.66 KB
    8/24/2022
    Searchline Excel Edge - Data Sheet - French
    260.87 KB
    8/2/2022
    Searchline Excel Edge - datasheet
    291.66 KB
    11/29/2021
    Searchline Excel Edge - Data Sheet French
    260.87 KB
    3/8/2022
    Searchline Excel Edge - datasheet
    291.66 KB
    2/14/2022
    Searchline Excel Edge datasheet
    260.39 KB
    9/1/2021
    Searchline Excel Edge Data Sheet - German
    322.98 KB
    12/10/2021
    Searchline Excel Edge - datasheet
    291.66 KB
    10/7/2021
    Searchline Excel Edge - datasheet
    291.66 KB
    2/8/2022
    Searchline Excel Edge Data Sheet - Dutch
    255.81 KB
    1/27/2022
    Searchline Excel Edge datasheet
    260.39 KB
    9/17/2021
    Searchline Excel Edge - Data Sheet Chinese
    373.28 KB
    8/11/2022
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    10/7/2021
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    8/1/2022
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    8/1/2022
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    8/2/2022
    Quick start guide alignment scope Searchline Excel Plus and Edge
    3.88 MB
    6/20/2024
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    8/2/2022
    Quick start guide alignment scope Searchline Excel Plus and Edge
    3.88 MB
    6/26/2024
    Quick start guide - Searchline Excel Edge
    1.49 MB
    8/1/2022
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    8/2/2022
    Quick start guide - Searchline Excel Edge
    1.49 MB
    8/2/2022
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    8/2/2022
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    8/2/2022
    Quick start guide - Searchline Excel Edge
    1.49 MB
    8/2/2022
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    8/2/2022
    Quick start guide - Searchline Excel Edge
    1.49 MB
    8/2/2022
    Quick start guide - Searchline Excel Edge
    1.49 MB
    8/2/2022
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    9/14/2021
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    12/16/2021
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    10/7/2021
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    11/29/2021
    Security guide Searchline Excel Plus and Edge
    331.44 KB
    11/6/2024
    Quick start guide alignment scope Searchline Excel Plus and Edge
    3.88 MB
    12/6/2023
    Quick start guide - Searchline Excel Edge
    1.49 MB
    9/1/2021
    Quick start guide - Searchline Excel Edge
    1.49 MB
    10/21/2021
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    9/17/2021
    Quick start guide - Searchline Excel Edge
    1.49 MB
    9/14/2021
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    10/21/2021
    Quick start guide - Searchline Excel Edge
    1.49 MB
    9/17/2021
    Fixed platform app manual - English
    1.51 MB
    10/14/2022
    Safety Manual - Searchline Excel Plus and Edge
    372.03 KB
    2/14/2022
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    9/1/2021
    Security guide Searchline Excel Plus and Edge
    329.03 KB
    9/1/2021
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    10/14/2022
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    11/29/2021
    Security guide Searchline Excel Plus and Edge
    329.03 KB
    9/14/2021
    Quick start guide - Searchline Excel Edge
    1.49 MB
    10/14/2022
    Quick start guide - Searchline Excel Edge
    1.49 MB
    10/7/2021
    Quick start guide alignment scope Searchline Excel Plus and Edge
    6.23 MB
    2/14/2022
    Quick start guide - Searchline Excel Edge
    1.49 MB
    11/29/2021
    Quick start guide - Searchline Excel Edge
    1.49 MB
    12/14/2021
    Security guide Searchline Excel Plus and Edge
    329.35 KB
    12/14/2021
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Fixed platform app manual - English
    953.61 KB
    3/14/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel™ Plus and Edge - Safety Manual
    302.13 KB
    1/25/2023
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Searchline Excel Plus/Edge - HART DTM User Manual
    797.24 KB
    11/2/2022
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Searchline Excel Plus and Edge - Technical Manual - Italian
    14.08 MB
    8/6/2024
    Technical Manual - Searchline Excel Plus And Edge
    13.51 MB
    8/6/2024
    Technical Manual - Searchline Excel Plus And Edge
    13.51 MB
    8/6/2024
    Technical Manual - Searchline Excel Plus And Edge
    13.51 MB
    8/6/2024
    Technical Manual - Searchline Excel Plus And Edge
    13.51 MB
    8/6/2024
    Searchline Excel Edge And Plus - Technical Manual - French
    13.76 MB
    8/6/2024
    Searchline Excel Edge And Plus - Technical Manual - French
    13.76 MB
    8/6/2024
    Searchline Excel Plus and Edge Technical Manual - German
    13.81 MB
    8/6/2024
    Searchline Excel Edge and Plus - Technical Manual - Spanish
    13.68 MB
    8/6/2024
    Technical Manual - Searchline Excel Plus And Edge
    13.51 MB
    8/6/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Quick start guide gassing test cell - Searchline Excel Plus and Edge
    2.67 MB
    2/23/2024
    Searchline Excel Edge and Plus - Technical Manual Portuguese
    13.66 MB
    8/19/2024
    Technical Manual - Searchline Excel Plus And Edge - Dutch
    13.78 MB
    2/3/2025
    Technical manual - Searchline Excel Plus and Edge - Korean
    13.61 MB
    8/19/2024
    Searchline Excel Edge and Plus - Technical Manual Chinese
    14.43 MB
    8/19/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel PlusおよびEdge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Edge - HART FDI EDD 01.01.00
    13.12 MB
    1/16/2024
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Plus and Excel Edge-HART-DTM-V2-4-2-32
    32.61 MB
    2/28/2025
    Searchline Excel Edge - Brochure - Spanish
    3.22 MB
    8/1/2022
    Brochure Title Here | Honeywell
    3.22 MB
    8/1/2022
    Searchline Excel Edge - Brochure - French
    3.22 MB
    8/2/2022
    Brochure Title Here | Honeywell
    3.27 MB
    9/17/2021
    Searchline Excel Edge - Brochure Chinese
    3.35 MB
    3/9/2022
    Brochure Title Here | Honeywell
    3.27 MB
    10/7/2021
    Searchline Excel Edge brochure
    3.23 MB
    9/1/2021
    Brochure Title Here | Honeywell
    3.22 MB
    3/8/2022
    Searchline Excel Edge - brochure
    3.27 MB
    2/14/2022
    Searchline Excel Edge - Brochure Portuguese
    3.22 MB
    8/25/2022
    Searchline Excel Edge - brochure
    3.27 MB
    10/21/2021
    Searchline Excel Edge Brochure - German
    3.3 MB
    12/10/2021
    Searchline Excel Edge - brochure
    3.27 MB
    9/13/2021
    Searchline Excel Edge Brochure - Dutch
    3.22 MB
    1/27/2022
    Searchline Excel Edge - brochure
    3.27 MB
    11/29/2021
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/15/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/22/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/22/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/22/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/15/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/22/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/15/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/22/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/22/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/15/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/22/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/22/2023
    Searchline Excel™ Edge & Plus - Product Certificate SIL2
    297.2 KB
    2/22/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023
    Searchline Excel Edge & Plus - EU Declaration of Conformity
    242.1 KB
    1/6/2023

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    SLXL-ESMGRX
    SEARCHLINE EXCEL Edge RX SS M25 - Includes Mount and Sunshade
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESMGRX
    SEARCHLINE EXCEL Edge RX SS M25 - Includes Mount and Sunshade
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESMGTX
    SEARCHLINE EXCEL Edge TX SS M25 - Includes Mount and Sunshade
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESMGTX
    SEARCHLINE EXCEL Edge TX SS M25 - Includes Mount and Sunshade
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESMGXX
    Searchline Excel Edge Long Range (60-330 m) Stainless Steel w M25 entries
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESMGXX
    Searchline Excel Edge Long Range (60-330 m) Stainless Steel w M25 entries
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESNGRX
    SEARCHLINE EXCEL Edge RX SS 34 NPT - Includes Mount and Sunshade
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESNGRX
    SEARCHLINE EXCEL Edge RX SS 34 NPT - Includes Mount and Sunshade
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESNGTX
    SEARCHLINE EXCEL Edge TX SS 34 NPT - Includes Mount and Sunshade
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESNGTX
    SEARCHLINE EXCEL Edge TX SS 34 NPT - Includes Mount and Sunshade
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESNGXX
    Searchline Excel Edge Long Range (60-330 m) Stainless Steel w 34 NPT entries
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square
    SLXL-ESNGXX
    Searchline Excel Edge Long Range (60-330 m) Stainless Steel w 34 NPT entries
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-excel-edge-colour-hr-square