/content/sps/au/en/search-results.html

    TECH

    Tech Power

    Safety shoes for demanding work environments

    Overview
    Tested and approved from its conception by many safety shoe wearers in Europe, Tech Range by MTS is a complete range, intended for a large number of users in the industrial sector, for all indoor and outdoor works. These models combine a modern, non-traditional, slimming design, and innovative technologies, without forgetting the lightness, the flexibility and an exceptional comfort, attested by walking tests carried out by an independent laboratory. All models are certified to ESD (Electro Static Discharge) and to DGUV 112-191 (orthopedic insoles) standards.
     
    Tech Power
    S3 HI CI SRC ESD

    • Water resistant full supple leather and Cordura® upper
    • Full Artico® slipper feeling lining
    • Available with or without Fast lacing system (FLS)
    • Bellows padded tongue
    • Padded Cordura® ankle support
    • Composite 200 Joules Light System® toe cap
    • Composite Flex System® midsole
    • Thermoformed dual density foam in active Carbone, antistatic treatment, special ESD and antibacterial insole
    • PU 2D sole
    • Reflective strip on the heel
    Specifications

    Standards & Certifications

    • ANSI Class
      • S3 HI CI SRC
    • Standards
      • S3 HI CI SRC
    • Specifications Met
      • EN ISO 20345:2011

    Configuration

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Lacing system
    • Product Line
      • Tech Range

    Materials

    • Upper Material
      • Leather
    • Tongue Material
      • Leather
    • Shoe Liner Material
      • Air System® slipper feeling
    • Outsole Material
      • PU PU
    • Midsole Material
      • Metal free
    • Insole Material
      • PU
    • Inner Toe Cap Material
      • Non-Metallic

    Dimensions & Weight

    • Shoe Size
      • 35-48

    Options

    • Shoe Color
      • Grey Black

    Features & Benefits

    • Features & Benefits
      • • Available with or without Fast lacing system (FLS)
      • • Bellows padded tongue
      • • Composite 200 joules Light System® toe cap
      • • Composite Flex System® midsole
      • • Full Artico® slipper feeling lining
      • • PU 2D sole
      • • Padded Cordura® ankle support
      • • Reflective strip on the heel
      • • Thermoformed dual density foam in active Carbone, antistatic treatment special ESD and antibacterial insole
      • • Water resistant full supple leather and Cordura® upper

    Standards & Certifications

    • ANSI Class
      • S3 HI CI SRC
    • Standards
      • S3 HI CI SRC
    • Specifications Met
      • EN ISO 20345:2011

    Configuration

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Lacing system
    • Product Line
      • Tech Range

    Materials

    • Upper Material
      • Leather
    • Tongue Material
      • Leather
    • Shoe Liner Material
      • Air System® slipper feeling
    • Outsole Material
      • PU PU
    • Midsole Material
      • Metal free
    • Insole Material
      • PU
    • Inner Toe Cap Material
      • Non-Metallic

    Dimensions & Weight

    • Shoe Size
      • 35-48

    Options

    • Shoe Color
      • Grey Black

    Features & Benefits

    • Features & Benefits
      • • Available with or without Fast lacing system (FLS)
      • • Bellows padded tongue
      • • Composite 200 joules Light System® toe cap
      • • Composite Flex System® midsole
      • • Full Artico® slipper feeling lining
      • • PU 2D sole
      • • Padded Cordura® ankle support
      • • Reflective strip on the heel
      • • Thermoformed dual density foam in active Carbone, antistatic treatment special ESD and antibacterial insole
      • • Water resistant full supple leather and Cordura® upper
    • ANSI Class : S3 HI CI SRC
    • Water Resistance : Water resistant upper
    • Upper Material : Leather
    • Tongue Material : Leather
    • Standards : S3 HI CI SRC
    • Specifications Met : EN ISO 20345:2011
    • Shoe Size : 35-48
    • Shoe Liner Material : Air System® slipper feeling
    • Shoe Gender : Unisex
    • Shoe Color : Grey Black
    • Shoe Closure Type : Lacing system
    • Product Line : Tech Range
    • Outsole Material : PU PU
    • Midsole Material : Metal free
    • Insole Material : PU
    • Inner Toe Cap Material : Non-Metallic
    • Features & Benefits : • Available with or without Fast lacing system (FLS)|• Bellows padded tongue|• Composite 200 joules Light System® toe cap|• Composite Flex System® midsole|• Full Artico® slipper feeling lining|• PU 2D sole|• Padded Cordura® ankle support|• Reflective strip on the heel|• Thermoformed dual density foam in active Carbone, antistatic treatment special ESD and antibacterial insole|• Water resistant full supple leather and Cordura® upper

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list