/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Earplugs

    MAXIMUM

    Maximum Attenuation. Comfortable Fit.

    Overview
    Honeywell MAXIMUM earplugs are designed to ensure superior noise blocking performance in a disposable earplug. Contoured bell shape for easy insertion.
    • The world’s most-used polyurethane foam earplug.
    • Improved shape for easy insertion and a better fit.
    • Bell shape for maximum in-ear comfort.
    • Smooth, soil-resistant skin prevents dirt build-up.
    • Corded and Uncorded Bulk refills save time, waste and space.
    • NRR 33
    Earplug Fitting & Maintenance Recommendations
    Inspect: Prior to fitting, examine your earplugs.
    Discard: Discard disposable earplugs after each use, or if earplugs are compromised.
    Hygiene: To maintain hygiene standards, disposable earplugs should be discarded at the end of every shift.
    Fitting:
    1. With clean hands, roll the entire earplug into narrowest possible crease-free cylinder.
    2. Reach over your head with a free hand, pull your ear up and back, and insert the earplug well inside your ear canal.
    3. Hold for 30 – 40 seconds, until the earplug fully expands in your ear canal. If properly fitted, the end of the earplugs should not be visible to someone looking at you from the front.
    Improper fit of this device will reduce its effectiveness in attenuating noise. Refer to instructions on package for proper fit.
    Recommended Industries/Use
    • Agriculture
    • Chemical
    • Construction
    • Fire Protection
    • Forestry
    • Government
    • Law Enforcement
    • Manufacturing
    • Medical
    • Military
    • Mining
    • Municipal Services
    • Oil and Gas
    • Pharmaceutical
    • Steel and Metals
    • Transportation
    • Utilities
    • Welding
    Regulations
    • 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
    • ANSI S3.19-1974 - Attenuation Test Protocol (US)
    • Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
    • Z94.2-1994 - Attenuation Test Protocol (CAN)
    • 2003/10/EC - EU Hearing Directive
    • 89/686/EEC - EC Directive/PPE
    • Category II - EC Category/PPE
    • EN 352-2:2002 - EU Standards
    • NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
    • NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
    • ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
    • 9001:2008 - ISO
    Specifications

    Others

    • Corded
      • Corded/Uncorded
    • Certifications; Standards; Specifications Met
      • EN 352-2-2002: ANSI S3.19-1974: AS/NZS 1270-2002
    • • Earplug material finition
      • Smooth
    • • Earplug dispenser support
      • Wall mounted dispenser, Stand dispenser
    • • Earplug support material
      • Polyurethane
    • • Earplug dispenser kind
      • Filled with earplug
    • • Colors of the gloves
      • Orange
    • Noise Reduction Rating
      • 33
    • • Earplug material
      • PU foam
    • • Benefits element
      • Hygienic, One-handed application, Hi-viz, Antimicrobial, High noise reduction
    • Care and Maintenance
      • Inspect: Prior to fitting, examine your earplugs.
    • • Kind of product
      • Disposable
    • • ANSI S3.19-1974
      • yes
    • Features & Benefits
      • MAXIMUM is the World’s Most-Used Polyurethane Foam Earplug. Bell Shape Delivers Maximum in-Ear Comfort. Contoured Design is Easier To Insert. Resists Tendency To Back-Out of Ear Canal. Polyurethane Foam Enhances Comfort Especially for Long-Term Wear.
    • • EN 352 : IPAN
      • yes
    • • Product kind
      • Earplug
    • • Manufacturer
      • Honeywell
    • • CSA Z94.2-02
      • yes
    • • CE category
      • Category 3
    • • Accessories
      • Earplug refill canister
    • High Visibility
      • Yes
    • • Main color
      • Orange
    • • Design ear
      • Anatomical
    • Product Family
      • Howard Leight
    • • Normes EN
      • EN 352 : IPAN
    • Earplug Shape
      • Bell
    • • SNR (dB)
      • 37
    • • NNR (dB)
      • 33
    • SLC80 Rating
      • 26 (Class 5)
    • Earplug Type
      • Roll-down Foam
    • Earplug Size
      • One Size Fits All
    • Canada Class
      • A (L)
    • • US norm
      • ANSI S3.19-1974, CSA Z94.2-02
    • • Support
      • None
    • Reusability
      • Disposable
    • Detectable
      • No
    • Cord Color
      • Turqouise
    • • Size
      • Unique size
    • • Foam
      • PU
    • Material
      • Polyurethane Foam

    Others

    • Corded
      • Corded/Uncorded
    • Certifications; Standards; Specifications Met
      • EN 352-2-2002: ANSI S3.19-1974: AS/NZS 1270-2002
    • • Earplug material finition
      • Smooth
    • • Earplug dispenser support
      • Wall mounted dispenser, Stand dispenser
    • • Earplug support material
      • Polyurethane
    • • Earplug dispenser kind
      • Filled with earplug
    • • Colors of the gloves
      • Orange
    • Noise Reduction Rating
      • 33
    • • Earplug material
      • PU foam
    • • Benefits element
      • Hygienic, One-handed application, Hi-viz, Antimicrobial, High noise reduction
    • Care and Maintenance
      • Inspect: Prior to fitting, examine your earplugs.
    • • Kind of product
      • Disposable
    • • ANSI S3.19-1974
      • yes
    • Features & Benefits
      • MAXIMUM is the World’s Most-Used Polyurethane Foam Earplug. Bell Shape Delivers Maximum in-Ear Comfort. Contoured Design is Easier To Insert. Resists Tendency To Back-Out of Ear Canal. Polyurethane Foam Enhances Comfort Especially for Long-Term Wear.
    • • EN 352 : IPAN
      • yes
    • • Product kind
      • Earplug
    • • Manufacturer
      • Honeywell
    • • CSA Z94.2-02
      • yes
    • • CE category
      • Category 3
    • • Accessories
      • Earplug refill canister
    • High Visibility
      • Yes
    • • Main color
      • Orange
    • • Design ear
      • Anatomical
    • Product Family
      • Howard Leight
    • • Normes EN
      • EN 352 : IPAN
    • Earplug Shape
      • Bell
    • • SNR (dB)
      • 37
    • • NNR (dB)
      • 33
    • SLC80 Rating
      • 26 (Class 5)
    • Earplug Type
      • Roll-down Foam
    • Earplug Size
      • One Size Fits All
    • Canada Class
      • A (L)
    • • US norm
      • ANSI S3.19-1974, CSA Z94.2-02
    • • Support
      • None
    • Reusability
      • Disposable
    • Detectable
      • No
    • Cord Color
      • Turqouise
    • • Size
      • Unique size
    • • Foam
      • PU
    • Material
      • Polyurethane Foam
    • Corded : Corded/Uncorded
    • Certifications; Standards; Specifications Met : EN 352-2-2002: ANSI S3.19-1974: AS/NZS 1270-2002
    • • Earplug material finition : Smooth
    • • Earplug dispenser support : Wall mounted dispenser, Stand dispenser
    • • Earplug support material : Polyurethane
    • • Earplug dispenser kind : Filled with earplug
    • • Colors of the gloves : Orange
    • Noise Reduction Rating : 33
    • • Earplug material : PU foam
    • • Benefits element : Hygienic, One-handed application, Hi-viz, Antimicrobial, High noise reduction
    • Care and Maintenance : Inspect: Prior to fitting, examine your earplugs.
    • • Kind of product : Disposable
    • • ANSI S3.19-1974 : yes
    • Features & Benefits : MAXIMUM is the World’s Most-Used Polyurethane Foam Earplug. Bell Shape Delivers Maximum in-Ear Comfort. Contoured Design is Easier To Insert. Resists Tendency To Back-Out of Ear Canal. Polyurethane Foam Enhances Comfort Especially for Long-Term Wear.
    • • EN 352 : IPAN : yes
    • • Product kind : Earplug
    • • Manufacturer : Honeywell
    • • CSA Z94.2-02 : yes
    • • CE category : Category 3
    • • Accessories : Earplug refill canister
    • High Visibility : Yes
    • • Main color : Orange
    • • Design ear : Anatomical
    • Product Family : Howard Leight
    • • Normes EN : EN 352 : IPAN
    • Earplug Shape : Bell
    • • SNR (dB) : 37
    • • NNR (dB) : 33
    • SLC80 Rating : 26 (Class 5)
    • Earplug Type : Roll-down Foam
    • Earplug Size : One Size Fits All
    • Canada Class : A (L)
    • • US norm : ANSI S3.19-1974, CSA Z94.2-02
    • • Support : None
    • Reusability : Disposable
    • Detectable : No
    • Cord Color : Turqouise
    • • Size : Unique size
    • • Foam : PU
    • Material : Polyurethane Foam
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Maximum Data Sheet
    application/pdf 465.34 KB
    4/18/2023
    465.34 KB
    HPPE Hearing Maximum Data Sheet
    application/pdf 323.55 KB
    8/31/2023
    323.55 KB
    Ficha Tecnica Hearing Maximum
    application/pdf 253.8 KB
    1/28/2025
    253.8 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Hearing Protection - Mini Guide
    application/pdf 6.86 MB
    4/18/2023
    6.86 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Hearing Protection Mini Guide
    application/pdf 7.21 MB
    2/27/2024
    7.21 MB
    Hearing Earplug Dispensers Brochure
    application/pdf 4.14 MB
    5/8/2024
    4.14 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Maximum Data Sheet
    application/pdf 465.34 KB
    4/18/2023
    465.34 KB
    Hearing Protection Mini Guide
    application/pdf 7.21 MB
    2/27/2024
    7.21 MB
    HPPE Hearing Maximum Data Sheet
    application/pdf 323.55 KB
    8/31/2023
    323.55 KB
    Hearing Protection - Mini Guide
    application/pdf 6.86 MB
    4/18/2023
    6.86 MB
    Ficha Tecnica Hearing Maximum
    application/pdf 253.8 KB
    1/28/2025
    253.8 KB
    Hearing Earplug Dispensers Brochure
    application/pdf 4.14 MB
    5/8/2024
    4.14 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Maximum Data Sheet
    465.34 KB
    4/18/2023
    HPPE Hearing Maximum Data Sheet
    323.55 KB
    8/31/2023
    Ficha Tecnica Hearing Maximum
    253.8 KB
    1/28/2025
    Hearing Protection - Mini Guide
    6.86 MB
    4/18/2023
    Hearing Protection Mini Guide
    7.21 MB
    2/27/2024
    Hearing Earplug Dispensers Brochure
    4.14 MB
    5/8/2024

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MXM-1
    MAXIMUM, Highest attenuating single-use earplug Uncorded, Polybag, UOM = CS, 2000 Pairs per Case, 10 Boxes per Case, 200 Pairs per Box, NSN 6515-01-572-8338
    https://honeywell.scene7.com/is/image/Honeywell65/HL_max_3301161 hl max
    MXM-1
    MAXIMUM, Highest attenuating single-use earplug Uncorded, Polybag, UOM = CS, 2000 Pairs per Case, 10 Boxes per Case, 200 Pairs per Box, NSN 6515-01-572-8338
    https://honeywell.scene7.com/is/image/Honeywell65/HL_max_3301161 hl max
    MXM-1-D
    MAXIMUM - Leight Source 500 Contoured Bell Polyurethane Foam Uncorded Earplugs
    https://honeywell.scene7.com/is/image/Honeywell65/HL_max_3301161 hl max
    MXM-1-D
    MAXIMUM - Leight Source 500 Contoured Bell Polyurethane Foam Uncorded Earplugs
    https://honeywell.scene7.com/is/image/Honeywell65/HL_max_3301161 hl max
    MXM-30
    MAXIMUM, Highest attenuating single-use earplug Corded, Polybag, UOM = CS, 1000 Pairs per Case, 10 Boxes per Case, 100 Pairs per Box, NSN 6515-01-450-5396
    https://honeywell.scene7.com/is/image/Honeywell65/HL_max_3301161 hl max
    MXM-30
    MAXIMUM, Highest attenuating single-use earplug Corded, Polybag, UOM = CS, 1000 Pairs per Case, 10 Boxes per Case, 100 Pairs per Box, NSN 6515-01-450-5396
    https://honeywell.scene7.com/is/image/Honeywell65/HL_max_3301161 hl max
    MXM-LS4-REFILL
    MAXIMUM, Uncorded Dispenser Refill, Highest attenuating single-use earplug, contoured bell shape. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
    https://honeywell.scene7.com/is/image/Honeywell65/HL_max_3301161 hl max
    MXM-LS4-REFILL
    MAXIMUM, Uncorded Dispenser Refill, Highest attenuating single-use earplug, contoured bell shape. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
    https://honeywell.scene7.com/is/image/Honeywell65/HL_max_3301161 hl max