/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Impact Gloves

    Honeywell Rig Dog™ Knit Grip Plus

    Honeywell Rig Dog™ Impact Resistant Gloves

    Overview
    Tough jobs call for tough gloves. New Rig Dog gloves are made to keep your team safe and in control when handling hazardous oily surfaces; the Rig Dog Knit Grip Plus provides ANSI/ISEA 138 level 2 impact protection and is made to provide A4 cut level protection as well as a level 6 ANSI abrasion to guard against abrasions and enhance the user’s grip.
    Features & Benefits:

    HEAVY-DUTY IMPACT PROTECTION
    - The patented Honeywell CoreNest™ technology made from Reinforced TPR (thermoplastic rubber) composite material, increases energy absorption on the back of the hand to provide enhanced impact protection. The Honeywell CoreNest™ is also extended down to the tips of the fingers to provide safety from impacts to the user’s fingertips.

    EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION
    - Multilayer fabrics provide up to an A6 cut resistance, a level 6 abrasion protection (on select models), and an enhanced oil and dry/wet grip to help workers stay confident and in control around oily and sharp hazards.

    SUPERIOR COMFORT & FLEXIBILITY
    -Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.

    SLIP ON KNIT CUFF
    – For quick donning and doffing

    Packaging: Each pair of gloves is individually bagged
     
    Specifications

    Others

    • Abrasion Resistance
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Glass Fiber, Polyester, Steel Fiber, HPPE
    • • Tightness level
      • Palm tight
    • • Thickness (mm)
      • 13
    • • Thickness (inch)
      • 0.5109
    • • Thickness
      • Above 1mm
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Special gloves kind (Beta)
      • Impact
    • • Special gloves kind
      • Impact
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported, Impact
    • • Risk
      • Mechanical, Heat, Liquid
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Product reference
      • 41-4413BE
    • • Product kind
      • Glove
    • • Product Style
      • 41-4413BE
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Double Layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 245
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Impact
      • P
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Confined Space, Building and Construction, Industry, Logistics, Mechanical industry, Mining, Oil and gas industry, Petrochemistry industry, Refineries, Storage and Warehouse, Transportation, Wood industry
    • • Grip texture
      • Foam
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Specific glove
    • • Gauge
      • 13
    • • EN 407:2004
      • X1XXXX
    • • EN 407 (digit)
      • X1XXXX
    • • EN 407 (certification year)
      • 2004
    • • EN 388:2016
      • 4X42DP
    • • EN 388
      • 4X42DP
    • • Cut-iso
      • D
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Cut hand
      • Cut D
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Convective heat - Glove prevents flame heat :
      • X
    • • Contact Heat Resistance
      • 1
    • • Colors of the gloves
      • Black, Yellow
    • • Coating material and finition
      • Nitrile double layer
    • • Coating material
      • Nitrile
    • • Coating level
      • Palm coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Brand
      • PIP Global
    • • Benefits element
      • Long cuff (>290mm)
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • Wrist Type
      • Knit
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 41-4413BE
    • Standards
      • EN 420, EN 388, EN 407, ANSI/ISEA 105, ANSI/ISEA 138
    • Size Range To
      • 11
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Reusability
      • Yes
    • Resistance to heat Contact
      • 1
    • Puncture Resistance
      • 2
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Impact protection
    • Product Family
      • Rig Dog™ Knit Grip Plus
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • Palm Material
      • Nitrile
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyester, HPPE, steel, glass fiber, nitrile, TPR
    • Lining Material
      • Polyester, HPPE, steel, glass fiber
    • Lined
      • No
    • Length
      • up to 300
    • Large quantities of molten metal EN 407
      • X
    • Knuckle Strap Included
      • No
    • Impact Resistance
      • P
    • ISO 13997 Cut Protection
      • D
    • Heat Resistance Rating
      • 1
    • Grip
      • Wet & dry grip
    • Glove Type
      • Impact protection
    • Glove Gauge
      • 13
    • Food certification
      • N
    • Features & Benefits
      • Impact, ANSI A4/ISO D cut-resistant palm and backof-hand; 13 gauge; knitted and dipped manufacturing; double layer palm dipped: first layer is smooth nitrile coating and the second layer is sandy finishing for oil grip performance; with knit wrist
    • Cut Resistance EN 388
      • X
    • Cut Resistance
      • A4/D
    • Cuff Style
      • Wristband
    • Cuff Material
      • Nitrile
    • Cuff Length
      • 300 inch
    • Convective heat EN 407
      • X
    • Contact heat EN 407
      • 1
    • Construction
      • Knit
    • Color 
      • black/yellow
    • Coating Material
      • Nitrile, nitrile foam
    • Coating Finish
      • Sandy finish
    • Coating Coverage
      • Palm
    • Coating Color
      • Black
    • Coated
      • Yes
    • Clean Room Capability
      • N
    • Chemotherapy Tested
      • No
    • Care and Maintenance
      • Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Brand
      • Honeywell
    • Back Material
      • Polyester and Spandex, with foam inside
    • Back Features
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Glass Fiber, Polyester, Steel Fiber, HPPE
    • • Tightness level
      • Palm tight
    • • Thickness (mm)
      • 13
    • • Thickness (inch)
      • 0.5109
    • • Thickness
      • Above 1mm
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Special gloves kind (Beta)
      • Impact
    • • Special gloves kind
      • Impact
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported, Impact
    • • Risk
      • Mechanical, Heat, Liquid
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Product reference
      • 41-4413BE
    • • Product kind
      • Glove
    • • Product Style
      • 41-4413BE
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Double Layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 245
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Impact
      • P
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Confined Space, Building and Construction, Industry, Logistics, Mechanical industry, Mining, Oil and gas industry, Petrochemistry industry, Refineries, Storage and Warehouse, Transportation, Wood industry
    • • Grip texture
      • Foam
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Specific glove
    • • Gauge
      • 13
    • • EN 407:2004
      • X1XXXX
    • • EN 407 (digit)
      • X1XXXX
    • • EN 407 (certification year)
      • 2004
    • • EN 388:2016
      • 4X42DP
    • • EN 388
      • 4X42DP
    • • Cut-iso
      • D
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Cut hand
      • Cut D
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Convective heat - Glove prevents flame heat :
      • X
    • • Contact Heat Resistance
      • 1
    • • Colors of the gloves
      • Black, Yellow
    • • Coating material and finition
      • Nitrile double layer
    • • Coating material
      • Nitrile
    • • Coating level
      • Palm coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Brand
      • PIP Global
    • • Benefits element
      • Long cuff (>290mm)
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • Wrist Type
      • Knit
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 41-4413BE
    • Standards
      • EN 420, EN 388, EN 407, ANSI/ISEA 105, ANSI/ISEA 138
    • Size Range To
      • 11
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Reusability
      • Yes
    • Resistance to heat Contact
      • 1
    • Puncture Resistance
      • 2
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Impact protection
    • Product Family
      • Rig Dog™ Knit Grip Plus
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • Palm Material
      • Nitrile
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyester, HPPE, steel, glass fiber, nitrile, TPR
    • Lining Material
      • Polyester, HPPE, steel, glass fiber
    • Lined
      • No
    • Length
      • up to 300
    • Large quantities of molten metal EN 407
      • X
    • Knuckle Strap Included
      • No
    • Impact Resistance
      • P
    • ISO 13997 Cut Protection
      • D
    • Heat Resistance Rating
      • 1
    • Grip
      • Wet & dry grip
    • Glove Type
      • Impact protection
    • Glove Gauge
      • 13
    • Food certification
      • N
    • Features & Benefits
      • Impact, ANSI A4/ISO D cut-resistant palm and backof-hand; 13 gauge; knitted and dipped manufacturing; double layer palm dipped: first layer is smooth nitrile coating and the second layer is sandy finishing for oil grip performance; with knit wrist
    • Cut Resistance EN 388
      • X
    • Cut Resistance
      • A4/D
    • Cuff Style
      • Wristband
    • Cuff Material
      • Nitrile
    • Cuff Length
      • 300 inch
    • Convective heat EN 407
      • X
    • Contact heat EN 407
      • 1
    • Construction
      • Knit
    • Color 
      • black/yellow
    • Coating Material
      • Nitrile, nitrile foam
    • Coating Finish
      • Sandy finish
    • Coating Coverage
      • Palm
    • Coating Color
      • Black
    • Coated
      • Yes
    • Clean Room Capability
      • N
    • Chemotherapy Tested
      • No
    • Care and Maintenance
      • Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Brand
      • Honeywell
    • Back Material
      • Polyester and Spandex, with foam inside
    • Back Features
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 4
    • • Year EN 388 : 2016
    • • Weft yarn : Glass Fiber, Polyester, Steel Fiber, HPPE
    • • Tightness level : Palm tight
    • • Thickness (mm) : 13
    • • Thickness (inch) : 0.5109
    • • Thickness : Above 1mm
    • • Tear : 4
    • • Support material : Weft yarn
    • • Special gloves kind (Beta) : Impact
    • • Special gloves kind : Impact
    • • Small drop molten metal - Glove prevents heat with : : X
    • • Size : 6, 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported, Impact
    • • Risk : Mechanical, Heat, Liquid
    • • Radiant heat resistance - Glove prevents thermal radiation : : X
    • • Product reference : 41-4413BE
    • • Product kind : Glove
    • • Product Style : 41-4413BE
    • • Pierce resistance : 2
    • • Other norms : CE category
    • • Number of layer : Double Layer
    • • Normes EN : EN 388 : Mechanical protection, EN407 Heat protection
    • • Mechanical glove kind : Knitted
    • • Manufacturer : Honeywell
    • • Liquid handled : Water and oil
    • • Length (mm) : 245
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Impact : P
    • • Honeywell Applications : Agricultural and forestry works, Mechanical engineering, machining, Confined Space, Building and Construction, Industry, Logistics, Mechanical industry, Mining, Oil and gas industry, Petrochemistry industry, Refineries, Storage and Warehouse, Transportation, Wood industry
    • • Grip texture : Foam
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Special glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Specific glove
    • • Gauge : 13
    • • EN 407:2004 : X1XXXX
    • • EN 407 (digit) : X1XXXX
    • • EN 407 (certification year) : 2004
    • • EN 388:2016 : 4X42DP
    • • EN 388 : 4X42DP
    • • Cut-iso : D
    • • Cut mix (ABCDDEF ou 12345) : D
    • • Cut hand : Cut D
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Convective heat - Glove prevents flame heat : : X
    • • Contact Heat Resistance : 1
    • • Colors of the gloves : Black, Yellow
    • • Coating material and finition : Nitrile double layer
    • • Coating material : Nitrile
    • • Coating level : Palm coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 2
    • • Burning behaviour - Ignited glove stops burning within : : X
    • • Brand : PIP Global
    • • Benefits element : Long cuff (>290mm)
    • • Arm level protection : Standard cuff (< 290mm)
    • • Abrasion : 4
    • Wrist Type : Knit
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 4
    • Style : 41-4413BE
    • Standards : EN 420, EN 388, EN 407, ANSI/ISEA 105, ANSI/ISEA 138
    • Size Range To : 11
    • Size Range From : 6
    • Size : 6, 7, 8, 9, 10, 11
    • Silicone Free : N
    • Reusability : Yes
    • Resistance to heat Contact : 1
    • Puncture Resistance : 2
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Impact protection
    • Product Family : Rig Dog™ Knit Grip Plus
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • Palm Material : Nitrile
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Polyester, HPPE, steel, glass fiber, nitrile, TPR
    • Lining Material : Polyester, HPPE, steel, glass fiber
    • Lined : No
    • Length : up to 300
    • Large quantities of molten metal EN 407 : X
    • Knuckle Strap Included : No
    • Impact Resistance : P
    • ISO 13997 Cut Protection : D
    • Heat Resistance Rating : 1
    • Grip : Wet & dry grip
    • Glove Type : Impact protection
    • Glove Gauge : 13
    • Food certification : N
    • Features & Benefits : Impact, ANSI A4/ISO D cut-resistant palm and backof-hand; 13 gauge; knitted and dipped manufacturing; double layer palm dipped: first layer is smooth nitrile coating and the second layer is sandy finishing for oil grip performance; with knit wrist
    • Cut Resistance EN 388 : X
    • Cut Resistance : A4/D
    • Cuff Style : Wristband
    • Cuff Material : Nitrile
    • Cuff Length : 300 inch
    • Convective heat EN 407 : X
    • Contact heat EN 407 : 1
    • Construction : Knit
    • Color  : black/yellow
    • Coating Material : Nitrile, nitrile foam
    • Coating Finish : Sandy finish
    • Coating Coverage : Palm
    • Coating Color : Black
    • Coated : Yes
    • Clean Room Capability : N
    • Chemotherapy Tested : No
    • Care and Maintenance : Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Brand : Honeywell
    • Back Material : Polyester and Spandex, with foam inside
    • Back Features : Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Knitted and Dipped Data Sheet
    application/pdf 2.25 MB
    2/16/2023
    2.25 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Honeywell Rig Dog Knit Grip Plus Technical Guide
    application/pdf 3.81 MB
    2/16/2023
    3.81 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Brochure
    application/pdf 17.3 MB
    2/16/2023
    17.3 MB
    Infographic
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Glove Size Chart US 1218
    application/pdf 849.13 KB
    5/17/2023
    849.13 KB
    Rig Dog Glove Size Chart US
    application/postscript 859.87 KB
    12/6/2023
    859.87 KB
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Brochure
    application/pdf 17.3 MB
    2/16/2023
    17.3 MB
    Rig Dog Glove Size Chart US 1218
    application/pdf 849.13 KB
    5/17/2023
    849.13 KB
    Honeywell Rig Dog Knit Grip Plus Technical Guide
    application/pdf 3.81 MB
    2/16/2023
    3.81 MB
    Rig Dog Knitted and Dipped Data Sheet
    application/pdf 2.25 MB
    2/16/2023
    2.25 MB
    Rig Dog Glove Size Chart US
    application/postscript 859.87 KB
    12/6/2023
    859.87 KB
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Knitted and Dipped Data Sheet
    2.25 MB
    2/16/2023
    Honeywell Rig Dog Knit Grip Plus Technical Guide
    3.81 MB
    2/16/2023
    Rig Dog Brochure
    17.3 MB
    2/16/2023
    Rig Dog Glove Size Chart US 1218
    849.13 KB
    5/17/2023
    Rig Dog Glove Size Chart US
    859.87 KB
    12/6/2023

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    41-4413BE/10XL
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/10XL
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/11XXL
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/11XXL
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/6XS
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/6XS
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/7S
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/7S
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/8M
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/8M
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/9L
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/9L
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280