/content/sps/au/en/search-results.html

    General Purpose Gloves

    North® Eco Knit™

    North® Eco Knit™

    Overview
    Cotton/polyester knit glove for general purpose hand protection. Seamless knit design has no seams to rub or chafe: for added wearer comfort. Natural color..

    Features & Benefits:
    • Cotton/polyester knit glove for general purpose hand protection
    • Seamless knit design has no seams to rub or chafe: for added wearer comfort
    • Natural color
    Specifications

    Others

    • Material
      • Nylon; Polyester
    • Puncture Resistance
      • EN388
    • Abrasion Resistance
      • ANSI/ISEA 105-ASTM D3389-05; EN388
    • Cut Resistance
      • ANSI/ISEA 105-ASTM F1790-97; EN388
    • Palm Material
      • Nylon; Polyester
    • Cuff Style
      • Knit
    • Standards
      • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420

    Others

    • Material
      • Nylon; Polyester
    • Puncture Resistance
      • EN388
    • Abrasion Resistance
      • ANSI/ISEA 105-ASTM D3389-05; EN388
    • Cut Resistance
      • ANSI/ISEA 105-ASTM F1790-97; EN388
    • Palm Material
      • Nylon; Polyester
    • Cuff Style
      • Knit
    • Standards
      • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
    • Material : Nylon; Polyester
    • Puncture Resistance : EN388
    • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
    • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
    • Palm Material : Nylon; Polyester
    • Cuff Style : Knit
    • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list