/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    General Purpose Gloves

    Grip N® Kevlar® Hot Mill

    Grip N® Kevlar® Hot Mill

    Overview
    Seamless knit: glove-within-a-glove design: kevlar and cotton outer shell and cotton/poly inner shell allows for thermal protection up to 400° F. The Nitrile 'N' coating on both sides of glove for added grip on wet or dry objects.

    Features & Benefits:
    • Provides protection against intermittent heat up to 400° F
    • Nitrile palm coating provides excellent grip and longer life
    • Knit design allows hands to breathe: unlike cut/sewn hot mill gloves
    • Two glove design has outer glove made of Kevlar and cotton for cut and slash protection: and an inner glove of cotton/polyester for insulation
    Available sizes: One size
     
    Specifications

    Others

    • Material
      • Cotton; Polyester
    • Abrasion Resistance
      • ANSI/ISEA 105-ASTM D3389-05
    • Cut Resistance
      • ANSI/ISEA 105 Level-3; EN388 Level-5
    • Palm Material
      • Cotton; Polyester
    • Coating Color
      • Rust
    • Glove Type
      • Cut-Resistant Golves
    • Cuff Style
      • Knit
    • Standards
      • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420

    Others

    • Material
      • Cotton; Polyester
    • Abrasion Resistance
      • ANSI/ISEA 105-ASTM D3389-05
    • Cut Resistance
      • ANSI/ISEA 105 Level-3; EN388 Level-5
    • Palm Material
      • Cotton; Polyester
    • Coating Color
      • Rust
    • Glove Type
      • Cut-Resistant Golves
    • Cuff Style
      • Knit
    • Standards
      • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420
    • Material : Cotton; Polyester
    • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05
    • Cut Resistance : ANSI/ISEA 105 Level-3; EN388 Level-5
    • Palm Material : Cotton; Polyester
    • Coating Color : Rust
    • Glove Type : Cut-Resistant Golves
    • Cuff Style : Knit
    • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    52/7457
    7 Kevlar® and cotton outer glove and cottonpoly inner glove Yellow Nitrile N-pattern Rust
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-52-7457
    52/7457
    7 Kevlar® and cotton outer glove and cottonpoly inner glove Yellow Nitrile N-pattern Rust
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-52-7457