/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Cut Resistant Gloves

    Tuff-Coat Cut Resistant

    Tuff-Coat Cut Resistant

    Overview
    Tuff-Coat dipped gloves provide durable hand protection without sacrificing dexterity.

    Features & Benefits:
    • Tuff-Coat: cut-resistant series are seamless knit liners with durable quality coatings.
    • Tuff-Coat liners feature DuPont KEVLAR brand fiber that are soft and comfortable: with no seams to rub and chafe - like cut & sewn gloves can.
    • Tuff-Coat quality dip coatings are available in either natural rubber or nitrile for added protection: and to inhibit liquid penetration.
    • Tuff-Coat gloves are ANSI/ASTM rated cut-level 2 for excellent protection against cuts and abrasions.
    Specifications

    Others

    • Abrasion Resistance
      • ASTM 3389-05 Level 3; EN388 Level 1
    • Standards
      • ASTM 3389-05 Level-3; EN388 Level-1; ANSI-ASTM F1790-97 Level-2
    • Seam Style
      • Seamless
    • Palm Material
      • Rubber
    • Material
      • Kevlar
    • Lining Material
      • Kevlar
    • Cut Resistance
      • ANSI - ASTM F1790-97 Level-2
    • Cuff Style
      • Knit
    • Coating Color
      • Blue

    Others

    • Abrasion Resistance
      • ASTM 3389-05 Level 3; EN388 Level 1
    • Standards
      • ASTM 3389-05 Level-3; EN388 Level-1; ANSI-ASTM F1790-97 Level-2
    • Seam Style
      • Seamless
    • Palm Material
      • Rubber
    • Material
      • Kevlar
    • Lining Material
      • Kevlar
    • Cut Resistance
      • ANSI - ASTM F1790-97 Level-2
    • Cuff Style
      • Knit
    • Coating Color
      • Blue
    • Abrasion Resistance : ASTM 3389-05 Level 3; EN388 Level 1
    • Standards : ASTM 3389-05 Level-3; EN388 Level-1; ANSI-ASTM F1790-97 Level-2
    • Seam Style : Seamless
    • Palm Material : Rubber
    • Material : Kevlar
    • Lining Material : Kevlar
    • Cut Resistance : ANSI - ASTM F1790-97 Level-2
    • Cuff Style : Knit
    • Coating Color : Blue

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list