/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Cut Resistant Gloves

    NorthFlex Nitri Task™

    NorthFlex Nitri Task™

    Overview
    Features & Benefits:
    • Lightweight: 13 gauge nylon glove with nitrile full palm and fingertip coating.
    • White nylon shell: gray nitrile coating: knit wrist.
    Specifications

    Others

    • Material
      • Nylon
    • Puncture Resistance
      • EN388
    • Abrasion Resistance
      • ANSI/ISEA 105 - ASTM D3389-05; EN388
    • Lining Material
      • Nylon
    • Cut Resistance
      • ANSI/ISEA 105 - ASTM F1790-97; EN388
    • Palm Material
      • Nitrile
    • Coating Color
      • Charcoal Gray
    • Liner Color
      • White
    • Seam Style
      • Seamless
    • Liner Type
      • White nylon seamless liner.
    • Cuff Style
      • Knit
    • Standards
      • OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420

    Others

    • Material
      • Nylon
    • Puncture Resistance
      • EN388
    • Abrasion Resistance
      • ANSI/ISEA 105 - ASTM D3389-05; EN388
    • Lining Material
      • Nylon
    • Cut Resistance
      • ANSI/ISEA 105 - ASTM F1790-97; EN388
    • Palm Material
      • Nitrile
    • Coating Color
      • Charcoal Gray
    • Liner Color
      • White
    • Seam Style
      • Seamless
    • Liner Type
      • White nylon seamless liner.
    • Cuff Style
      • Knit
    • Standards
      • OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
    • Material : Nylon
    • Puncture Resistance : EN388
    • Abrasion Resistance : ANSI/ISEA 105 - ASTM D3389-05; EN388
    • Lining Material : Nylon
    • Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
    • Palm Material : Nitrile
    • Coating Color : Charcoal Gray
    • Liner Color : White
    • Seam Style : Seamless
    • Liner Type : White nylon seamless liner.
    • Cuff Style : Knit
    • Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list