/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Finger Cots

    North® Natural Rubber Finger Cots

    North® Natural Rubber Finger Cots

    Overview
    The North® Natural Rubber Finger Cots are 3mil and are designed with tapered fingertips to promote high tactile sensitivity.
     
    Features & Benefits:
    • Available in sizes Small to Xlarge
    • Powder-free, white, rolled – 2 ¾ in / 3 mi
    Specifications

    Others

    • Material
      • Natural Rubber
    • Powder Content
      • Powder Free
    • Construction
      • Dipped
    • Cuff Style
      • Rolled
    • Standards
      • ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
    • Packaging
      • 144 cots per box; 100 boxes per case gross

    Others

    • Material
      • Natural Rubber
    • Powder Content
      • Powder Free
    • Construction
      • Dipped
    • Cuff Style
      • Rolled
    • Standards
      • ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
    • Packaging
      • 144 cots per box; 100 boxes per case gross
    • Material : Natural Rubber
    • Powder Content : Powder Free
    • Construction : Dipped
    • Cuff Style : Rolled
    • Standards : ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
    • Packaging : 144 cots per box; 100 boxes per case gross

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list