/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Rope Grabs & Vertical Lifelines

    Miller® Sharp Edge Rope Fall Arrestor

    Miller® Sharp Edge Rope Fall Arrestor

    Overview
    • Manufactured from robust 12.7mm Sharp Edge rated kernmantle rope
    • Type 1 fall arrestor moves along the rope and locks in the event of a fall
    • For applications where fall protection equipment may come into contact with a sharp edge 
    • Perfect for use as a back-up line when using winches or fall arrestors

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M1010120
    15m SE Rope
    M1010120
    15m SE Rope
    M1010121
    20m SE Rope
    M1010121
    20m SE Rope
    M1010122
    30m SE Rope
    M1010122
    30m SE Rope
    M1010123
    15m SE Rope
    M1010123
    15m SE Rope
    M1010124
    20m SE Rope
    M1010124
    20m SE Rope
    M1010125
    30m SE Rope
    M1010125
    30m SE Rope