Harnesses
Miller DuraFlex™ Stretchable Harnesses
Miller DuraFlex™ Stretchable Harnesses
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Patented Miller DuraFlex™ Harnesses feature specially formulated elastomer webbing that stretches and conforms to the shape of the worker preventing any bunching: binding or kinking.
Improve Safety
With added comfort: DuraFlex™ Harnesses offer wider end-user acceptance - A comfortable harness is worn properly: enhancing compliance and safety on the job site.
Productivity
Because DuraFlex Harnesses™ are stretchable: the worker has greater mobility with less fatigue. Rated to 400-lbs. (181.4 kg) capacity.
Features & Benefits:
Stretchable Webbing
- Provides maximum comfort and maneuverability
- Resists environmental effects to maintain its high-performance level
- 6:000 lb. tensile strength surpasses the standard
- Lanyard ring allows user to attach the lanyard when not in use: minimizing hazards associated with the lanyard hanging freely
- Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
- Sub-pelvic strap distributes weight for added support after a fall
- Forged steel back D-ring for maximum strength and dependability
- Soft: flexible D-ring pad for added comfort
- Buckle adjustments in the shoulder: chest and leg straps ensure proper fit
- Varying combinations of friction: mating and tongue/grommet buckles are available
- Solid color leg straps help the wearer orient the harness for ease of donning
- Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
- Permanently attached back pad with positioning side D-rings
- Removable body belt
- The Ms. Miller Harness is the only full-body harness on the market specifically designed for the female worker
- The special design keeps shoulder straps at the side and away from the chest: offers better hip support: and increases comfort
- Attached body belt with positioning side D-rings and accessory rings
- Back pad: and an enhanced saddle seat with D-rings and padding for extended positioning
Others
- RFID
- Yes
- Shoulder Strap Buckle Type
- Mating Buckle
- Chest Strap Buckle Type
- Mating Buckle
- Leg Strap Buckle Type
- Friction
- Webbing Material
- Polyester
- Urethane Elastomer
- Sub-Pelvic Strap
- Yes
- Padding Location
- Back
- D-Ring Locations
- Back
- Chest
- Side
- Webbing Color
- Green
- Harness Style
- Stretchable
- Webbing Type
- DuraFlex
- Product Type
- Harness Degrees Celsius
- Harness Size
- Universal
Others
- RFID
- Yes
- Shoulder Strap Buckle Type
- Mating Buckle
- Chest Strap Buckle Type
- Mating Buckle
- Leg Strap Buckle Type
- Friction
- Webbing Material
- Polyester
- Urethane Elastomer
- Sub-Pelvic Strap
- Yes
- Padding Location
- Back
- D-Ring Locations
- Back
- Chest
- Side
- Webbing Color
- Green
- Harness Style
- Stretchable
- Webbing Type
- DuraFlex
- Product Type
- Harness Degrees Celsius
- Harness Size
- Universal
- RFID : Yes
- Shoulder Strap Buckle Type : Mating Buckle
- Chest Strap Buckle Type : Mating Buckle
- Leg Strap Buckle Type : Friction
- Webbing Material : Polyester|Urethane Elastomer
- Sub-Pelvic Strap : Yes
- Padding Location : Back
- D-Ring Locations : Back|Chest|Side
- Webbing Color : Green
- Harness Style : Stretchable
- Webbing Type : DuraFlex
- Product Type : Harness Degrees Celsius
- Harness Size : Universal
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Manuals and Guides
Others
Please sign in to view part numbers available for purchase based on your account Sign In