Harnesses
Miller DuraFlex Python™ Ultra Harnesses
Miller DuraFlex Python™ Ultra Harnesses
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
DuraFlex Python™ Ultra Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.
Easy To Fit
Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort.
Comfortable & Durable
Tubular: high-strength: abrasion-resistant webbing with high-density: water-repellant foam features contoured edges to improve comfort.
Features & Benefits:
Easy To Fit
- Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort.
- Tubular: high-strength: abrasion-resistant webbing with high-density: water-repellant foam features contoured edges to improve comfort.
- Lanyard ring allows user to attach the lanyard when not in use: minimizing hazards associated with the lanyard hanging freely
- Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
- Sub-pelvic strap distributes weight for added support after a fall
- Forged steel back D-ring for maximum strength and dependability
- Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
- Solid color leg straps help the wearer orient the harness for ease of donning
- Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
Others
- RFID
- Yes
- Shoulder Strap Buckle Type
- Friction
- Chest Strap Buckle Type
- Quick-Connect
- Leg Strap Buckle Type
- Quick-Connect
- Tongue Buckle
- Webbing Material
- Polyester
- Urethane Elastomer
- Sub-Pelvic Strap
- Yes
- Padding Location
- Back
- D-Ring Locations
- Back
- Side
- D-Ring Material
- Steel
- Webbing Color
- Blue
- Green
- Webbing Type
- DuraFlex
- Product Type
- Harness Degrees Celsius
- Harness Size
- Universal
Others
- RFID
- Yes
- Shoulder Strap Buckle Type
- Friction
- Chest Strap Buckle Type
- Quick-Connect
- Leg Strap Buckle Type
- Quick-Connect
- Tongue Buckle
- Webbing Material
- Polyester
- Urethane Elastomer
- Sub-Pelvic Strap
- Yes
- Padding Location
- Back
- D-Ring Locations
- Back
- Side
- D-Ring Material
- Steel
- Webbing Color
- Blue
- Green
- Webbing Type
- DuraFlex
- Product Type
- Harness Degrees Celsius
- Harness Size
- Universal
- RFID : Yes
- Shoulder Strap Buckle Type : Friction
- Chest Strap Buckle Type : Quick-Connect
- Leg Strap Buckle Type : Quick-Connect|Tongue Buckle
- Webbing Material : Polyester|Urethane Elastomer
- Sub-Pelvic Strap : Yes
- Padding Location : Back
- D-Ring Locations : Back|Side
- D-Ring Material : Steel
- Webbing Color : Blue|Green
- Webbing Type : DuraFlex
- Product Type : Harness Degrees Celsius
- Harness Size : Universal
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Please sign in to view part numbers available for purchase based on your account Sign In