Self-Retracting Lifelines
Miller MightyLite™ Leading Edge Self-Retracting Lifeline
Miller MightyLite™ Leading Edge Self-Retracting Lifeline
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Miller MightyLite™ Leading Edge Self-Retracting Lifeline (LE SRL) is designed to protect a worker from a fall that involves going over an edge. The MightyLite LE SRL features a shock absorber integrated into the lifeline: lowering fall arrest forces.
Designed For Dual Applications
Engineeredfor use in leading edge applications or with a traditional overhead anchorage.
Extended Service Life
The MightyLite LE SRL features durable: corrosion-resistant stainless steel and aluminum construction.
Features & Benefits:
- Engineered for use in leading edge applications or with a traditional overhead anchorage
- Designed to protect a worker if a fall occurs that involves going over an edge
- Features a shock absorber integrated into the lifeline: lowering fall arrest forces
- Durable: corrosion-resistant stainless steel and aluminum construction extends service life
- 30% lighter than competitive models in class for easy handling
- Dual swivels design (unit top and snap hook) minimizes lifeline twisting during use
- Rated for up to a 310 lb. user in leading edge applications and up to a 400 lb. user when mounted overhead
- Models available with Kevlar® Shock-Absorbing Packs for Welding Applications
Others
- Edge Rated
- Yes
- Self-Retracting Device Type
- Self-Retracting Lifeline
- Connector Gate Strength
- 3600
- Lifeline Connector
- Locking Snap Hook
- Lifeline Material
- Galvanized Steel
- Unit Connector
- Carabiner
- Application
- Leading Edge
Others
- Edge Rated
- Yes
- Self-Retracting Device Type
- Self-Retracting Lifeline
- Connector Gate Strength
- 3600
- Lifeline Connector
- Locking Snap Hook
- Lifeline Material
- Galvanized Steel
- Unit Connector
- Carabiner
- Application
- Leading Edge
- Edge Rated : Yes
- Self-Retracting Device Type : Self-Retracting Lifeline
- Connector Gate Strength : 3600
- Lifeline Connector : Locking Snap Hook
- Lifeline Material : Galvanized Steel
- Unit Connector : Carabiner
- Application : Leading Edge
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Others
Please sign in to view part numbers available for purchase based on your account Sign In