/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Barriers

    Miller ShockFusion™/Fusion™ Base Plates and Mounting Assemblies

    Horizontal Lifeline Kits for Rooftop Safety

    Overview
    Features & Benefits:
    • A variety of do-it-yourself Miller ShockFusion Horizontal Lifeline (HLL) Kits for rooftop safety is now available: and offers the same innovative energy-absorbing design as a custom ShockFusion System.
    • The new kits are designed for simple straight line configurations and are rated for one to four users.
    • All Miller ShockFusion HLL Kits are designed to minimize deflection in the lifeline while effectively managing system forces to maintain a safe connection to a variety of roof structures. T
    • he unique mounting system makes installation quick and easy while reducing labor costs.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    23510
    BENDABLE INTERMEDIATE BRACKET
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-23510
    23510
    BENDABLE INTERMEDIATE BRACKET
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-23510
    25114
    Includes a turnbuckle mechanism for adjusting tension and tension indicator to show when proper tension has been adjusted. Accommodates 516-inch (8mm) cable.
    25114
    Includes a turnbuckle mechanism for adjusting tension and tension indicator to show when proper tension has been adjusted. Accommodates 516-inch (8mm) cable.
    X11006
    Accommodates connection of Fusion Intermediate Post (X11008) or ShockFusion EndCorner Post (X11009) to plywood with minimum thickness of 58-in. (15.9 mm) CDX when paired Multipurpose Base (X11013)
    X11006
    Accommodates connection of Fusion Intermediate Post (X11008) or ShockFusion EndCorner Post (X11009) to plywood with minimum thickness of 58-in. (15.9 mm) CDX when paired Multipurpose Base (X11013)
    X11007
    EXPANSION ANCHOR KIT
    X11007
    EXPANSION ANCHOR KIT
    X11008
    FUSION POST ASSEMBLY
    X11008
    FUSION POST ASSEMBLY
    X11009
    SHOCKFUSION POST ASSEMBLY
    X11009
    SHOCKFUSION POST ASSEMBLY
    X11010
    ROOF POST BASE, SMALL PAINT
    X11010
    ROOF POST BASE, SMALL PAINT
    X11011
    ROOF POST BASE, SSEAM LARGE
    X11011
    ROOF POST BASE, SSEAM LARGE
    X11012
    Connection of Fusion Intermediate Post (X11009) or ShockFusion EndCorner Post (X11009) through membrane, insulation & into metal sheathing, wood sheathing, or concrete with a combined thickness of up to 10.5''
    X11012
    Connection of Fusion Intermediate Post (X11009) or ShockFusion EndCorner Post (X11009) through membrane, insulation & into metal sheathing, wood sheathing, or concrete with a combined thickness of up to 10.5''
    X11013
    For Metal Sheathing, Trapezoidal, Wood, and Concrete Roofs
    X11013
    For Metal Sheathing, Trapezoidal, Wood, and Concrete Roofs