/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Anchorage Connectors

    D-Bolt Anchor

    Bolt Anchor with lockwasher and nut

    Overview

    D-Bolt Anchor for up to 3/4-in (19 mm) working thickness

    Includes a 1/2-in. (13 mm) diameter bolt with lockwasher and nut

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    416SS/
    Stainless Steel D-bolt Anchorage Connector - features 58in hole for hardware, 58in dia X 5in long stainless steel bolt wnut and washer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppe-1-2-inch-d-type-anchor-bolt-image-1
    416SS/
    Stainless Steel D-bolt Anchorage Connector - features 58in hole for hardware, 58in dia X 5in long stainless steel bolt wnut and washer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppe-1-2-inch-d-type-anchor-bolt-image-1
    417SS/
    Stainless Steel D-bolt Anchorage Connector, 58in hole for hardware, does not include hardware
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppe-1-2-inch-d-type-anchor-bolt-image-1
    417SS/
    Stainless Steel D-bolt Anchorage Connector, 58in hole for hardware, does not include hardware
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppe-1-2-inch-d-type-anchor-bolt-image-1