The ABP2 Series pressure sensors provide exceptional performance for both Ultra Low Pressure (ULP) and High Pressure High Temperature (HPHT) applications. Engineered for accuracy and reliability, these sensors are suited for diverse environments, ensuring optimal operation across various industries.
Discover ABP2 ULP
Performance and reliability in ultra-low pressure sensing for a range of applications.
The ABP2 ULP series is designed to deliver precise measurement in ultra-low pressure environments, ensuring optimal performance and reliability. With advanced sensing technology, it features low power consumption and compact design, making it suitable for diverse applications in medical, HVAC, and industrial sectors. Experience the difference with our state-of-the-art solutions.
Exceptional Benefits Await
The ABP2 ULP offers unrivaled features tailored for both industrial and medical markets, ensuring your systems perform at their best. Experience enhanced accuracy and reliability with our innovative technology.
Ultra Low Pressure
High Accuracy
Low Power Consumption
The Honeywell ABP2 Series pressure sensors are highly suitable for integration into premium coffee and espresso machines. With an extended pressure range from 2.5 mbar to 20 bar (0.036 psi to 290 psi), these sensors can accurately monitor both low-pressure and high-pressure processes within coffee machines.
Exceptional Benefits Await
The ABP2 HPHT sensor delivers unparalleled performance for high-pressure and high-temperature applications in both industrial and medical markets. Rely on our cutting-edge technology for enhanced reliability and accuracy, ensuring your systems operate efficiently under extreme conditions.
Enhanced Durability
Robust Design
Extended Range
Discover More Pressure Sensing Solutions
Honeywell has an extensive range of board mount pressure sensing solutions. We have you covered, whatever your application.
ULP not quite the pressure range range you're looking for? Explore the rest of our ABP2 portfolio.
Premium accuracies for performance-driven applications. Our TruStability™ series delivers the best of board mount sensing.
Our small form factor MicroPressure sensors provide accurate, economical pressure sensing to suit those very high volume applications.
Honeywell's board mount pressure sensors excel in demanding medical and industrial applications, providing exceptional precision and reliability. These sensors enhance device performance, backed by our expert sales and technical support to help you select the ideal pressure sensing solution.