How It Works | Features | Assets | Contact
RTY Series Dual Output
The RTY Series Hall-effect Rotary Position Sensors provide non-contact sensing in harsh transportation and industrial applications at a competitive cost.
Dual Signal
Two independent opposing analog outputs
Lever Options
Can reduce the number of mechanical linkages
Low Power
Ideal for low-voltage applications
These products use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator over a set operating range.
Non-contact Operation
True, non-contact operation
Long Life
35 M cycle product life
Rugged
Rugged IP67 and IP69K-sealed package with integral connector
Enhanced Protection
Automotive-grade EMI/EMC testing, integrated reverse polarity, and short circuit protection
Eight Ranges
Eight operating ranges up to 360°
Dual Signal
Dual signal capability: sensor delivers two voltage output signals
The RTY Series dual-output sensor provides two independent opposing analog output signals.
Read how they may be applied in transportation applications.
APPLICATION NOTE
RTY Series for Transportation Apps
RTY sensors be used to sense angular position of pedals, throttles, gear shift, levers, steering, linkages, and hitches.
APPLICATION NOTE
Rotary Sensors for Marine Applications
Accurate position reporting helps maintain peak performance and protects against damage.
APPLICATION NOTE
Active Suspension
The Honeywell Hall-effect rotary position sensors provide data for demanding active suspension applications.
APPLICATION NOTE
Hall-effect Sensors for Chassis Height
To overcome the issues of the equipment tilt, Honeywell offers the Hall-effect Based RTY Position Sensor.