Hydrogen Leak Detection

Detection range of 0 % to 4 % (CAN) or 10% (Analog) to ensure life and assets are protected.

iSeries M Sensor

Sensor Technology

The use of thermal conductivity technology ensures stable and reliable performance in different conditions and applications.

                         

 

Converting Output Signal

Sensor signal output is propotional to the level of hydrogen gas detected.

>

Sensor Output Communication

Communicates the measured hydrogen level to a number of user control systems.

>

System Check

Ensure the systems are operating correctly and safely based on hydrogen sensor readings.

Enhanced Safety Operations

The Hydrogen Leak Detector helps deliver peace of mind knowing both assets and personnel are protected.

                         

Measuring Range
Can detect Hydrogen levels between 0 % and 4 % (CAN) or 10% (Analog) to protect against LELs.

Extended Life
10+ years of sensor life to ensure low total cost of ownership.

Reliable & Accurate
Highly resistant to chemical poisoning.

Environmental Sealing
IP67 sealing enables use in harsh environments.

Response Time
< 2 second response time ensures quick communication of hydrogen level changes.

Output Compensation
 Compensated for temperature and humidity to ensure reliable operation in varying conditions.

Our Assets

Dive further to explore the highly accurate and reliable Hydrogen Leak Detector.

                         

Product Data Sheet - CAN

Product Data Sheet - Analog

Clean Energy Brochure

Application Note

Hydrogen Leak Detection Insights

Discover cutting-edge tech for hydrogen leak safety 

 
 

Need help with a project?

Fill in the form and one of our team members will help you in finding the best solutions for your needs!