How It Works | Features | Assets | Evaluation Kit | Contact
ABP3 Series
Board Mount Pressure Sensor
Provides leading performance, configurability, reliability, and value with an extended pressure range from 2.5 mbar to 10 bar, and an extended operating temperature range from -40°C to 110°C.
The Honeywell ABP3 Series board mount pressure sensors combine advanced pressure measurement technology with temperature compensation, high resolution, and industry-leading accuracy.
Total Error Band (TEB) as low as 1.5% FSS
for highly reliable measurements across the compensated temperature range.
Wide pressure coverage
from 2.5 mbar to 10 bar (1 inH₂O to 150 psi).
Up to 15-bit effective resolution
for enhanced system performance.
Digital (I²C/SPI) and analog outputs
for easy integration into existing designs.
Wet-on-wet liquid media compatibility,
enabling use in flow monitoring, filter detection, and liquid handling systems.
Wide operating temperature range
from -40°C to 110°C.
Flexible Design Options –
various pressure types, packages, dry gas and liquid media configurations, and multiple pressure port styles.
The Honeywell board mount pressure demo kit makes it exceptionally easy to evaluate and demonstrate the precision, high performance and capabilities of the ABP3 and HSC2 board mount pressure sensors.
Need help with a project?
Fill in the form and one of our team members will help you in finding the best solutions for your needs!
Thank you for contacting us. One of our representatives will be in touch with you soon..