Precision Gas Sensing Built for Long Term Performance
Honeywell’s 4 Series NDIR Flammable Gas Sensors are engineered to detect flammable hydrocarbons (C1–C6) with exceptional accuracy, stability, and durability. Designed for use in portable and fixed gas detectors, these sensors support safety‑critical applications across oil & gas, industrial, and chemical processing environments.
With non‑dispersive infrared (NDIR) technology, the 4 Series provides reliable performance over a long operational life—reducing maintenance, minimizing recalibration, and helping lower total cost of ownership.
Ideal for:
- Personal gas safety devices
- Portable gas detectors
- Fixed gas detection systems
- Industrial and hazardous environments
Features and Benefits
Digital Interface
Sensors use a digital UART protocol as a standard method to communicate with instruments via chip select.
Enhanced Resilience
Environmental robustness enables reliable performance in high‑temperature and high‑humidity conditions.
Gas Selection
Options are available to select from a range of target hydrocarbon gases with linearized output for minimal processing.
Long Life
Proven sensing technology is designed to operate reliably for more than ten years.
Pre-calibrated
Sensors are calibrated during manufacturing, with calibration data written directly into the sensor.
Certified
Meets global performance standards, including ATEX, IECEx, and other applicable certifications.
Technical Resources
Download Product Documentation
DATA SHEET
4 Series NDIR Hydrocarbon Gas Sensor
Detailed performance specifications for the Honeywell 4 Series NDIR hydrocarbon gas sensor, including detection range, accuracy, environmental performance, and long‑life operation for industrial and safety applications.
CHARACTERIZATION NOTE
Sensitivity to
Hydrocarbons
Technical characterization data detailing the sensitivity and response of the 4 Series NDIR gas sensor to hydrocarbon gases, supporting sensor integration and gas detection system design.