patient room components
74160C1 Systevo Call Easy Patient Handset
Systevo call easy patient handset with DIN-Plug, cable length 5m, protection class IP54
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74160C1
Systevo Call Easy handset with ergonomic design, for easy operation by patients and residents in care facilities. Equipped with large call button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation.
Housings without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities.
Equipped with antimicrobial compound for reduction of existing bacteria or preventing their reproduction.
Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds).
Robust housing with surrounding rubber coating for shock protection and safe handling during daily usage.
Features
- Plastic housing in antimicrobial compound, colored in white/gray
- Front call button with pictogram and LED reassurance light / finding light in accordance with VDE 0834
- Buttons are colored according opera ting functions, with pressure point
- Version in IP54
- Surrounding rubber coating for shock-proof and safe handling
- 7-pole connector (DIN)
Special material properties:
- High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
- Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
- Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire protection class V0)
- Halogen free
- Max. Permissible cable tensile force: 40kg (Cable entry of housing: 20kg)
- NCC
Accessories
74160Z3 - Wall mounting kit, Systevo Call Easy.
74160Z2 - Mounting, Systevo Call Easy.
74160Z1 - Fixing-Clip, Systevo Call Easy.
Operating Characteristics
- Air Humidity
- < 90% (Non-Condensing)
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Ambient Temperature
- -10 to 50°C
Dimensions & Weight
- Weight (g)
- 280
- Dimensions
- W: 47 mm H: 133 mm D: 24 mm
- Cable length (m)
- 5
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- IP54
- CE certificate
- UL 1069
- VDE 0834
- Approval
- MIL-STD-810G
Electrical Specifications
- Power Supply
- 24 VDC +/- 10%
- Current consumption @ 24 V DC (mA)
- 10 to 30
Material Specifications
- Material
- PC + ABS-FR (AM, UV)
Features
- Features & Benefits
- 7-Pole Connector (DIN)
- Antimicrobial Surface
- Buttons are Colored According Operating Functions with Pressure Point
- Durability
- Front Call Button with Pictogram and LED Reassurance Light/Finding Light in Accordance with VDE 0834
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation, Cleaning, Disinfection, Shocks etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Max. Permissible Cable Tensile Force: 40kg (Cable Entry of Housing: 20kg)
- NCC
- Plastic Compound (PC + ABS-FR)
- Plastic Housing in Antimicrobial Compound Colored in White/Gray
- Strength
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
- Surrounding Rubber Coating for Shockproof and Safe Handling
- UV-Resistant
- Color
- Front in White (RAL9003)
- Housing Back in Gray
- Light Gray Cable
- Coating Type
- Rubber
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 90% (Non-Condensing)
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Ambient Temperature
- -10 to 50°C
Dimensions & Weight
- Weight (g)
- 280
- Dimensions
- W: 47 mm H: 133 mm D: 24 mm
- Cable length (m)
- 5
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- IP54
- CE certificate
- UL 1069
- VDE 0834
- Approval
- MIL-STD-810G
Electrical Specifications
- Power Supply
- 24 VDC +/- 10%
- Current consumption @ 24 V DC (mA)
- 10 to 30
Material Specifications
- Material
- PC + ABS-FR (AM, UV)
Features
- Features & Benefits
- 7-Pole Connector (DIN)
- Antimicrobial Surface
- Buttons are Colored According Operating Functions with Pressure Point
- Durability
- Front Call Button with Pictogram and LED Reassurance Light/Finding Light in Accordance with VDE 0834
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation, Cleaning, Disinfection, Shocks etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Max. Permissible Cable Tensile Force: 40kg (Cable Entry of Housing: 20kg)
- NCC
- Plastic Compound (PC + ABS-FR)
- Plastic Housing in Antimicrobial Compound Colored in White/Gray
- Strength
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
- Surrounding Rubber Coating for Shockproof and Safe Handling
- UV-Resistant
- Color
- Front in White (RAL9003)
- Housing Back in Gray
- Light Gray Cable
- Coating Type
- Rubber
Others
- Industry
- Healthcare
- Air Humidity : < 90% (Non-Condensing)
- Weight (g) : 280
- Type Of Protection : Fire Protection Class V0|IP54
- Storage Temperature : -20 to 60°C
- Power Supply : 24 VDC +/- 10%
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Material : PC + ABS-FR (AM, UV)
- Industry : Healthcare
- Features & Benefits : 7-Pole Connector (DIN)|Antimicrobial Surface|Buttons are Colored According Operating Functions with Pressure Point|Durability|Front Call Button with Pictogram and LED Reassurance Light/Finding Light in Accordance with VDE 0834|Good Mechanical Properties with High Resistance to the Daily Stress (Operation, Cleaning, Disinfection, Shocks etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Max. Permissible Cable Tensile Force: 40kg (Cable Entry of Housing: 20kg)|NCC|Plastic Compound (PC + ABS-FR)|Plastic Housing in Antimicrobial Compound Colored in White/Gray|Strength|Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability|Surrounding Rubber Coating for Shockproof and Safe Handling|UV-Resistant
- Dimensions : W: 47 mm H: 133 mm D: 24 mm
- Current consumption @ 24 V DC (mA) : 10 to 30
- Color : Front in White (RAL9003)|Housing Back in Gray|Light Gray Cable
- Coating Type : Rubber
- Cable length (m) : 5
- CE certificate : UL 1069|VDE 0834
- Approval : MIL-STD-810G
- Ambient Temperature : -10 to 50°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In