/content/sps/ca/en/search-results.html

    torque transducers

    Series 366 Torque Watch® Gauge

    The 366 Series low range torque watch gauge accurately measures very low torque from 0.2 g-cm to 42 g-cm. A calibrated spring, shaft and pointer run in jeweled bearings to minimize friction, with three miniature adapter chucks available.

    Overview

    The 366 low range torque watch gauge series accurately measures very low torque. Three miniature adapter chucks allow simple coupling to the device being measured. To minimize friction, a calibrated spring, shaft, and pointer assembly are mounted in jeweled bearings. The unit can measure torque in either a clockwise or counterclockwise direction. A stainless steel internal rotation stop helps prevent damage from over-torque up to three times the normal range.

    Features
    • 0.2 gm-cm to 42 gm-cm [0.003 in-oz to 0.6 in-oz] capacities
    • 5 % (366-0) and 10 % (366-2, 366-3) accuracy
    • Three miniature adapter chucks available
    • Dial indication (standard)
    • Overload protection
    Specifications

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Healthcare|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Test & Measurement Model 366 Low Range Torque Watch Gauge Datasheet
    application/pdf 114.79 KB
    8/13/2025
    114.79 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 366 Low Range Torque Watch Gauge Manual
    application/pdf 114.01 KB
    8/13/2025
    114.01 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Model 366 Product Photos
    application/zip 708.9 KB
    7/17/2021
    708.9 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 366 Front View
    image/png 56.11 KB
    7/17/2021
    56.11 KB
    Model 366 Case View
    image/png 255.71 KB
    7/17/2021
    255.71 KB
    Model 366 Side View
    image/png 82.39 KB
    7/17/2021
    82.39 KB
    366 lowres photo
    image/png 68.8 KB
    7/17/2021
    68.8 KB
    366 highres photo
    image/jpeg 80.66 KB
    7/17/2021
    80.66 KB
    Model 366 Close-up View
    image/png 168.03 KB
    7/17/2021
    168.03 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 366 Product Photos
    application/zip 708.9 KB
    7/17/2021
    708.9 KB
    Model 366 Front View
    image/png 56.11 KB
    7/17/2021
    56.11 KB
    Test & Measurement Model 366 Low Range Torque Watch Gauge Datasheet
    application/pdf 114.79 KB
    8/13/2025
    114.79 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 366 Case View
    image/png 255.71 KB
    7/17/2021
    255.71 KB
    Model 366 Side View
    image/png 82.39 KB
    7/17/2021
    82.39 KB
    366 lowres photo
    image/png 68.8 KB
    7/17/2021
    68.8 KB
    Model 366 Low Range Torque Watch Gauge Manual
    application/pdf 114.01 KB
    8/13/2025
    114.01 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    366 highres photo
    image/jpeg 80.66 KB
    7/17/2021
    80.66 KB
    Model 366 Close-up View
    image/png 168.03 KB
    7/17/2021
    168.03 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Test & Measurement Model 366 Low Range Torque Watch Gauge Datasheet
    114.79 KB
    8/13/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    Model 366 Low Range Torque Watch Gauge Manual
    114.01 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 366 Product Photos
    708.9 KB
    7/17/2021
    Model 366 Front View
    56.11 KB
    7/17/2021
    Model 366 Case View
    255.71 KB
    7/17/2021
    Model 366 Side View
    82.39 KB
    7/17/2021
    366 lowres photo
    68.8 KB
    7/17/2021
    366 highres photo
    80.66 KB
    7/17/2021
    Model 366 Close-up View
    168.03 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-E611-01
    53E10KNO,6X,9X 10 KN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-E611-01
    53E10KNO,6X,9X 10 KN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-N862-03-01
    MODEL 41, 60,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-N862-03-01
    MODEL 41, 60,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R339-01-01
    AL428EP,1A,2T,6A,15A,30B:MODEL RGF, 50,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R339-01-01
    AL428EP,1A,2T,6A,15A,30B:MODEL RGF, 50,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R347-01
    AL428DV,1A,2C,6A,15A:MODEL RGF, 10,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R347-01
    AL428DV,1A,2C,6A,15A:MODEL RGF, 10,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R383-01-01
    AL116DW,1B,2U,6B,9A,15C,30B:MODEL 45,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R383-01-01
    AL116DW,1B,2U,6B,9A,15C,30B:MODEL 45,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R411-01-01
    AL117DM,1J,2U,6A,9A,15A,31A,44A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R411-01-01
    AL117DM,1J,2U,6A,9A,15A,31A,44A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R411-02-01
    AL117DR,1J,2U,6A,9A,15A,31A,44A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R411-02-01
    AL117DR,1J,2U,6A,9A,15A,31A,44A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R412-01-01
    AL117DW,1J,2U,6A,9A,15A,31A,44A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R412-01-01
    AL117DW,1J,2U,6A,9A,15A,31A,44A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R432-01
    MODEL 47, 400 KN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R432-01
    MODEL 47, 400 KN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R446-01-01
    AL116ER,1B,2U,6B,15A,30A,31C:MODEL 45,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567
    060-R446-01-01
    AL116ER,1B,2U,6B,15A,30A,31C:MODEL 45,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-366-torquewatchgauge-front-highres-ciid-161567