/content/sps/ca/en/search-results.html

    torque transducers

    Model QWLC-8M Torque Transducer

    The Model QWLC-8M miniature reaction torque transducer is engineered for minimum size with 0.1 % maximum non-linearity. Four bonded strain gages measure slight torque motion, calibrated in both directions, in stainless steel.

    Overview

    Model QWLC-8M miniature reaction torque transducer is are engineered for minimum size and to achieve 0.1% maximum nonlinearity. Four bonded strain gages are positioned on a special machined portion of the transducer to effectively measure even slight torque motion. These models operate and are calibrated in both directions. A modular, stainless steel construction and no moving parts provide excellent durability under harsh industrial conditions. Potential miniature reaction torque transducer applications include motor dynamometer, tire braking, twist measurement, and friction-skid test measurements.

    Features

    • 25 in-oz to 300 in-lbs
    • 0.1% non-linearity and hysteresis
    • Compact size
    • High frequency response
    • Stainless steel construction
    • Integral cable standard
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model QWLC-8M Miniature Reaction Torque Transducer
    application/pdf 138.39 KB
    9/12/2025
    138.39 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Model QWLC-8M Miniature Reaction Torque Transducer
    application/pdf 138.39 KB
    9/12/2025
    138.39 KB
    Name
    Description
    File Size
    Date
    Size
    Model QWLC-8M Miniature Reaction Torque Transducer
    138.39 KB
    9/12/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-1684-05-07
    BT312TL,1T,2U,6E,15C:MODEL QWLC-8M, 300
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwlc-8m-torque-sensor
    060-1684-05-07
    BT312TL,1T,2U,6E,15C:MODEL QWLC-8M, 300
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwlc-8m-torque-sensor
    060-1684-16-04
    BT312TB,1E,2U,6E,15C:MODEL QWLC-8M, 25
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwlc-8m-torque-sensor
    060-1684-16-04
    BT312TB,1E,2U,6E,15C:MODEL QWLC-8M, 25
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwlc-8m-torque-sensor
    060-1684-23
    BT312TH,1A,2U,6E,15C:MODEL QWLC-8M, 50
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwlc-8m-torque-sensor
    060-1684-23
    BT312TH,1A,2U,6E,15C:MODEL QWLC-8M, 50
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwlc-8m-torque-sensor
    060-CS67295579397
    BT312TJ,1A,2U,6E,15C,53E:MODEL QWLC-8M,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwlc-8m-torque-sensor
    060-CS67295579397
    BT312TJ,1A,2U,6E,15C,53E:MODEL QWLC-8M,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwlc-8m-torque-sensor