/content/sps/ca/en/search-results.html

    torque transducers

    Model QWFK-8M Torque Transducer

    Miniature Reaction Torque Transducer

    Overview

    Models QWFK-8M miniature reaction torque transducers is engineered for minimum size and to achieve 0.1% maximum nonlinearity. Four bonded strain gages are positioned on a special machined portion of the transducer to effectively measure even slight torque motion. These models operate and are calibrated in both directions. A modular, stainless steel construction and no moving parts provide excellent durability under harsh industrial conditions. Potential miniature reaction torque transducer applications include motor dynamometer, tire braking, twist measurement, and friction-skid test measurements.

    Features

    • 25 in-oz to 300 in-lb
    • 0.1 % non-linearity and hysteresis
    • Compact size
    • High frequency
    • Stainless steel construction
    • Integral cable (standard)
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model QWFK-8M Miniature Reaction Torque Transducer
    application/pdf 134.36 KB
    9/15/2025
    134.36 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Model QWFK-8M Miniature Reaction Torque Transducer
    application/pdf 134.36 KB
    9/15/2025
    134.36 KB
    Name
    Description
    File Size
    Date
    Size
    Model QWFK-8M Miniature Reaction Torque Transducer
    134.36 KB
    9/15/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-1941-16-09
    BT311TH,1D,2U,6E,15C:MODEL QWFK-8M, 50
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwfk-8m-torque-sensor
    060-1941-16-09
    BT311TH,1D,2U,6E,15C:MODEL QWFK-8M, 50
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwfk-8m-torque-sensor
    060-1941-30-02
    BT311TB,1B,2U,6E,15C:MODEL QWFK-8M, 25
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwfk-8m-torque-sensor
    060-1941-30-02
    BT311TB,1B,2U,6E,15C:MODEL QWFK-8M, 25
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwfk-8m-torque-sensor
    060-1941-30-04
    BT311TB,1A,2U,6E,15C,30B:MODEL QWFK-8M,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwfk-8m-torque-sensor
    060-1941-30-04
    BT311TB,1A,2U,6E,15C,30B:MODEL QWFK-8M,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-qwfk-8m-torque-sensor