/content/sps/ca/en/search-results.html

    torque transducers

    Model QFFH-9 Torque Transducer

    The Model QFFH-9 flange reaction torque transducer installs between a test piece such as a motor or shaft and its mounting plate, calibrated in both directions. Four bonded strain gages and no moving parts give 0.1 % non-linearity.

    Overview

    Model QFFH-9 flange reaction torque transducer is designed for installation between test pieces such as motors, switches, axles or shafts and their mounting plate. These models operate and are calibrated in both directions. Stainless steel construction enhances durability in harsh, industrial environments. These models have no moving parts and utilize four bonded strain gages on a special machined portion of the transducer to achieve a maximum non-linearity of 0.1% over a wide dynamic range. Typical applications include tire braking, motor dynamometers, friction-skid testing, and twist measurement.

    Features

    • 3,000in-lb to 24,000in-lb capacities
    • 0.1% non-linearity and hysteresis
    • Wide dynamic range
    • High frequency response
    • Stainless steel construction
    Specifications
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-2557-03
    BT121TR,1A,2U,6A,15C:MODEL QFFH-9, 2999
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2557-03
    BT121TR,1A,2U,6A,15C:MODEL QFFH-9, 2999
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2563-01
    BT121TV,1A,2U,6A,15C:MODEL QFFH-9, 12000
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-qffh-9-torque-transducer
    060-2563-01
    BT121TV,1A,2U,6A,15C:MODEL QFFH-9, 12000
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-qffh-9-torque-transducer
    060-2563-02
    BT121TW,1A,2U,6A,15C:MODEL QFFH-9,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2563-02
    BT121TW,1A,2U,6A,15C:MODEL QFFH-9,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-J388-01
    BT121TX,45X MODEL QFFH-9, 100,000 IN-LBS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-qffh-9-torque-transducer
    060-J388-01
    BT121TX,45X MODEL QFFH-9, 100,000 IN-LBS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-qffh-9-torque-transducer
    060-J388-02
    MODEL QFFH-9, 75,000 IN-LBS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-qffh-9-torque-transducer
    060-J388-02
    MODEL QFFH-9, 75,000 IN-LBS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-qffh-9-torque-transducer