/content/sps/ca/en/search-results.html

    torque transducers

    Model 940 High Range Torque Watch Gauge

    High range reaction torque watch gauges. 1 Kgm-cm to 14 Kgm-cm range. ±2 % rated output.

    Overview

    The 940 high-range torque watch gauge series accurately measures high range torque. A 3/8 inch keyed chuck and a 3/8 inch square socket driver adapter provides a simple means of coupling to the device under measurement. The 940 Series utilizes a calibrated spring, shaft, and pointer assembly within a rugged steel and aluminum housing. The unit can measure torque in either a clockwise or counterclockwise direction. Internal stainless steel rotation stops help prevent damage from over-torque up to two times the normal range.

    Features
    • 2.5 k gm-cm to 2.8 k gm-cm [15 in-oz to 200 in-oz] [0.1 Nmm to 1.4 Nmm] capacities
    • 2 % accuracy
    • 3/8-in keyed chuck (standard) and 3/8-in square socket driver adapter (optional)
    • Dial indication
    • Overload protection
    Specifications

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Healthcare|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Test & Measurement Model 940 High Range Torque Watch Gauge Datasheet
    application/pdf 114.63 KB
    8/13/2025
    114.63 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 940 High Range Torque Watch Gauge Manual
    application/pdf 115.73 KB
    8/13/2025
    115.73 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 940 Front View
    image/png 74.58 KB
    7/17/2021
    74.58 KB
    940 highres photo
    image/jpeg 629.82 KB
    7/17/2021
    629.82 KB
    940 lowres photo
    image/jpeg 70.16 KB
    7/17/2021
    70.16 KB
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 940 Front View
    image/png 74.58 KB
    7/17/2021
    74.58 KB
    940 highres photo
    image/jpeg 629.82 KB
    7/17/2021
    629.82 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    940 lowres photo
    image/jpeg 70.16 KB
    7/17/2021
    70.16 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 940 High Range Torque Watch Gauge Manual
    application/pdf 115.73 KB
    8/13/2025
    115.73 KB
    Test & Measurement Model 940 High Range Torque Watch Gauge Datasheet
    application/pdf 114.63 KB
    8/13/2025
    114.63 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Test & Measurement Model 940 High Range Torque Watch Gauge Datasheet
    114.63 KB
    8/13/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    Model 940 High Range Torque Watch Gauge Manual
    115.73 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 940 Front View
    74.58 KB
    7/17/2021
    940 highres photo
    629.82 KB
    7/17/2021
    940 lowres photo
    70.16 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-SQF41223-01
    TQ9401:MODEL 940 30 - 200 IN-OZ
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    060-SQF41223-01
    TQ9401:MODEL 940 30 - 200 IN-OZ
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    060-SQF41224-01
    TQ9402:MODEL 940 15 - 100 IN-OZ
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    060-SQF41224-01
    TQ9402:MODEL 940 15 - 100 IN-OZ
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596