/content/sps/ca/en/search-results.html

    torque transducers

    Model 6129 Slip Ring Assembly

    Model 6129 Slip Ring Assembly is a self-contained signal transfer unit with a 2 in bore, offered in 4, 8 or 12 channel versions. Heavy-duty construction combines epoxy-embedded coin silver rings, silver graphite brushes and a hollow shaft.

    Overview

    Model 6129 Slip Ring Assembly with 2' bore offered with 4, 8, or 12 channel versions. These are self contained units used for signal transfer. The rings are supported through shielded ball bearings by the slip ring housing. The entire assembly slides over the shaft of the test device and is held in place with locking screws. Leads are generally run through a hollow shaft in the test device. Heavy-duty construction, Epoxy-embedded coin silver slip rings, Silver graphite brushes, and hollow shaft for easy mounting.

    Features
    • Heavy-duty construction
    • Epoxy-embedded coin silver slip rings
    • Silver graphite brushes
    • Hollow shaft for easy mounting
    • Low noise
    • Designed for reuse
    • Watertight covers and seals optionally available
    Specifications

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing
    • Industry : Aerospace|Energy|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 6105_6109_6116_6118_6121_6129 Torque Transducer Datasheet
    application/pdf 112.14 KB
    8/13/2025
    112.14 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 6129 Front View
    image/png 75.12 KB
    7/17/2021
    75.12 KB
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 6129 Front View
    image/png 75.12 KB
    7/17/2021
    75.12 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 6105_6109_6116_6118_6121_6129 Torque Transducer Datasheet
    application/pdf 112.14 KB
    8/13/2025
    112.14 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Model 6105_6109_6116_6118_6121_6129 Torque Transducer Datasheet
    112.14 KB
    8/13/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 6129 Front View
    75.12 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    032-0639-04
    AA391:TONGUE SHACKLE, CARBON STEEL, 45,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-6105-6116-6118-6129-torque-400x400-ciid-181275
    032-0639-04
    AA391:TONGUE SHACKLE, CARBON STEEL, 45,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-6105-6116-6118-6129-torque-400x400-ciid-181275