/content/sps/ca/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    torque transducers

    Model 2105

    Model 2105 low capacity flange/shaft reaction torque sensor is designed for installation between test pieces such as motors, switches, axles, or shafts and their mounting plate.

    Overview
    These models operate and are calibrated in both directions. These models have no moving parts and utilize four bonded strain gages on a special machined portion of the transducer to achieve a maximum non-linearity of 0.1 % over a wide dynamic range.
    Specifications

    Others

    • Industry
      • Manufacturing

    Others

    • Industry
      • Manufacturing
    • Industry : Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 2105 Low Capacity Reaction Torque Sensor
    application/pdf 205.88 KB
    9/15/2025
    205.88 KB
    Name
    Description
    File Size
    Date
    Size
    Model 2105 Low Capacity Reaction Torque Sensor
    application/pdf 205.88 KB
    9/15/2025
    205.88 KB
    Name
    Description
    File Size
    Date
    Size
    Model 2105 Low Capacity Reaction Torque Sensor
    205.88 KB
    9/15/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2105-100
    2105-100INOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor
    2105-100
    2105-100INOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor
    2105-1K
    2105-1KINOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor
    2105-1K
    2105-1KINOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor
    2105-200
    2105-200INOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor
    2105-200
    2105-200INOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor
    2105-50
    2105-50INOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor
    2105-50
    2105-50INOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor
    2105-500
    2105-500INOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor
    2105-500
    2105-500INOZS,1AD,2U,6AB,15C:MODEL 2105,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hss-tm-model-2105-torque-sensor