/content/sps/ca/en/search-results.html

    torque transducers

    Model 2101 Rotary Measurement System

    Model 2101 Rotary Measurement System. 1 Channel System, Induced Power. No Batteries Required. Optional 12 or 24 VDC supply versions are available.

    Overview

    The Model 2100 series rotary torque measurement systems are often well suited for both short- and long-term testing and monitoring of torque or strain on rotating applications where other measurement methods are affected by vibration, dust, moisture, high RPMs, and large axial/radial shaft movements.

    Utilizing an existing customer gage shaft assembly, the Honeywell Model 2100 Series Rotary Torque Measurement System takes the strain data from a rotating bridge assembly and converts it to a high level output via wireless telemetry. A combination of up to six transmitters and receivers operating on different frequencies will provide up to six points of measurement on the same shaft. Please contact the factory if more than six points of measurement are required. A scalable analog output and numeric display readout on the receiver provides an electrical and visual indication of the measurement. The receiver provides controls for gain and zero adjustments, display scaling, and IPS power setting.

    Features
    • Quick short-term installation
    • 1 channel of measurement
    • Induced power, no batteries required
    • Wireless telemetry
    • Custom machined, clamp-on collar machined to fit each application
    • Custom machined collar assembly, stationary loop antenna, induced power supply (IPS), and receiver are pre-tested as a set at the factory, enabling quick installation and setup of the system for the user
    Specifications

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Industry : Energy|Government & Public Sector|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 2101 to 2106 Rotary Measurement System Datasheet
    application/pdf 224.02 KB
    8/13/2025
    224.02 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 2101 to 2106 Typical System Diagram
    image/jpeg 262.39 KB
    7/17/2021
    262.39 KB
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 2101 to 2106 Typical System Diagram
    image/jpeg 262.39 KB
    7/17/2021
    262.39 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 2101 to 2106 Rotary Measurement System Datasheet
    application/pdf 224.02 KB
    8/13/2025
    224.02 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Model 2101 to 2106 Rotary Measurement System Datasheet
    224.02 KB
    8/13/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 2101 to 2106 Typical System Diagram
    262.39 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-54750-2190-013
    MODEL 2100 1-CH SYS, 13MHZ, 8.620 INCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-2101-to-2106-series-diagram-analog-wdc-torque-400x400-ciid-181289
    060-54750-2190-013
    MODEL 2100 1-CH SYS, 13MHZ, 8.620 INCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-2101-to-2106-series-diagram-analog-wdc-torque-400x400-ciid-181289
    060-54750-2190-016
    MODEL 2100 1-CH SYS, 16MHZ, 8.620 INCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-2101-to-2106-series-diagram-analog-wdc-torque-400x400-ciid-181289
    060-54750-2190-016
    MODEL 2100 1-CH SYS, 16MHZ, 8.620 INCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-2101-to-2106-series-diagram-analog-wdc-torque-400x400-ciid-181289