/content/sps/ca/en/search-results.html

    torque transducers

    Model 1254 Socket Wrench Torque Transducer

    50 lb-in to 200 lb-in: 50 lb-ft to 1,000 lb-ft. Hex drive (50 & 100 in-lb sizes) and Square Drive Configurations 200 lb-in & up

    Overview

    Model 1254 Socket Wrench Torque Transducers, ranges from 50 lb-in to 200 lb-in: 50 lb-ft to 1,000 lb-ft, 0.15 % non-linearity and hysteresis, hex drive (50 & 100 lb-in sizes) and square drive configurations, incremental encoder (optional), adaptable for portable usage. The sensors are primarily used to measure the output torque of stall and clutch type nutrunners in production fastening operations (not recommended for mechanical impact wrenches). Units equipped with incremental encoders are available for applications where fastener̵7:s angle of rotation as well as torque data are required. These sensors are used to monitor operation of systems using the following fastening strategies: turn of the nut, tension control and yield control.

    Features
    • 50 in-lb to 1000 ft-lb capacity
    • 0.15 % non-linearity and hysteresis
    • Hex (in-lb sizes) and square drive configurations
    • Incremental encoder (optional)
    • Adaptable for portable usage
    • No special adapter tools required
    • Repeatable torque measurements
    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model 1254 Socket Wrench Torque Transducer Datasheet
    application/pdf 289.57 KB
    8/13/2025
    289.57 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 1254 - User Manual
    application/pdf 389.17 KB
    1/15/2026
    389.17 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 1254E-305 Outline Drawing
    application/pdf 56.13 KB
    8/13/2025
    56.13 KB
    Model 1254 External Wiring Diagram
    application/pdf 60.4 KB
    8/13/2025
    60.4 KB
    Model 1254E-307 Outline Drawing
    application/pdf 56.94 KB
    8/13/2025
    56.94 KB
    Model 1254E-309 Outline Drawing
    application/pdf 56.82 KB
    8/13/2025
    56.82 KB
    Model 1254E-303 Outline Drawing
    application/pdf 56.25 KB
    8/13/2025
    56.25 KB
    Model 1254E-301 Outline Drawing
    application/pdf 54.31 KB
    8/12/2025
    54.31 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 1254 Front View
    image/jpeg 18.82 KB
    7/17/2021
    18.82 KB
    Name
    Description
    File Size
    Date
    Size
    Model 1254E-305 Outline Drawing
    application/pdf 56.13 KB
    8/13/2025
    56.13 KB
    Model 1254 Front View
    image/jpeg 18.82 KB
    7/17/2021
    18.82 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 1254 External Wiring Diagram
    application/pdf 60.4 KB
    8/13/2025
    60.4 KB
    Model 1254E-307 Outline Drawing
    application/pdf 56.94 KB
    8/13/2025
    56.94 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Model 1254E-309 Outline Drawing
    application/pdf 56.82 KB
    8/13/2025
    56.82 KB
    Test & Measurement Model 1254 Socket Wrench Torque Transducer Datasheet
    application/pdf 289.57 KB
    8/13/2025
    289.57 KB
    Model 1254E-303 Outline Drawing
    application/pdf 56.25 KB
    8/13/2025
    56.25 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 1254E-301 Outline Drawing
    application/pdf 54.31 KB
    8/12/2025
    54.31 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 1254 - User Manual
    application/pdf 389.17 KB
    1/15/2026
    389.17 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model 1254 Socket Wrench Torque Transducer Datasheet
    289.57 KB
    8/13/2025
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    Model 1254 - User Manual
    389.17 KB
    1/15/2026
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model 1254E-305 Outline Drawing
    56.13 KB
    8/13/2025
    Model 1254 External Wiring Diagram
    60.4 KB
    8/13/2025
    Model 1254E-307 Outline Drawing
    56.94 KB
    8/13/2025
    Model 1254E-309 Outline Drawing
    56.82 KB
    8/13/2025
    Model 1254E-303 Outline Drawing
    56.25 KB
    8/13/2025
    Model 1254E-301 Outline Drawing
    54.31 KB
    8/12/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 1254 Front View
    18.82 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1254-301-100
    1254-301-100,1AD,2U,6AD,15C:MODEL 1254
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254-301-100
    1254-301-100,1AD,2U,6AD,15C:MODEL 1254
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254-301-50
    1254-301-50,1AD,2U,6AD,15C:MODEL 1254
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254-301-50
    1254-301-50,1AD,2U,6AD,15C:MODEL 1254
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254-303-200
    1254-303-200,1AD2U6AD15C:MODEL 1254, 200
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254-303-200
    1254-303-200,1AD2U6AD15C:MODEL 1254, 200
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254-305-100
    1254-305-100FTLBS,1AD,2U,6AD,15C:SOCKET
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-126-series-ciid-161253
    1254-305-100
    1254-305-100FTLBS,1AD,2U,6AD,15C:SOCKET
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-126-series-ciid-161253
    1254-305-50
    1254-305-50FTLBS,1AD,2U,6AD,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254-305-50
    1254-305-50FTLBS,1AD,2U,6AD,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254-307-300
    1254-307-300FTLBS,1AD,2U,6AD,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254-307-300
    1254-307-300FTLBS,1AD,2U,6AD,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254E-401-50
    1254E-401-50,1AD,2U,6AD,15C:MODEL 1254
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254E-401-50
    1254E-401-50,1AD,2U,6AD,15C:MODEL 1254
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254E-403-200
    1254E-403-200,1AD,2U,6AD,15C:MODEL 1254
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254E-403-200
    1254E-403-200,1AD,2U,6AD,15C:MODEL 1254
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254E-405-100
    1254E-405-100FTLBS,1AD,2U,6AD,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254E-405-100
    1254E-405-100FTLBS,1AD,2U,6AD,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254E-405-50
    1254E-405-50FTLBS,1AD,2U,6AD,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670
    1254E-405-50
    1254E-405-50FTLBS,1AD,2U,6AD,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1254-ciid-180670