/content/sps/ca/en/search-results.html

    torque transducers

    Model 1248 Flange Drive Torque Sensor

    2000 in-lb to 20000 in-lb capacity. 0.15 % non-linearity and hysteresis. Short drive length. High stiffness for increased frequency response.

    Overview

    Model 1248 Flange Drive Torque Sensor, 20000 lb-in, 0.15 % Non-linearity and Hysteresis, Short Drive Length. A line of flange-drive, rotary slip ring torque sensors primarily designed for a multitude of general test and measurement applications, such as drive line testing. Can be used to monitor start up, running, and stall torque levels. Capacity range from 2,000 in-lb to 20,000 in-lb.

    Features
    • 2000 in-lb to 20000 in-lb capacity
    • 0.15 % non-linearity and hysteresis
    • Short drive length
    • High stiffness for increased frequency response
    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Models 1228/1248 Flange Drive Torque Transducer Datasheet
    application/pdf 248.79 KB
    8/12/2025
    248.79 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 1228 and Model 1248 Manual
    application/pdf 661.28 KB
    1/15/2026
    661.28 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 1248 External Wiring Diagram
    application/pdf 69.51 KB
    8/13/2025
    69.51 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 1248 Top View
    image/png 192.76 KB
    7/17/2021
    192.76 KB
    Model 1248 Front View
    image/png 169.17 KB
    7/17/2021
    169.17 KB
    Model 1248 Top Angle View
    image/png 192.76 KB
    7/17/2021
    192.76 KB
    Name
    Description
    File Size
    Date
    Size
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 1248 External Wiring Diagram
    application/pdf 69.51 KB
    8/13/2025
    69.51 KB
    Model 1248 Top View
    image/png 192.76 KB
    7/17/2021
    192.76 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 1248 Front View
    image/png 169.17 KB
    7/17/2021
    169.17 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Models 1228/1248 Flange Drive Torque Transducer Datasheet
    application/pdf 248.79 KB
    8/12/2025
    248.79 KB
    Model 1248 Top Angle View
    image/png 192.76 KB
    7/17/2021
    192.76 KB
    Model 1228 and Model 1248 Manual
    application/pdf 661.28 KB
    1/15/2026
    661.28 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Models 1228/1248 Flange Drive Torque Transducer Datasheet
    248.79 KB
    8/12/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    Model 1228 and Model 1248 Manual
    661.28 KB
    1/15/2026
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model 1248 External Wiring Diagram
    69.51 KB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 1248 Top View
    192.76 KB
    7/17/2021
    Model 1248 Front View
    169.17 KB
    7/17/2021
    Model 1248 Top Angle View
    192.76 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1248-113-22K
    MODEL 1248, 22,000 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1248-torque-100x100-angle-ciid-180687
    1248-113-22K
    MODEL 1248, 22,000 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1248-torque-100x100-angle-ciid-180687
    1248-113-30K
    TORQUE SENSOR, IN-LB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1248-torque-100x100-angle-ciid-180687
    1248-113-30K
    TORQUE SENSOR, IN-LB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1248-torque-100x100-angle-ciid-180687
    1248-123-20K
    MODEL 1248, 20,000 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1248-torque-100x100-angle-ciid-180687
    1248-123-20K
    MODEL 1248, 20,000 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1248-torque-100x100-angle-ciid-180687
    1248-20K
    1248-20K,1AD,2U,6AC,15C:MODEL 1248, 20,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1248-torque-100x100-angle-ciid-180687
    1248-20K
    1248-20K,1AD,2U,6AC,15C:MODEL 1248, 20,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1248-torque-100x100-angle-ciid-180687