/content/sps/ca/en/search-results.html

    torque transducers

    9300 Series Torsionometer

    The 9300 Series Torsionometer converts a shaft into an instant torque transducer using clamp-on collars and a pre-calibrated bending beam. Suited to repetitive testing with minimal downtime, it offers 0.15 % non-linearity and RF telemetry output.

    Overview

    The Series 9300 Torsionometer is ideal for measuring torque on machinery where little down time can be afforded. The quick installation of the clamp-on collars with the pre-calibrated bending beam converts I/O shafts into instant torque transducers. The 9300 Series are ideal for those applications involving repetitive testing of identical systems. The clamp-on 9300 Series uses a pre-calibrated bending beam which is clamped at each end by a counterbalanced collar around a heavy-wall or solid shaft to sense torque.

    Each installation uses one of a selection of bending beam lengths to generate the specific output to the on-board RF transmitter. The strain gage output is then coupled to the readout device or control loop via an RF telemetry package. A variety of collars and bending beams are available to accommodate high torque ranges and shafts from 2.5 in to 15.4 in diameter. Running speeds are from 2,500 RPM down to zero RPM. The built-in transmitter can be environmentally sealed for harsh environments and high vibration.

    Features
    • 0.15% non-linearity
    • Ideal for short-term testing
    • Converts any shaft into a torque transducer
    • Variety of collars and bending beams for shaft diameter from 63,5 [2.5 in] to 391,16 [15.4 in]
    • 2500 RPM down to zero RPM running speeds
    • Suitable for harsh environments and high vibration
    Specifications

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing
    • Industry : Aerospace|Energy|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 9300 Clamp Torque Datasheet
    application/pdf 250.96 KB
    8/13/2025
    250.96 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 9300 Clamp Torque Datasheet
    application/pdf 250.96 KB
    8/13/2025
    250.96 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Model 9300 Clamp Torque Datasheet
    250.96 KB
    8/13/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    92511-100
    92511-100FTLBS,1AE,56J,61A:MODEL 92511,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92511-100
    92511-100FTLBS,1AE,56J,61A:MODEL 92511,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92511-108-50NM
    92511-50NM,1AE,56J,61A,62A:MODEL 92511,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92511-108-50NM
    92511-50NM,1AE,56J,61A,62A:MODEL 92511,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92511-112-50NM
    92511-112-50NM,1AE,56L,61A:MODEL 92511,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92511-112-50NM
    92511-112-50NM,1AE,56L,61A:MODEL 92511,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92511-50
    92511-50FTLBS,1AE,56J,61A:MODEL 92511, 5
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92511-50
    92511-50FTLBS,1AE,56J,61A:MODEL 92511, 5
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-101-500NM
    92512-500NM,1AE,56K,61A:MODEL 92512, 500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-101-500NM
    92512-500NM,1AE,56K,61A:MODEL 92512, 500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-103-500
    92512-500FTLBS,1AE,56J,61A,62A:MODEL 925
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-103-500
    92512-500FTLBS,1AE,56J,61A,62A:MODEL 925
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-104-250
    92512-250FTLBS,1AE,56K,61A:MODEL 92512-2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-104-250
    92512-250FTLBS,1AE,56K,61A:MODEL 92512-2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-111-500FT-LB
    92512-500FTLBS,1AE,56J,61A,62A,63A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-111-500FT-LB
    92512-500FTLBS,1AE,56J,61A,62A,63A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-112-500
    92512-112-500,1AE,56P,61A,62A:MODEL 9251
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-112-500
    92512-112-500,1AE,56P,61A,62A:MODEL 9251
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-500
    92512-500FTLBS,1AE,56J,61A:MODEL 92512,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366
    92512-500
    92512-500FTLBS,1AE,56J,61A:MODEL 92512,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-9300-torque-400x400-ciid-181366