/content/sps/ca/en/search-results.html

    torque transducers

    1800 Series Non-contact Amplified Rotary Torque Sensor

    Enhanced accuracy rotary torque sensors. 11,3 Nm to 11298,5 Nm capacities. 0.05 % non-linearity & hysteresis. Extended speed, up to 27,000 RPM.

    Overview

    Model 1800 is a line of enhanced accuracy rotary transformer torque sensors often ideal for test installations running long-term durability testing. Non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. Carrier frequency excitation provides increased signal/noise immunity, Speed sensor and foot mount optional accessories.

    Features
    • 100 in-lb to 100000 in-lb capacities
    • 0.05 % non-linearity and hysteresis
    • Enhanced accuracy
    • High overload protection with high signal output (sensitivity)
    • Extended speed range, up to 27000 RPM
    • Minimal maintenance due to 'bearings only' contact
    • Carrier frequency excitation provides increased signal/noise immunity
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Test & Measurement Models 1804-1807 Rotating Torque Transducer Datasheet
    application/pdf 244.9 KB
    8/13/2025
    244.9 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 1800 Engineering Manual
    application/pdf 2.62 MB
    1/15/2026
    2.62 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 1804 Outline Drawing
    application/pdf 96.73 KB
    7/17/2021
    96.73 KB
    Model 1805 Outline Drawing
    application/pdf 126.23 KB
    7/17/2021
    126.23 KB
    Model 1800 External Wiring Diagram
    application/pdf 75.63 KB
    8/13/2025
    75.63 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 1800 Top Angle View
    image/png 137.66 KB
    7/17/2021
    137.66 KB
    Model 1800 lowres photo
    image/jpeg 53.14 KB
    7/17/2021
    53.14 KB
    Model 1800 Front View
    image/png 91.56 KB
    7/17/2021
    91.56 KB
    Model 1800 highres photo
    image/jpeg 171.83 KB
    7/17/2021
    171.83 KB
    Model 1800 Bottom View
    image/png 80.63 KB
    7/17/2021
    80.63 KB
    Name
    Description
    File Size
    Date
    Size
    Model 1800 Top Angle View
    image/png 137.66 KB
    7/17/2021
    137.66 KB
    Model 1804 Outline Drawing
    application/pdf 96.73 KB
    7/17/2021
    96.73 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Model 1800 lowres photo
    image/jpeg 53.14 KB
    7/17/2021
    53.14 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Model 1800 Front View
    image/png 91.56 KB
    7/17/2021
    91.56 KB
    Model 1800 highres photo
    image/jpeg 171.83 KB
    7/17/2021
    171.83 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 1805 Outline Drawing
    application/pdf 126.23 KB
    7/17/2021
    126.23 KB
    Test & Measurement Models 1804-1807 Rotating Torque Transducer Datasheet
    application/pdf 244.9 KB
    8/13/2025
    244.9 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 1800 External Wiring Diagram
    application/pdf 75.63 KB
    8/13/2025
    75.63 KB
    Model 1800 Bottom View
    image/png 80.63 KB
    7/17/2021
    80.63 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 1800 Engineering Manual
    application/pdf 2.62 MB
    1/15/2026
    2.62 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Test & Measurement Models 1804-1807 Rotating Torque Transducer Datasheet
    244.9 KB
    8/13/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    Model 1800 Engineering Manual
    2.62 MB
    1/15/2026
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model 1804 Outline Drawing
    96.73 KB
    7/17/2021
    Model 1805 Outline Drawing
    126.23 KB
    7/17/2021
    Model 1800 External Wiring Diagram
    75.63 KB
    8/13/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 1800 Top Angle View
    137.66 KB
    7/17/2021
    Model 1800 lowres photo
    53.14 KB
    7/17/2021
    Model 1800 Front View
    91.56 KB
    7/17/2021
    Model 1800 highres photo
    171.83 KB
    7/17/2021
    Model 1800 Bottom View
    80.63 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1703-300NM(S)
    1703(S)-300NM,1J,15C:1703-300 NM(S),
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1703-300NM(S)
    1703(S)-300NM,1J,15C:1703-300 NM(S),
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1707(S)-2000NM
    MODEL 1707(S)-2000NM ROTARY TORQUE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1707(S)-2000NM
    MODEL 1707(S)-2000NM ROTARY TORQUE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1804-1K
    Model 1804 Enhanced Accuracy Rotary Torque Transducer, 1000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1804-1K
    Model 1804 Enhanced Accuracy Rotary Torque Transducer, 1000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1804-200
    Model 1804 Enhanced Accuracy Rotary Torque Transducer, 200 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1804-200
    Model 1804 Enhanced Accuracy Rotary Torque Transducer, 200 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1804-2K
    1804-2K,1AD,2U,6AC,15C:MODEL 1800, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1804-2K
    1804-2K,1AD,2U,6AC,15C:MODEL 1800, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1804-500
    Model 1804 Enhanced Accuracy Rotary Torque Transducer, 500 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1804-500
    Model 1804 Enhanced Accuracy Rotary Torque Transducer, 500 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1805-10K
    1805-10K,1AD,2U,6AC,15C:MODEL 1800, 10,0
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1805-10K
    1805-10K,1AD,2U,6AC,15C:MODEL 1800, 10,0
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1805-2K
    Model 1805 Enhanced Accuracy Rotary Torque Transducer, 2,000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1805-2K
    Model 1805 Enhanced Accuracy Rotary Torque Transducer, 2,000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1805-5K
    Torque Sensor, Capacity : 565Nm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1805-5K
    Torque Sensor, Capacity : 565Nm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1807-50K
    1807-50K,1AD,2U,6AC,15C:MODEL 1800, 50,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
    1807-50K
    1807-50K,1AD,2U,6AC,15C:MODEL 1800, 50,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042