/content/sps/ca/en/search-results.html

    torque transducers

    1602 Series Low Capacity Torque Sensor

    Low-capacity rotary transformer torque sensors. 0,35 Nm to 7,06 Nm capacities. 0.1 % non-linearity & hysteresis. Circular shaft configuration.

    Overview

    Model 1602 is a line of low capacity rotary transformer torque sensors often ideal for test installations running long-term durability testing. Non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. Carrier frequency excitation provides increased signal/noise immunity. Capacity range from 50 in-oz to 1,000 in-oz for small shaft mounting configurations.

    Features
    • 50 in-oz to 1000 in-oz capacity range
    • 0.1 % non-linearity and hysteresis
    • Integral foot mount (standard)
    • Speed sensor (optional)
    • High overload protection with high signal output (sensitivity)
    • Extended speed range
    • Minimal maintenance due to bearings only contact
    • Carrier frequency excitation provides increased signal/noise immunity
    Specifications

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Healthcare|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model 1602 Low Capacity Torque Transducer Datasheet
    application/pdf 242.41 KB
    8/13/2025
    242.41 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Rotary Transformer Torque Sensor 1600 Series - Operating and Service Manual
    application/pdf 4.44 MB
    1/15/2026
    4.44 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 1602 External Wiring Diagram
    application/pdf 73.18 KB
    8/13/2025
    73.18 KB
    Model 1602 Outline Drawing
    application/pdf 71.45 KB
    7/17/2021
    71.45 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 1602 Top Angle View
    image/png 122.14 KB
    7/17/2021
    122.14 KB
    Model 1602 Front View
    image/png 103.74 KB
    7/17/2021
    103.74 KB
    Model 1602 Bottom View
    image/png 119.89 KB
    7/17/2021
    119.89 KB
    Model 1602 lowres photo
    image/jpeg 14.01 KB
    7/17/2021
    14.01 KB
    Model 1602 highres photo
    image/jpeg 97.16 KB
    7/17/2021
    97.16 KB
    Model 1602 Top View
    image/png 104.8 KB
    7/17/2021
    104.8 KB
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 1602 Top Angle View
    image/png 122.14 KB
    7/17/2021
    122.14 KB
    Model 1602 External Wiring Diagram
    application/pdf 73.18 KB
    8/13/2025
    73.18 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Test & Measurement Model 1602 Low Capacity Torque Transducer Datasheet
    application/pdf 242.41 KB
    8/13/2025
    242.41 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 1602 Outline Drawing
    application/pdf 71.45 KB
    7/17/2021
    71.45 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 1602 Front View
    image/png 103.74 KB
    7/17/2021
    103.74 KB
    Model 1602 Bottom View
    image/png 119.89 KB
    7/17/2021
    119.89 KB
    Model 1602 lowres photo
    image/jpeg 14.01 KB
    7/17/2021
    14.01 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 1602 highres photo
    image/jpeg 97.16 KB
    7/17/2021
    97.16 KB
    Model 1602 Top View
    image/png 104.8 KB
    7/17/2021
    104.8 KB
    Rotary Transformer Torque Sensor 1600 Series - Operating and Service Manual
    application/pdf 4.44 MB
    1/15/2026
    4.44 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model 1602 Low Capacity Torque Transducer Datasheet
    242.41 KB
    8/13/2025
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    Rotary Transformer Torque Sensor 1600 Series - Operating and Service Manual
    4.44 MB
    1/15/2026
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model 1602 External Wiring Diagram
    73.18 KB
    8/13/2025
    Model 1602 Outline Drawing
    71.45 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 1602 Top Angle View
    122.14 KB
    7/17/2021
    Model 1602 Front View
    103.74 KB
    7/17/2021
    Model 1602 Bottom View
    119.89 KB
    7/17/2021
    Model 1602 lowres photo
    14.01 KB
    7/17/2021
    Model 1602 highres photo
    97.16 KB
    7/17/2021
    Model 1602 Top View
    104.8 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1602-100
    1602-100INOZS,1AD,2U,6AC,15C
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1602-ciid-162034
    1602-100
    1602-100INOZS,1AD,2U,6AC,15C
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1602-ciid-162034
    1602-200
    1602-200INOZS,1AD,2U,6AC,15C:MODEL 1602,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1602-ciid-162034
    1602-200
    1602-200INOZS,1AD,2U,6AC,15C:MODEL 1602,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1602-ciid-162034
    1602-50
    1602-50INOZS,1AD,2U,6AC,15C
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1602-ciid-162034
    1602-50
    1602-50INOZS,1AD,2U,6AC,15C
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1602-ciid-162034
    1602-500
    1602-500INOZS,1AD,2U,6AC,15C:MODEL 1602,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1602-ciid-162034
    1602-500
    1602-500INOZS,1AD,2U,6AC,15C:MODEL 1602,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1602-ciid-162034