/content/sps/ca/en/search-results.html

    Central Components

    790D150 Systevo DECT Central Unit

    Central unit as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants.

    Overview

    Part Number: 790D150

    Central unit as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants. The modular system upgrade of the central unit in accordance with the customer requirements with a CPU card and various plug-in cards for the administration of the DECT base stations and extension users (a/b and VoIP/SIP). In a Systevo DECT system, up to 250 base stations and 500 DECT telephones can be used. The assembly takes place in a - 19" installation cabinet or alternatively in connection with the optional wall bracket.

    Features
    • 1 central casing with Backplane
    • 1 Power supply unit for the supply of the plug-in cards
    • Max. installation of 1 CPU-card and 8 further plug-in cards
    • For more than 4 "Base station control units", a separate power pack is necessary
    • Redundancy operation possible with the 2nd power pack
    Scope of delivery

    Systevo DECT central unit.

    System documentation.

    System software for set-up and configuration.

    Accessories

    790D001 - Connection cable 5 m PC.

    790D155 - Alternatively 790D156 CPU card for central unit 19" .

    790D160 - Control unit base station (8).

    790D170 - Alternatively 790D175 PABX interface card (8 a/b or 16 a/b).

    790D177 - PABX interface card VoIP/SIP.

    790D180 - Power supply unit for central unit 19".

    790D185 - Wall bracket for central unit 19".

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Systevo DECT central unit - Datasheet
    application/pdf 40.08 KB
    11/4/2022
    40.08 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo DECT central unit - Datasheet
    application/pdf 40.08 KB
    11/4/2022
    40.08 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo DECT central unit - Datasheet
    40.08 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list