/content/sps/ca/en/search-results.html

    software licenses

    790M160 Extension License for SIP Callback

    Extension licence for SIP-Callback (10 channels) with the following additional functions and features.

    Overview

    Part Number: 790M160

    Extension licence for SIP-callback with the following additional functions and features:

    • SIP connection to the SNCS with max. 10 channels (SNCS directly registered at STC).
    • 5 additional communication channels.
    • Automatic callback calls from the reached nurse/caregiver to the calling patient.
    • Number of simultaneous callbacks limited by the number of SNCS voice channels, the number of voice channels to the PBX and the total number of communication channels in the server (note: a callback requires two communication channels).
    • A maximum of 1 licence can be used.
    Specifications

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Features

    • Features & Benefits
      • 5 Additional Communication Channels
      • A Maximum of 1 License can be Used
      • Automatic Callback Calls From the Reached Nurse/Caregiver to the Calling Patient
      • Number of Simultaneous Callbacks Limited by the Number of Sncs Voice Channels
      • SIP Connection to the SNCS with Max. 10 Channels (SNCS Directly Registered at STC)
      • The Number of Voice Channels to the PBX and the Total Number of Communication Channels in the Server (Note: a Callback Requires Two Communication Channels)

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Features

    • Features & Benefits
      • 5 Additional Communication Channels
      • A Maximum of 1 License can be Used
      • Automatic Callback Calls From the Reached Nurse/Caregiver to the Calling Patient
      • Number of Simultaneous Callbacks Limited by the Number of Sncs Voice Channels
      • SIP Connection to the SNCS with Max. 10 Channels (SNCS Directly Registered at STC)
      • The Number of Voice Channels to the PBX and the Total Number of Communication Channels in the Server (Note: a Callback Requires Two Communication Channels)

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Industry : Healthcare
    • Features & Benefits : 5 Additional Communication Channels|A Maximum of 1 License can be Used|Automatic Callback Calls From the Reached Nurse/Caregiver to the Calling Patient|Number of Simultaneous Callbacks Limited by the Number of Sncs Voice Channels|SIP Connection to the SNCS with Max. 10 Channels (SNCS Directly Registered at STC)|The Number of Voice Channels to the PBX and the Total Number of Communication Channels in the Server (Note: a Callback Requires Two Communication Channels)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    790M160
    EXT. LIC. CALLBACK 10 CH. (SIP)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-790M-5
    790M160
    EXT. LIC. CALLBACK 10 CH. (SIP)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-790M-5