/content/sps/ca/en/search-results.html

    patient room components

    Systevo Call Easy, 2 light buttons, DIN-plug, 5m, IP54

    Systevo call easy patient handset with 2 light buttons, DIN-Plug, cable length 5m, protection class IP54

    Overview

    Part Number: 74162C1

    Systevo Call Easy handset with ergonomic design, for easy operation by patients and residents in care facilities. Equipped with large call button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation and for controlling device functions in direct environment (2 x light sources).

    Housings without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities.

    Equipped with antimicrobial compound for reduction of existing bacteria or preventing their reproduction.

    Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds).

    Robust housing with surrounding rubber coating for shock protection and safe handling during daily usage. The keypad is equipped with color-coded control buttons (Light buttons).

    Features
    • Plastic housing in antimicrobial compound, colored in white/gray
    • Front call button with pictogram and LED reassurance light / finding light in accordance with VDE 0834
    • Buttons are colored according opera ting functions, with pressure point
    • Control of light sources
    • Version in IP54
    • Surrounding rubber coating for shock-proof and safe handling
    • 7-pole connector (DIN)
    Special material properties:
    • High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    • Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    • Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire protection class V0)
    • Halogen free
    • Max. Permissible cable tensile force: 40kg (Cable entry of housing: 20kg)
    • NCC
    Accessories

    74160Z3 - Wall mounting kit, Systevo Call Easy.

    74160Z2 - Mounting, Systevo Call Easy.

    74160Z1 - Fixing-Clip, Systevo Call Easy.

    Specifications

    Operating Characteristics

    • Air Humidity
      • < 90% (Non-Condensing)
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Ambient Temperature
      • -10 to 50°C

    Dimensions & Weight

    • Weight (g)
      • 290
    • Dimensions
      • W: 47 mm H: 133 mm D: 24 mm
    • Cable length (m)
      • 5

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
      • IP54
    • CE certificate
      • UL 1069
      • VDE 0834
    • Approval
      • MIL-STD-810G

    Electrical Specifications

    • Power Supply
      • 24 VDC
    • Current consumption @ 24 V DC (mA)
      • 10 to 30

    Material Specifications

    • Material
      • PC + ABS-FR (AM, UV)

    Features

    • Features & Benefits
      • 7-Pole Connector (DIN)
      • Antimicrobial Surface
      • Buttons are Colored According Operating Functions with Pressure Point
      • Durability
      • Front Call Button with Pictogram and LED Reassurance Light/Finding Light in Accordance with VDE 0834
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation, Cleaning, Disinfection, Shocks etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Max. Permissible Cable Tensile Force: 40kg (Cable Entry of Housing: 20kg)
      • NCC
      • Plastic Compound (PC + ABS-FR)
      • Plastic Housing in Antimicrobial Compound Colored in White/Gray
      • Strength
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
      • Surrounding Rubber Coating for Shockproof and Safe Handling
      • UV-Resistant
    • Color
      • Front in White (RAL9003)
      • Housing Back in Gray
      • Light Gray Cable
    • Coating Type
      • Rubber

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 90% (Non-Condensing)
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Ambient Temperature
      • -10 to 50°C

    Dimensions & Weight

    • Weight (g)
      • 290
    • Dimensions
      • W: 47 mm H: 133 mm D: 24 mm
    • Cable length (m)
      • 5

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
      • IP54
    • CE certificate
      • UL 1069
      • VDE 0834
    • Approval
      • MIL-STD-810G

    Electrical Specifications

    • Power Supply
      • 24 VDC
    • Current consumption @ 24 V DC (mA)
      • 10 to 30

    Material Specifications

    • Material
      • PC + ABS-FR (AM, UV)

    Features

    • Features & Benefits
      • 7-Pole Connector (DIN)
      • Antimicrobial Surface
      • Buttons are Colored According Operating Functions with Pressure Point
      • Durability
      • Front Call Button with Pictogram and LED Reassurance Light/Finding Light in Accordance with VDE 0834
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation, Cleaning, Disinfection, Shocks etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Max. Permissible Cable Tensile Force: 40kg (Cable Entry of Housing: 20kg)
      • NCC
      • Plastic Compound (PC + ABS-FR)
      • Plastic Housing in Antimicrobial Compound Colored in White/Gray
      • Strength
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
      • Surrounding Rubber Coating for Shockproof and Safe Handling
      • UV-Resistant
    • Color
      • Front in White (RAL9003)
      • Housing Back in Gray
      • Light Gray Cable
    • Coating Type
      • Rubber

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 90% (Non-Condensing)
    • Weight (g) : 290
    • Type Of Protection : Fire Protection Class V0|IP54
    • Storage Temperature : -20 to 60°C
    • Power Supply : 24 VDC
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : -10
    • Material : PC + ABS-FR (AM, UV)
    • Industry : Healthcare
    • Features & Benefits : 7-Pole Connector (DIN)|Antimicrobial Surface|Buttons are Colored According Operating Functions with Pressure Point|Durability|Front Call Button with Pictogram and LED Reassurance Light/Finding Light in Accordance with VDE 0834|Good Mechanical Properties with High Resistance to the Daily Stress (Operation, Cleaning, Disinfection, Shocks etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Max. Permissible Cable Tensile Force: 40kg (Cable Entry of Housing: 20kg)|NCC|Plastic Compound (PC + ABS-FR)|Plastic Housing in Antimicrobial Compound Colored in White/Gray|Strength|Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability|Surrounding Rubber Coating for Shockproof and Safe Handling|UV-Resistant
    • Dimensions : W: 47 mm H: 133 mm D: 24 mm
    • Current consumption @ 24 V DC (mA) : 10 to 30
    • Color : Front in White (RAL9003)|Housing Back in Gray|Light Gray Cable
    • Coating Type : Rubber
    • Cable length (m) : 5
    • CE certificate : UL 1069|VDE 0834
    • Approval : MIL-STD-810G
    • Ambient Temperature : -10 to 50°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list