/content/sps/ca/en/search-results.html

    desktop printers

    PC45D Healthcare Direct Thermal Desktop Printer

    The PC45D direct thermal desktop printer for healthcare brings powerful performance, reliable connectivity, and easy integration in a compact, disinfectant-ready housing to tackle rapidly changing healthcare work environments.

    Overview
    Rugged & Disinfectant-Ready
    The PC45D 4-inch direct thermal printer is engineered specifically for healthcare environments. It features a large touchscreen and enterprise-level ruggedness, ensuring reliable performance with minimal downtime. Its disinfectant-ready housing can withstand frequent cleanings, making it perfect for clinical workflows.

    Seamless Connectivity
    Stay connected with Wi-Fi 5 and Bluetooth® 5.1 LE for uninterrupted productivity. The printer's WLAN connectivity allows for rapid data capture and swift deployments within your organization, enhancing operational efficiency.

    Effortless Customization with Smart Parse
    Smart Parse technology simplifies your printing tasks by enabling you to resize objects, barcodes, and font types without accessing the backend system. The PC45D supports various network protocols and multiple print languages, whether on a local server or a cloud network.

    Comprehensive Network Control
    The Honeywell Printer Edge™ platform provides a centralized management system for your printer network. Enjoy real-time visibility, automated software updates, and robust security—ideal for businesses that can’t afford downtime.

    Optimize Your Workflow
    Printer Edge streamlines operations, making it easier to manage costs and improve efficiency across your printing processes. With enhanced control of your printer network, you can focus on delivering quality care and services.
    Specifications

    Features

    • Features
      • Bluetooth
      • Cutter Module
      • External Media Holder
      • Media Low Sensor
      • RFID
      • Self Strip Module
      • Wifi
    • Compatible Software
      • Honeywell Printer Edge
    • Compatible Drivers
      • CUPS driver for Linux
      • Honeywell Device Types for SAP
      • Honeywell label design and print package
      • InterDriver Windows printer driver
    • Application
      • Packaging Label
      • Receipt
      • Wristband

    Dimensions

    • Overall Dimensions
      • 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)

    Printing Specifications

    • Character Sets
      • Asian Fonts
      • Latin
    • Print Speeds
      • 8 ips
    • Print Method
      • Direct Thermal
    • Resolutions
      • 203 dpi
      • 300 dpi
    • 2D Barcodes
      • QR

    Media

    • Printer Media Type
      • Direct Thermal

    Network

    • Wireless Communication
      • Bluetooth
      • Wifi
    • Network Specifications
      • TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6

    Software & Firmware

    • Printer Command Language
      • Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#

    Hardware

    • Printer Connection Interface
      • Bluetooth
      • Ethernet
      • USB
      • Wifi

    Electrical

    • Operating Voltage
      • 100-240V AC

    Environmental

    • Operating Temperature
      • 0°C to 45°C (32°F to 113°F)

    Service Terms

    • Warranty Duration
      • 2 years

    Others

    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Ethernet
      • Wi-Fi
    • Print Width
      • 4 inch
    • Industry
      • Healthcare
      • Healthcare
      • Healthcare

    Features

    • Features
      • Bluetooth
      • Cutter Module
      • External Media Holder
      • Media Low Sensor
      • RFID
      • Self Strip Module
      • Wifi
    • Compatible Software
      • Honeywell Printer Edge
    • Compatible Drivers
      • CUPS driver for Linux
      • Honeywell Device Types for SAP
      • Honeywell label design and print package
      • InterDriver Windows printer driver
    • Application
      • Packaging Label
      • Receipt
      • Wristband

    Dimensions

    • Overall Dimensions
      • 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)

    Printing Specifications

    • Character Sets
      • Asian Fonts
      • Latin
    • Print Speeds
      • 8 ips
    • Print Method
      • Direct Thermal
    • Resolutions
      • 203 dpi
      • 300 dpi
    • 2D Barcodes
      • QR

    Media

    • Printer Media Type
      • Direct Thermal

    Network

    • Wireless Communication
      • Bluetooth
      • Wifi
    • Network Specifications
      • TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6

    Software & Firmware

    • Printer Command Language
      • Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#

    Hardware

    • Printer Connection Interface
      • Bluetooth
      • Ethernet
      • USB
      • Wifi

    Electrical

    • Operating Voltage
      • 100-240V AC

    Environmental

    • Operating Temperature
      • 0°C to 45°C (32°F to 113°F)

    Service Terms

    • Warranty Duration
      • 2 years

    Others

    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Ethernet
      • Wi-Fi
    • Print Width
      • 4 inch
    • Industry
      • Healthcare
      • Healthcare
      • Healthcare
    • Features : Bluetooth|Cutter Module|External Media Holder|Media Low Sensor|RFID|Self Strip Module|Wifi
    • Compatible Software : Honeywell Printer Edge
    • Compatible Drivers : CUPS driver for Linux|Honeywell Device Types for SAP|Honeywell label design and print package|InterDriver Windows printer driver
    • Application : Packaging Label|Receipt|Wristband
    • Overall Dimensions : 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)
    • Character Sets : Asian Fonts|Latin
    • Print Speeds : 8 ips
    • Print Method : Direct Thermal
    • Resolutions : 203 dpi|300 dpi
    • 2D Barcodes : QR
    • Printer Media Type : Direct Thermal
    • Wireless Communication : Bluetooth|Wifi
    • Network Specifications : TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6
    • Printer Command Language : Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#
    • Printer Connection Interface : Bluetooth|Ethernet|USB|Wifi
    • Operating Voltage : 100-240V AC
    • Operating Temperature : 0°C to 45°C (32°F to 113°F)
    • Warranty Duration : 2 years
    • Print Technology : Direct Thermal
    • Print Resolution : 203 dpi
    • Print Volume : Up to 2,000
    • Connectivity : Ethernet|Wi-Fi
    • Print Width : 4 inch
    • Industry : Healthcare|Healthcare|Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 550.49 KB
    8/20/2026
    550.49 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev C) 26-may-26
    application/pdf 9.63 MB
    5/25/2026
    9.63 MB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    application/pdf 859.58 KB
    3/23/2026
    859.58 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev H)
    application/pdf 746.82 KB
    2/11/2026
    746.82 KB
    IDL Smart Printing Resource Kit Developer Guide
    application/pdf 1.09 MB
    8/18/2025
    1.09 MB
    Healthcare Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.19 MB
    8/18/2025
    1.19 MB
    PC45 Desktop Printer Accessories Guide PC45 Desktop Printer Accessories Guide 21-may-26
    application/pdf 711.84 KB
    5/22/2026
    711.84 KB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
    application/pdf 2.1 MB
    8/7/2023
    2.1 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev F) 25-May-26
    application/pdf 7.12 MB
    5/25/2026
    7.12 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-03 Rev A)
    application/pdf 1.33 MB
    6/16/2025
    1.33 MB
    Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-03 Rev A)
    application/pdf 2.3 MB
    6/16/2025
    2.3 MB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief: PC45 Healthcare Desktop Printer (REV A)
    application/pdf 292.54 KB
    5/6/2025
    292.54 KB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Name
    Description
    File Size
    Date
    Size
    Application Brief: PC45 Healthcare Desktop Printer (REV A)
    application/pdf 292.54 KB
    5/6/2025
    292.54 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev C) 26-may-26
    application/pdf 9.63 MB
    5/25/2026
    9.63 MB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-03 Rev A)
    application/pdf 1.33 MB
    6/16/2025
    1.33 MB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    application/pdf 859.58 KB
    3/23/2026
    859.58 KB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev H)
    application/pdf 746.82 KB
    2/11/2026
    746.82 KB
    IDL Smart Printing Resource Kit Developer Guide
    application/pdf 1.09 MB
    8/18/2025
    1.09 MB
    Healthcare Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.19 MB
    8/18/2025
    1.19 MB
    PC45 Desktop Printer Accessories Guide PC45 Desktop Printer Accessories Guide 21-may-26
    application/pdf 711.84 KB
    5/22/2026
    711.84 KB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 550.49 KB
    8/20/2026
    550.49 KB
    Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
    application/pdf 2.1 MB
    8/7/2023
    2.1 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-03 Rev A)
    application/pdf 2.3 MB
    6/16/2025
    2.3 MB
    User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev F) 25-May-26
    application/pdf 7.12 MB
    5/25/2026
    7.12 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    550.49 KB
    8/20/2026
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    307 KB
    9/11/2026
    User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev C) 26-may-26
    9.63 MB
    5/25/2026
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    4.94 MB
    2/11/2026
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    859.58 KB
    3/23/2026
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev H)
    746.82 KB
    2/11/2026
    IDL Smart Printing Resource Kit Developer Guide
    1.09 MB
    8/18/2025
    Healthcare Disinfectant-Ready Housing Cleaning Guide
    1.19 MB
    8/18/2025
    PC45 Desktop Printer Accessories Guide PC45 Desktop Printer Accessories Guide 21-may-26
    711.84 KB
    5/22/2026
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    357.19 KB
    11/26/2025
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    916.6 KB
    3/23/2026
    Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
    2.1 MB
    8/7/2023
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    1.77 MB
    2/11/2026
    User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev F) 25-May-26
    7.12 MB
    5/25/2026
    Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-03 Rev A)
    1.33 MB
    6/16/2025
    Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-03 Rev A)
    2.3 MB
    6/16/2025
    Application Brief: PC45 Healthcare Desktop Printer (REV A)
    292.54 KB
    5/6/2025
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    1.22 MB
    3/12/2026
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    74.4 KB
    12/11/2025
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    82 KB
    12/11/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    PC45D100000200
    SKU,LCD,HC,ETH,203DPI,NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-hc-primary
    PC45D100000200
    SKU,LCD,HC,ETH,203DPI,NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-hc-primary
    PC45D110000201
    SKU,LCD,HC,E+BT+WL,203DPI,US PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-hc-primary
    PC45D110000201
    SKU,LCD,HC,E+BT+WL,203DPI,US PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-hc-primary