/content/sps/ca/en/search-results.html

    desktop printers

    PC43K Kiosk Desktop Printer

    The PC43K is an all-in-one compact solution combining tablet, label printing, scanning and configurable workflow software, ideal for self-service applications.

    Overview
    This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
    Product Discontinuation Date:2024-07-01T00:00:00Z
    Service & Support Discontinuation Date: 2027-06-30T00:00:00Z
    Product Replacement: ScanPal™ EDA10A Tablet

    The PC43K is a comprehensive, easy-to-use and fully integrated kiosk solution combining tablet, label printer, scanner and configurable workflow software, from one vendor to fit any business model. The PC43K’:s all-in-one compact modular design for parcel shops, retailers, airlines, hospitality and other consumer interactions provides a flexible self-service platform that automates processes and improves the customer experience.

    • Full system integration and centralized support from Honeywell ensures regular patches and up-to-date security.
    • The compact, modular design of the PC43K facilitates integration and performance in any consumer environment.
    • The Android mobile operating system enables easy integration and configuration of business-specific applications.
    • Dramatically reduce integration costs with pre-integrated hardware.

    The PC43K all-in-one kiosk solution includes a tablet, printer, scanner, and software from a single vendor, making it extremely easy to use and develop custom applications to fit any business model. The PC43K comes with an integrated scan engine, ScanPal EDA71 tablet on an articulating arm, PC43 direct thermal printer, I/O board and wall/desk mount to ensure that it is ready for direct consumer operations. The ScanPal EDA71 tablet is loaded with the world’:s most advanced and widely adopted mobile operating system, Android 8. The Android operating system is the most flexible platform for any ISV or mobile application developer to customize and develop applications that fit any business model. This enables our customers to easily configure and develop custom applications to take full advantage of the PC43K solution. Security is a key element of the PC43K solution. Capable of full mobile device management (MDM) support, and with security patch releases for Android and centralized support from Honeywell, the PC43K is a complete, all-in-one kiosk solution. With native support for comprehensive printer command languages, the PC43 direct thermal printer is simple to use and maintain. It comes with all necessary configuration applications such as a printer firmware updates app, which enables you to update the printer to the latest firmware to ensure that it is secure and performing to its optimal level.

    Specifications

    Features

    • Compatible Software
      • Honeywell SmartSystems Foundation
      • PrintSet
      • Wavelink Avalanche
    • Compatible Drivers
      • CUPS for Linux
      • Honeywell Device Types for SAP
      • Honeywell Label Design and Print Package
      • InterDriver Windows
    • Application
      • Airline
      • Hospitality
      • Retail

    Printing Specifications

    • 2D Barcodes
      • Aztec
      • Chinese Sensible (Han Xin) Code
      • Codablock A
      • Codablock F
      • Code 16K
      • Code 49
      • Data Matrix
      • Dot Code
      • MaxiCode
      • MicroPDF417
      • PDF417
      • QR-Code
    • Resident Font
      • Andale Mono
      • Andale Mono Bold
      • CG Times
      • CG Times Bold
      • Century Schoolbook
      • Letter Gothic
      • OCR-A
      • OCR-B
      • Univers
      • Univers Bold
      • Univers Condensed Bold
      • Univers Extra Condensed
    • Print Method
      • Direct Thermal
    • Character Sets
      • Arabic
      • Baltic
      • Baltic RIM
      • Cyrillic
      • English
      • Extended Latin
      • Greek
      • Hebrew
      • Monotype Universal Font Scaling Technology (UFST)
      • Thai
      • Turkish
      • Vietnamese
      • WorldType Layout Engine (WTLE)

    Software & Firmware

    • Linear Barcodes
      • Codabar
      • Code 11
      • Code 128
      • Code 2 of 5
      • Code 39
      • Code 93 and 93i
      • Coupon GS1 Code 32 (PARAF)
      • EAN-13
      • EAN-8
      • EAN-UCC Emulation
      • GS1 DataBar
      • Grid Matrix
      • HIBC 128
      • HIBC 39
      • IATA Code 2 of 5
      • Interleaved 2 of 5
      • MSI
      • MSI (modified Plessey)
      • Matrix 2 of 5
      • POSTNET
      • Plessey
      • RSS-14
      • UCC 128
      • UPC-A
      • UPC-A/ EAN-13 with Extended Coupon Code
      • UPC-E
    • Downloadable Font Type
      • OpenType
      • TrueType
    • Printer Command Language
      • DP
      • DSim (DPL)
      • ESim (EPL)
      • IPL
      • XML-enabled for SAP® AII and Oracle® WMS
      • ZSim2 (ZPL-II)

    Media

    • Printer Media Type
      • Label
    • Maximum Media Roll Diameter
      • 127
      • 5

    Network

    • Wireless Communication
      • Bluetooth
      • GPS
      • NFC
      • VPN
      • VoIP
      • WiFi
    • Network Specifications
      • 802.11 a/b/g/n/ac
      • Bluetooth v4.2

    Dimensions

    • Image File Format
      • BMP
      • GIF
      • PCX
      • PNG

    Electrical

    • Operating Voltage
      • 100 - 240V AC
    • Operating Frequency
      • 50 - 60 Hz

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Aerospace
      • Government & Public Sector
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Compatible Software
      • Honeywell SmartSystems Foundation
      • PrintSet
      • Wavelink Avalanche
    • Compatible Drivers
      • CUPS for Linux
      • Honeywell Device Types for SAP
      • Honeywell Label Design and Print Package
      • InterDriver Windows
    • Application
      • Airline
      • Hospitality
      • Retail

    Printing Specifications

    • 2D Barcodes
      • Aztec
      • Chinese Sensible (Han Xin) Code
      • Codablock A
      • Codablock F
      • Code 16K
      • Code 49
      • Data Matrix
      • Dot Code
      • MaxiCode
      • MicroPDF417
      • PDF417
      • QR-Code
    • Resident Font
      • Andale Mono
      • Andale Mono Bold
      • CG Times
      • CG Times Bold
      • Century Schoolbook
      • Letter Gothic
      • OCR-A
      • OCR-B
      • Univers
      • Univers Bold
      • Univers Condensed Bold
      • Univers Extra Condensed
    • Print Method
      • Direct Thermal
    • Character Sets
      • Arabic
      • Baltic
      • Baltic RIM
      • Cyrillic
      • English
      • Extended Latin
      • Greek
      • Hebrew
      • Monotype Universal Font Scaling Technology (UFST)
      • Thai
      • Turkish
      • Vietnamese
      • WorldType Layout Engine (WTLE)

    Software & Firmware

    • Linear Barcodes
      • Codabar
      • Code 11
      • Code 128
      • Code 2 of 5
      • Code 39
      • Code 93 and 93i
      • Coupon GS1 Code 32 (PARAF)
      • EAN-13
      • EAN-8
      • EAN-UCC Emulation
      • GS1 DataBar
      • Grid Matrix
      • HIBC 128
      • HIBC 39
      • IATA Code 2 of 5
      • Interleaved 2 of 5
      • MSI
      • MSI (modified Plessey)
      • Matrix 2 of 5
      • POSTNET
      • Plessey
      • RSS-14
      • UCC 128
      • UPC-A
      • UPC-A/ EAN-13 with Extended Coupon Code
      • UPC-E
    • Downloadable Font Type
      • OpenType
      • TrueType
    • Printer Command Language
      • DP
      • DSim (DPL)
      • ESim (EPL)
      • IPL
      • XML-enabled for SAP® AII and Oracle® WMS
      • ZSim2 (ZPL-II)

    Media

    • Printer Media Type
      • Label
    • Maximum Media Roll Diameter
      • 127
      • 5

    Network

    • Wireless Communication
      • Bluetooth
      • GPS
      • NFC
      • VPN
      • VoIP
      • WiFi
    • Network Specifications
      • 802.11 a/b/g/n/ac
      • Bluetooth v4.2

    Dimensions

    • Image File Format
      • BMP
      • GIF
      • PCX
      • PNG

    Electrical

    • Operating Voltage
      • 100 - 240V AC
    • Operating Frequency
      • 50 - 60 Hz

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Aerospace
      • Government & Public Sector
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Compatible Software : Honeywell SmartSystems Foundation|PrintSet|Wavelink Avalanche
    • Compatible Drivers : CUPS for Linux|Honeywell Device Types for SAP|Honeywell Label Design and Print Package|InterDriver Windows
    • Application : Airline|Hospitality|Retail
    • 2D Barcodes : Aztec|Chinese Sensible (Han Xin) Code|Codablock A|Codablock F|Code 16K|Code 49|Data Matrix|Dot Code|MaxiCode|MicroPDF417|PDF417|QR-Code
    • Resident Font : Andale Mono|Andale Mono Bold|CG Times|CG Times Bold|Century Schoolbook|Letter Gothic|OCR-A|OCR-B|Univers|Univers Bold|Univers Condensed Bold|Univers Extra Condensed
    • Print Method : Direct Thermal
    • Linear Barcodes : Codabar|Code 11|Code 128|Code 2 of 5|Code 39|Code 93 and 93i|Coupon GS1 Code 32 (PARAF)|EAN-13|EAN-8|EAN-UCC Emulation|GS1 DataBar|Grid Matrix|HIBC 128|HIBC 39|IATA Code 2 of 5|Interleaved 2 of 5|MSI|MSI (modified Plessey)|Matrix 2 of 5|POSTNET|Plessey|RSS-14|UCC 128|UPC-A|UPC-A/ EAN-13 with Extended Coupon Code|UPC-E
    • Downloadable Font Type : OpenType|TrueType
    • Character Sets : Arabic|Baltic|Baltic RIM|Cyrillic|English|Extended Latin|Greek|Hebrew|Monotype Universal Font Scaling Technology (UFST)|Thai|Turkish|Vietnamese|WorldType Layout Engine (WTLE)
    • Printer Media Type : Label
    • Maximum Media Roll Diameter : 127|5
    • Wireless Communication : Bluetooth|GPS|NFC|VPN|VoIP|WiFi
    • Network Specifications : 802.11 a/b/g/n/ac|Bluetooth v4.2
    • Printer Command Language : DP|DSim (DPL)|ESim (EPL)|IPL|XML-enabled for SAP® AII and Oracle® WMS|ZSim2 (ZPL-II)
    • Image File Format : BMP|GIF|PCX|PNG
    • Operating Voltage : 100 - 240V AC
    • Operating Frequency : 50 - 60 Hz
    • Brand : Honeywell
    • Industry : Aerospace|Government & Public Sector|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PC43K Desktop Printer Data Sheet
    application/pdf 253.01 KB
    7/14/2021
    253.01 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    PC43K User Guide (PC43K-A-EN-UG-01 Rev B)
    application/pdf 5.01 MB
    7/14/2021
    5.01 MB
    PC43K User Development Guide (PC43K-A-EN-D-UG-01 Rev A)
    application/pdf 157.64 KB
    7/14/2021
    157.64 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev C)
    application/pdf 306.49 KB
    8/18/2026
    306.49 KB
    PC43K Quick Start Guide (PC43K-A-EN-QS-01 Rev A)
    application/pdf 782.2 KB
    7/14/2021
    782.2 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: PC43K Desktop Printer (PC43K-ML-RS-01 Rev A)
    application/pdf 1.89 MB
    2/22/2023
    1.89 MB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: PC43K Desktop Printer (PC43K-ML-RS-01 Rev A)
    application/pdf 1.89 MB
    2/22/2023
    1.89 MB
    PC43K User Guide (PC43K-A-EN-UG-01 Rev B)
    application/pdf 5.01 MB
    7/14/2021
    5.01 MB
    PC43K User Development Guide (PC43K-A-EN-D-UG-01 Rev A)
    application/pdf 157.64 KB
    7/14/2021
    157.64 KB
    PC43K Desktop Printer Data Sheet
    application/pdf 253.01 KB
    7/14/2021
    253.01 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev C)
    application/pdf 306.49 KB
    8/18/2026
    306.49 KB
    PC43K Quick Start Guide (PC43K-A-EN-QS-01 Rev A)
    application/pdf 782.2 KB
    7/14/2021
    782.2 KB
    Name
    Description
    File Size
    Date
    Size
    PC43K Desktop Printer Data Sheet
    253.01 KB
    7/14/2021
    PC43K User Guide (PC43K-A-EN-UG-01 Rev B)
    5.01 MB
    7/14/2021
    PC43K User Development Guide (PC43K-A-EN-D-UG-01 Rev A)
    157.64 KB
    7/14/2021
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev C)
    306.49 KB
    8/18/2026
    PC43K Quick Start Guide (PC43K-A-EN-QS-01 Rev A)
    782.2 KB
    7/14/2021
    Regulatory Sheet: PC43K Desktop Printer (PC43K-ML-RS-01 Rev A)
    1.89 MB
    2/22/2023

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list