/content/sps/ca/en/search-results.html

    desktop printers

    PC41E-D/PC42E-D Desktop Printer

    PC41E-D and PC42E-D are compact, affordable, and easy to install desktop printers that address a wide variety of needs within the transportation, logistics, warehouse, and retail sectors.

    Overview
    A One Stop Shop Printing Solution
    Built on the robust Printer Edge™ platform, the PC41/2E-D printers operate within a unified and standardized hardware and software platform that streamlines setup, ensures exceptional print quality and a seamless process management. 

    Increased Productivity
    With an intuitive and easy to use UI, the PC41/2E-D printers are designed for high performance through ease of deployment, use and troubleshooting. With reliable operation and enhanced connectivity, these printers are built to efficiently handle a variety of work environments.
      
    High-Performance Printing
    Equipped with high-performance printheads, the PC41/PC42E-D delivers fast, stable, and high-quality output. By utilizing direct thermal printing, these printers ensure that receipts and labels are produced with optimal clarity and speed.

    Robust Range of Connectivity
    The PC41/PC42E-D printer series offers multiple connectivity options to meet both basic and advanced operational needs.  

    Modern and Ergonomic Design
    Available in black or white to blend seamlessly into both front-of-store and back-of-store environments. Both are designed with rounded edges that enhance durability, helping to withstand the rigors of daily use while maintaining a professional appearance.  

    Versatile Accessory Ecosystem
    Equipped with newly upgraded main printer accessories and security to address multiple needs for the user and customer.  
    Specifications

    Features

    • Compatible Software
      • Honeywell Printer Edge
      • Operational Intelligence
      • Printset6
      • SOTI Connect
    • Compatible Drivers
      • CUPS driver for Linux
      • Honeywell Device Types for SAP(support will be enabled Q2 2026)
      • Honeywell label design and print package
      • InterDriver Windows® printer driver
    • Application
      • Parcel Shops
      • Postal Offices
      • Price Mark Down
      • Receipt Printing
      • Receiving
      • Reversed Logistics
      • Shipping
      • Sorting Lines
    • Features
      • Bluetooth V5.0
      • Cutter Module (optional features only available on PC42E-D)
      • Low Media Sensor
      • Self Strip Module
      • Wi-Fi 5

    Dimensions

    • Overall Dimensions
      • 222 mm L x 184 mm W x 174 mm H (8.8 in L x 7.3 in W x 6.9 in H)

    Software & Firmware

    • Downloadable Font Type
      • Angsana New Regular, Helvetica World, HYGothic-Medium, MSung HK Medium, MSung PRC Medium, NarkisClassicMF, TBMinPro-Light, WorldType Collection J, WorldType Collection K, WorldType Collection S, WorldType Collection T
    • Linear Barcodes
      • All major 1D symbologies are supported
    • Printer Command Language
      • Direct Protocol (DP), DPL, ZSim2 (ZPL II), ESim (EPL), XML enabled for SAP® AII and Oracle® WMS, Intermec IPL, TPCL

    Printing Specifications

    • Character Sets
      • English and Extended Latin, Arabic, Baltic and Baltic Rim, Cyrillic, Greek, Hebrew, Thai, Turkish, Vietnamese and more with Monotype™ Universal Font Scaling Technology (UFST) and WorldType Layout Engine (WTLE)
    • Resident Font
      • Andale Mono, Andale Mono Bold, Century Schoolbook Roman, CG Times, CG Times Bold, CG Triumvirate Condensed Bold, Dutch 801 Roman
      • Honeywell Sans TT Bold, Letter Gothic, MHeiGB18030C-Medium, Monospace 821, Monospace 821 Bold, OCR A, OCR B, Univers, Univers Bold, Univers Condensed Bold, Univers Extra Condensed, True type fonts
    • Print Speeds
      • At 203 dpi: up to 8ips* *max speed dependant on use case
      • At 300 dpi: up to 6ips
    • Print Method
      • Direct Thermal
    • Resolutions
      • 203 DPI
      • 300 DPI
    • 2D Barcodes
      • All major 2D symbologies are supported

    Media

    • Printer Media Type
      • Tags
      • labels with black mark or gap
      • linered labels
      • receipt paper

    Network

    • Wireless Communication
      • IEEE 802.11 a/b/g/n/ac (option only available on PC42E-D)

    Memory & Data

    • Memory
      • PC41E-D models: 128MB SDRAM/128 MB Flash
      • PC42E-D models: 256MB SDRAM/256 MB Flash

    Hardware

    • Printer Connection Interface
      • PC41-E-D standard: USB Device, USB Host.
      • PC42E-D standard: USB device, USB Host, Factory installed Ethernet, Serial

    Electrical

    • Operating Voltage
      • China(mainland)input: 198-240V voltage output: 24V DC, 2A
      • Input: 90–264V voltage
      • Output: 24V DC, 2.5A

    Environmental

    • Operating Temperature
      • 5°C to 40°C (41°F to 104°F)

    Service Terms

    • Warranty Duration
      • 1 year

    Others

    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • up to 1,000 labels per day
    • Connectivity
      • Ethernet
    • Print Width
      • 4-inch
    • Industry
      • Logistics & Warehouses
      • Retail

    Features

    • Compatible Software
      • Honeywell Printer Edge
      • Operational Intelligence
      • Printset6
      • SOTI Connect
    • Compatible Drivers
      • CUPS driver for Linux
      • Honeywell Device Types for SAP(support will be enabled Q2 2026)
      • Honeywell label design and print package
      • InterDriver Windows® printer driver
    • Application
      • Parcel Shops
      • Postal Offices
      • Price Mark Down
      • Receipt Printing
      • Receiving
      • Reversed Logistics
      • Shipping
      • Sorting Lines
    • Features
      • Bluetooth V5.0
      • Cutter Module (optional features only available on PC42E-D)
      • Low Media Sensor
      • Self Strip Module
      • Wi-Fi 5

    Dimensions

    • Overall Dimensions
      • 222 mm L x 184 mm W x 174 mm H (8.8 in L x 7.3 in W x 6.9 in H)

    Software & Firmware

    • Downloadable Font Type
      • Angsana New Regular, Helvetica World, HYGothic-Medium, MSung HK Medium, MSung PRC Medium, NarkisClassicMF, TBMinPro-Light, WorldType Collection J, WorldType Collection K, WorldType Collection S, WorldType Collection T
    • Linear Barcodes
      • All major 1D symbologies are supported
    • Printer Command Language
      • Direct Protocol (DP), DPL, ZSim2 (ZPL II), ESim (EPL), XML enabled for SAP® AII and Oracle® WMS, Intermec IPL, TPCL

    Printing Specifications

    • Character Sets
      • English and Extended Latin, Arabic, Baltic and Baltic Rim, Cyrillic, Greek, Hebrew, Thai, Turkish, Vietnamese and more with Monotype™ Universal Font Scaling Technology (UFST) and WorldType Layout Engine (WTLE)
    • Resident Font
      • Andale Mono, Andale Mono Bold, Century Schoolbook Roman, CG Times, CG Times Bold, CG Triumvirate Condensed Bold, Dutch 801 Roman
      • Honeywell Sans TT Bold, Letter Gothic, MHeiGB18030C-Medium, Monospace 821, Monospace 821 Bold, OCR A, OCR B, Univers, Univers Bold, Univers Condensed Bold, Univers Extra Condensed, True type fonts
    • Print Speeds
      • At 203 dpi: up to 8ips* *max speed dependant on use case
      • At 300 dpi: up to 6ips
    • Print Method
      • Direct Thermal
    • Resolutions
      • 203 DPI
      • 300 DPI
    • 2D Barcodes
      • All major 2D symbologies are supported

    Media

    • Printer Media Type
      • Tags
      • labels with black mark or gap
      • linered labels
      • receipt paper

    Network

    • Wireless Communication
      • IEEE 802.11 a/b/g/n/ac (option only available on PC42E-D)

    Memory & Data

    • Memory
      • PC41E-D models: 128MB SDRAM/128 MB Flash
      • PC42E-D models: 256MB SDRAM/256 MB Flash

    Hardware

    • Printer Connection Interface
      • PC41-E-D standard: USB Device, USB Host.
      • PC42E-D standard: USB device, USB Host, Factory installed Ethernet, Serial

    Electrical

    • Operating Voltage
      • China(mainland)input: 198-240V voltage output: 24V DC, 2A
      • Input: 90–264V voltage
      • Output: 24V DC, 2.5A

    Environmental

    • Operating Temperature
      • 5°C to 40°C (41°F to 104°F)

    Service Terms

    • Warranty Duration
      • 1 year

    Others

    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • up to 1,000 labels per day
    • Connectivity
      • Ethernet
    • Print Width
      • 4-inch
    • Industry
      • Logistics & Warehouses
      • Retail
    • Compatible Software : Honeywell Printer Edge|Operational Intelligence|Printset6|SOTI Connect
    • Compatible Drivers : CUPS driver for Linux|Honeywell Device Types for SAP(support will be enabled Q2 2026)|Honeywell label design and print package|InterDriver Windows® printer driver
    • Application : Parcel Shops|Postal Offices|Price Mark Down|Receipt Printing|Receiving|Reversed Logistics|Shipping|Sorting Lines
    • Features : Bluetooth V5.0|Cutter Module (optional features only available on PC42E-D)|Low Media Sensor|Self Strip Module|Wi-Fi 5
    • Overall Dimensions : 222 mm L x 184 mm W x 174 mm H (8.8 in L x 7.3 in W x 6.9 in H)
    • Downloadable Font Type : Angsana New Regular, Helvetica World, HYGothic-Medium, MSung HK Medium, MSung PRC Medium, NarkisClassicMF, TBMinPro-Light, WorldType Collection J, WorldType Collection K, WorldType Collection S, WorldType Collection T
    • Linear Barcodes : All major 1D symbologies are supported
    • Character Sets : English and Extended Latin, Arabic, Baltic and Baltic Rim, Cyrillic, Greek, Hebrew, Thai, Turkish, Vietnamese and more with Monotype™ Universal Font Scaling Technology (UFST) and WorldType Layout Engine (WTLE)
    • Resident Font : Andale Mono, Andale Mono Bold, Century Schoolbook Roman, CG Times, CG Times Bold, CG Triumvirate Condensed Bold, Dutch 801 Roman|Honeywell Sans TT Bold, Letter Gothic, MHeiGB18030C-Medium, Monospace 821, Monospace 821 Bold, OCR A, OCR B, Univers, Univers Bold, Univers Condensed Bold, Univers Extra Condensed, True type fonts
    • Print Speeds : At 203 dpi: up to 8ips* *max speed dependant on use case|At 300 dpi: up to 6ips
    • Print Method : Direct Thermal
    • Resolutions : 203 DPI|300 DPI
    • 2D Barcodes : All major 2D symbologies are supported
    • Printer Media Type : Tags|labels with black mark or gap|linered labels|receipt paper
    • Wireless Communication : IEEE 802.11 a/b/g/n/ac (option only available on PC42E-D)
    • Printer Command Language : Direct Protocol (DP), DPL, ZSim2 (ZPL II), ESim (EPL), XML enabled for SAP® AII and Oracle® WMS, Intermec IPL, TPCL
    • Memory : PC41E-D models: 128MB SDRAM/128 MB Flash|PC42E-D models: 256MB SDRAM/256 MB Flash
    • Printer Connection Interface : PC41-E-D standard: USB Device, USB Host.|PC42E-D standard: USB device, USB Host, Factory installed Ethernet, Serial
    • Operating Voltage : China(mainland)input: 198-240V voltage output: 24V DC, 2A|Input: 90–264V voltage|Output: 24V DC, 2.5A
    • Operating Temperature : 5°C to 40°C (41°F to 104°F)
    • Warranty Duration : 1 year
    • Print Technology : Direct Thermal
    • Print Resolution : 203 dpi|300 dpi
    • Print Volume : up to 1,000 labels per day
    • Connectivity : Ethernet
    • Print Width : 4-inch
    • Industry : Logistics & Warehouses|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PC41E-D/PC42E-D Desktop Printer Data Sheet
    application/pdf 502.41 KB
    8/26/2026
    502.41 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Quick Start Guide: PC41E-D, PC42E-D Desktop Printers - Arabic (PC41E42E-D-AR-QS-1 Rev A)
    application/pdf 561.9 KB
    12/10/2025
    561.9 KB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    application/pdf 859.58 KB
    3/23/2026
    859.58 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    Quick Start Guide: PC41E-D, PC42E-D Desktop Printers (PC41E42E-D-EN-QS-2 Rev A) 26-11-25
    application/pdf 588.26 KB
    11/26/2025
    588.26 KB
    User Guide: PC41E-D, PC42E-D Desktop Printers (PC41E42E-D-EN-UG-1 Rev C)
    application/pdf 2.87 MB
    6/10/2026
    2.87 MB
    Command Reference User Guide: TPCL (TPCL-EN-CR Rev B)
    application/pdf 575.46 KB
    2/11/2026
    575.46 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    CS32 Accessories Guide | Honeywell
    application/pdf 406.29 KB
    10/2/2025
    406.29 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: PC41E-D, PC42E-D, PC42E-T Desktop Printer (PC42E-ML-RS-02 Rev A) 26-11-25
    application/pdf 2.42 MB
    11/26/2025
    2.42 MB
    Regulatory Sheet: Bluetooth Module HON-SR28-BT (HONSR28BT-ML-RS-03 Rev A)
    application/pdf 1.14 MB
    12/11/2025
    1.14 MB
    Regulatory Sheet: Wi-Fi/Bluetooth Module HON-SR28-PRT (HONSR28PT-ML-RS-03 Rev A)
    application/pdf 1.46 MB
    12/11/2025
    1.46 MB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Name
    Description
    File Size
    Date
    Size
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Quick Start Guide: PC41E-D, PC42E-D Desktop Printers - Arabic (PC41E42E-D-AR-QS-1 Rev A)
    application/pdf 561.9 KB
    12/10/2025
    561.9 KB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    Regulatory Sheet: PC41E-D, PC42E-D, PC42E-T Desktop Printer (PC42E-ML-RS-02 Rev A) 26-11-25
    application/pdf 2.42 MB
    11/26/2025
    2.42 MB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    application/pdf 859.58 KB
    3/23/2026
    859.58 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    Regulatory Sheet: Bluetooth Module HON-SR28-BT (HONSR28BT-ML-RS-03 Rev A)
    application/pdf 1.14 MB
    12/11/2025
    1.14 MB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    Quick Start Guide: PC41E-D, PC42E-D Desktop Printers (PC41E42E-D-EN-QS-2 Rev A) 26-11-25
    application/pdf 588.26 KB
    11/26/2025
    588.26 KB
    User Guide: PC41E-D, PC42E-D Desktop Printers (PC41E42E-D-EN-UG-1 Rev C)
    application/pdf 2.87 MB
    6/10/2026
    2.87 MB
    Regulatory Sheet: Wi-Fi/Bluetooth Module HON-SR28-PRT (HONSR28PT-ML-RS-03 Rev A)
    application/pdf 1.46 MB
    12/11/2025
    1.46 MB
    Command Reference User Guide: TPCL (TPCL-EN-CR Rev B)
    application/pdf 575.46 KB
    2/11/2026
    575.46 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    PC41E-D/PC42E-D Desktop Printer Data Sheet
    application/pdf 502.41 KB
    8/26/2026
    502.41 KB
    CS32 Accessories Guide | Honeywell
    application/pdf 406.29 KB
    10/2/2025
    406.29 KB
    Name
    Description
    File Size
    Date
    Size
    PC41E-D/PC42E-D Desktop Printer Data Sheet
    502.41 KB
    8/26/2026
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    105.91 KB
    8/26/2026
    Quick Start Guide: PC41E-D, PC42E-D Desktop Printers - Arabic (PC41E42E-D-AR-QS-1 Rev A)
    561.9 KB
    12/10/2025
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    357.19 KB
    11/26/2025
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    4.94 MB
    2/11/2026
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    1.77 MB
    2/11/2026
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    916.6 KB
    3/23/2026
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    859.58 KB
    3/23/2026
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    307 KB
    9/11/2026
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    170.77 KB
    10/6/2026
    Quick Start Guide: PC41E-D, PC42E-D Desktop Printers (PC41E42E-D-EN-QS-2 Rev A) 26-11-25
    588.26 KB
    11/26/2025
    User Guide: PC41E-D, PC42E-D Desktop Printers (PC41E42E-D-EN-UG-1 Rev C)
    2.87 MB
    6/10/2026
    Command Reference User Guide: TPCL (TPCL-EN-CR Rev B)
    575.46 KB
    2/11/2026
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    774.34 KB
    9/30/2026
    CS32 Accessories Guide | Honeywell
    406.29 KB
    10/2/2025
    Regulatory Sheet: PC41E-D, PC42E-D, PC42E-T Desktop Printer (PC42E-ML-RS-02 Rev A) 26-11-25
    2.42 MB
    11/26/2025
    Regulatory Sheet: Bluetooth Module HON-SR28-BT (HONSR28BT-ML-RS-03 Rev A)
    1.14 MB
    12/11/2025
    Regulatory Sheet: Wi-Fi/Bluetooth Module HON-SR28-PRT (HONSR28PT-ML-RS-03 Rev A)
    1.46 MB
    12/11/2025
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    74.4 KB
    12/11/2025
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    82 KB
    12/11/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    PC41EDB010200
    PC41E-D, Direct Thermal, Black, 203 dpi, USB Only, No Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010200
    PC41E-D, Direct Thermal, Black, 203 dpi, USB Only, No Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010201
    PC41E-D, Direct Thermal, Black, 203 dpi, USB Only, US Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010201
    PC41E-D, Direct Thermal, Black, 203 dpi, USB Only, US Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010209
    PC41E-D, Direct Thermal, Black, 203 dpi, USB, China Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010209
    PC41E-D, Direct Thermal, Black, 203 dpi, USB, China Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010300
    PC41E-D, Direct Thermal, Black, 300 dpi, USB, No Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010300
    PC41E-D, Direct Thermal, Black, 300 dpi, USB, No Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010301
    PC41E-D, Direct Thermal Printer, Black, 300 dpi, USB Only, US Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010301
    PC41E-D, Direct Thermal Printer, Black, 300 dpi, USB Only, US Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010309
    PC41E-D, Direct Thermal, Black, 300 dpi, USB Only, China Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC41EDB010309
    PC41E-D, Direct Thermal, Black, 300 dpi, USB Only, China Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC42EDB020200
    PC42E-D, Direct Thermal, Black, 203 dpi, USB, Ethenet, Serial, No Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC42EDB020200
    PC42E-D, Direct Thermal, Black, 203 dpi, USB, Ethenet, Serial, No Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC42EDB020201
    PC42E-D, Direct Thermal, Black, 203 dpi, USB, Ethernet, Serial, US Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC42EDB020201
    PC42E-D, Direct Thermal, Black, 203 dpi, USB, Ethernet, Serial, US Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC42EDB020209
    PC42E-D, Direct Thermal, Black, 203 dpi, USB, Ethernet, Serial, China Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC42EDB020209
    PC42E-D, Direct Thermal, Black, 203 dpi, USB, Ethernet, Serial, China Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC42EDB020300
    PC42E-D, Direct Thermal, Black, 300 dpi, USB, Ethernet, Serial, No Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3
    PC42EDB020300
    PC42E-D, Direct Thermal, Black, 300 dpi, USB, Ethernet, Serial, No Power Cord
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-250619-PC42e-d-cmf3