/content/sps/ca/en/search-results.html

    vehicle mount computers

    Thor VM2 Vehicle-Mounted Computer

    Thor VM2 Vehicle-Mounted Computer is ideal for warehouse, port and yard process automation.

    Overview
    This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
    Product Discontinuation Date:2021-10-01T00:00:00Z
    Service & Support Discontinuation Date: 2026-12-31T00:00:00Z

    The Thor™: VM2 computer is ideal for warehouse, port and yard process automation. It combines a 24.63 cm (9.7 in) display with design breakthroughs that deliver rapid value for your workflows.

    • Eliminates the maintenance expense and lost productivity caused by a dead vehicle battery: unit can be configured to automatically go into standby or hibernate at a selectable time after the ignition switch is turned off, saving time for associates while eliminating a point of concern for warehouse management.
    • Reduces capital and maintenance cost by integrating the two most wear and abuse prone components, the keyboard and touchscreen, into a user-replaceable part: reduces capital costs by substituting spare front panels for spare computers.
    • Enables mounting and removal in seconds like a laptop dock but with the ruggedness and sealing required for industrial applications: maximizes efficiency by dynamically shifting workers and computers as the workload changes, while minimizing maintenance cost by enabling a computer to be shifted from one vehicle to another in 1/6 the standard time.

    Your supply chain workers can face rough conditions and unique challenges. With the Thor VM2 computer, they&apos:ll be able to adapt and respond, while improving workflow efficiencies and maintaining low costs.The Thor VM2 computer adds another mid-sized display option to the Thor VM line with versatile features like programmable multi-function keys and WWAN connectivity for expansive outdoor operations. The VM2 computer is also built for easy application development. It supports multiple Windows-based operating systems and is compatible with many industry standard terminal emulation applications.And like the Thor VM1 and VM3 computers, the VM2 device features design breakthroughs that deliver rapid value for your workflows.The Smart Dock delivers immediate savings on support and maintenance costs while maximizing efficiency –: undock the unit from one forklift and redock it on another vehicle in seconds, dynamically shifting workers and computers as the workload changes. The field-replaceable front panel reduces your capital and maintenance cost by integrating the two most wear and abuse prone components, the keyboard and touchscreen, into a user-replaceable part. This feature also reduces costs by letting you substitute spare front panels for spare computers.The ignition control allows you to set power management preferences to save startup time and extend vehicle battery life.

    Specifications

    Features

    • Application
      • Distribution
    • Features
      • Ignition Control
      • Rugged
      • Smart Dock

    Dimensions

    • Overall Dimensions
      • 10.6 x 8.4 x 2.1 in
      • 26.8 x 21.4 x 5.3 cm

    Network

    • Bluetooth Specifications
      • v2.0

    Software & Firmware

    • Operating System Type
      • Windows
    • Operating System
      • Windows 7 Pro
      • Windows CE 6.0
      • Windows Embedded Standard

    Hardware

    • Connection Interface
      • Audio
      • CANbus
      • RF Antenna
      • RS-232
      • USB
    • Display Resolution
      • 1024 x 768
    • Touchscreen Type
      • Resistive-Touch and Stylus
    • Display Size
      • 24.6 cm
      • 9.7 in
    • Screensize
      • 10-inch
    • Processor
      • Intel® Atom Z530 1.6 GHz
    • Keyboard
      • Touchscreen only
    • Network
      • WLAN/WWAN

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • - 20 - 50 °C
      • - 4 - 122 °F
    • Operating Temperature
      • - 20 - 50 °C
      • - 4 - 122 °F
    • Operating Humidity
      • 5 - 95 %
    • Cold Storage
      • No cold storage defrosters

    Standards & Approvals

    • Vibration Resistance
      • MIL-STD-810F

    Service Terms

    • Warranty Duration
      • 1 yr

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing

    Features

    • Application
      • Distribution
    • Features
      • Ignition Control
      • Rugged
      • Smart Dock

    Dimensions

    • Overall Dimensions
      • 10.6 x 8.4 x 2.1 in
      • 26.8 x 21.4 x 5.3 cm

    Network

    • Bluetooth Specifications
      • v2.0

    Software & Firmware

    • Operating System Type
      • Windows
    • Operating System
      • Windows 7 Pro
      • Windows CE 6.0
      • Windows Embedded Standard

    Hardware

    • Connection Interface
      • Audio
      • CANbus
      • RF Antenna
      • RS-232
      • USB
    • Display Resolution
      • 1024 x 768
    • Touchscreen Type
      • Resistive-Touch and Stylus
    • Display Size
      • 24.6 cm
      • 9.7 in
    • Screensize
      • 10-inch
    • Processor
      • Intel® Atom Z530 1.6 GHz
    • Keyboard
      • Touchscreen only
    • Network
      • WLAN/WWAN

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • - 20 - 50 °C
      • - 4 - 122 °F
    • Operating Temperature
      • - 20 - 50 °C
      • - 4 - 122 °F
    • Operating Humidity
      • 5 - 95 %
    • Cold Storage
      • No cold storage defrosters

    Standards & Approvals

    • Vibration Resistance
      • MIL-STD-810F

    Service Terms

    • Warranty Duration
      • 1 yr

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
    • Application : Distribution
    • Features : Ignition Control|Rugged|Smart Dock
    • Overall Dimensions : 10.6 x 8.4 x 2.1 in|26.8 x 21.4 x 5.3 cm
    • Bluetooth Specifications : v2.0
    • Operating System Type : Windows
    • Operating System : Windows 7 Pro|Windows CE 6.0|Windows Embedded Standard
    • Connection Interface : Audio|CANbus|RF Antenna|RS-232|USB
    • Display Resolution : 1024 x 768
    • Touchscreen Type : Resistive-Touch and Stylus
    • Display Size : 24.6 cm|9.7 in
    • Screensize : 10-inch
    • Processor : Intel® Atom Z530 1.6 GHz
    • Keyboard : Touchscreen only
    • Network : WLAN/WWAN
    • Minimum Operating Temperature : -20 °C|-4 °F
    • Storage Temperature Range : - 20 - 50 °C|- 4 - 122 °F
    • Operating Temperature : - 20 - 50 °C|- 4 - 122 °F
    • Operating Humidity : 5 - 95 %
    • Cold Storage : No cold storage defrosters
    • Vibration Resistance : MIL-STD-810F
    • Warranty Duration : 1 yr
    • Brand : Honeywell
    • Industry : Logistics & Warehouses|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Thor VM2 Vehicle-Mounted Computer Data Sheet
    application/pdf 132.32 KB
    7/14/2021
    132.32 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Telnet Manager User's Guide (TELNETMRG-UG Rev B)
    application/pdf 1.98 MB
    8/18/2025
    1.98 MB
    Screen Blanking Box Installation Instructions (VM-SB-EN-IN-01 Rev A)
    application/pdf 324.3 KB
    8/18/2025
    324.3 KB
    Thor VM2 Quick Start Guide (VM2-QS Rev B)
    application/pdf 459.44 KB
    7/14/2021
    459.44 KB
    Security Backbone Configuration (E-TO-SECURITY Rev H)
    application/pdf 738.41 KB
    8/18/2025
    738.41 KB
    Thor VM2 User Guide: Windows 7, Windows Embedded Standard 7, Windows Embedded Standard 2009 OS (VM2-WIN-UG Rev E)
    application/pdf 9.51 MB
    8/18/2025
    9.51 MB
    Thor VM2 Replaceable Front Panel Installation Instructions (164678-0001 Rev A )
    application/pdf 511.85 KB
    8/18/2025
    511.85 KB
    CE API Programming Guide (E-SW-WINAPIPG Rev AF)
    application/pdf 1.65 MB
    8/18/2025
    1.65 MB
    Thor VM2 User Guide: Windows CE 6.0 OS (VM2-CE-UG Rev E)
    application/pdf 8 MB
    8/18/2025
    8 MB
    Vehicle Mounted DC/DC Power Supply Installation Instructions: Units with screws on top of lid (162847-0001 Rev J)
    application/pdf 449.32 KB
    8/18/2025
    449.32 KB
    RFTerm User's Guide (RFTERM-UG Rev D)
    application/pdf 3.96 MB
    8/18/2025
    3.96 MB
    DC Fuse Kit Installation Instructions (50123090-001 Rev B)
    application/pdf 132.8 KB
    8/18/2025
    132.8 KB
    Vehicle Mounted DC/DC Power Supply Installation Instructions: Units with screws on side of lid (50118845-001 Rev B)
    application/pdf 692.3 KB
    8/18/2025
    692.3 KB
    Device Management with Wavelink Avalanche Enabler (ENABLER-UG Rev A)
    application/pdf 2.4 MB
    8/18/2025
    2.4 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Insert: VM3D Enhanced Dock (VM3D-INSERT REV F)
    application/pdf 1.49 MB
    12/2/2022
    1.49 MB
    Regulatory Insert: VM1D Standard Dock (VM1D-INSERT REV F)
    application/pdf 1.46 MB
    12/2/2022
    1.46 MB
    Regulatory Insert: VMXACD Enhanced Dock for Off-Vehicle Use (VMXACD-INSERT-01 REV A)
    application/pdf 1.41 MB
    12/2/2022
    1.41 MB
    Regulatory Insert: VMXD Enhanced Dock (VMXD-INSERT-01 Rev A)
    application/pdf 1.27 MB
    12/2/2022
    1.27 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Regulatory Insert: Vehicle Mount Numeric Keypad (VMNUMKYBD-INST Rev D)
    application/pdf 1.53 MB
    12/2/2022
    1.53 MB
    Thor VM1 / Thor VM2 Rechargeable Lithium-ion UPS Battery Pack Insert (VM1BATT-INSERT Rev B)
    application/pdf 87.95 KB
    7/14/2021
    87.95 KB
    NavisReady Validation Certificate Honeywell Thor VM2
    application/pdf 138.97 KB
    7/14/2021
    138.97 KB
    Thor VM2 Regulatory Sheet (RegSht-VM2 Rev D)
    application/pdf 2.19 MB
    7/14/2021
    2.19 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Thor VM Series Accessories Guide
    application/pdf 6.17 MB
    10/12/2023
    6.17 MB
    Name
    Description
    File Size
    Date
    Size
    Telnet Manager User's Guide (TELNETMRG-UG Rev B)
    application/pdf 1.98 MB
    8/18/2025
    1.98 MB
    Screen Blanking Box Installation Instructions (VM-SB-EN-IN-01 Rev A)
    application/pdf 324.3 KB
    8/18/2025
    324.3 KB
    Thor VM2 Quick Start Guide (VM2-QS Rev B)
    application/pdf 459.44 KB
    7/14/2021
    459.44 KB
    Security Backbone Configuration (E-TO-SECURITY Rev H)
    application/pdf 738.41 KB
    8/18/2025
    738.41 KB
    Thor VM2 User Guide: Windows 7, Windows Embedded Standard 7, Windows Embedded Standard 2009 OS (VM2-WIN-UG Rev E)
    application/pdf 9.51 MB
    8/18/2025
    9.51 MB
    Thor VM2 Replaceable Front Panel Installation Instructions (164678-0001 Rev A )
    application/pdf 511.85 KB
    8/18/2025
    511.85 KB
    Thor VM2 Vehicle-Mounted Computer Data Sheet
    application/pdf 132.32 KB
    7/14/2021
    132.32 KB
    CE API Programming Guide (E-SW-WINAPIPG Rev AF)
    application/pdf 1.65 MB
    8/18/2025
    1.65 MB
    Regulatory Insert: VM3D Enhanced Dock (VM3D-INSERT REV F)
    application/pdf 1.49 MB
    12/2/2022
    1.49 MB
    Thor VM2 User Guide: Windows CE 6.0 OS (VM2-CE-UG Rev E)
    application/pdf 8 MB
    8/18/2025
    8 MB
    Vehicle Mounted DC/DC Power Supply Installation Instructions: Units with screws on top of lid (162847-0001 Rev J)
    application/pdf 449.32 KB
    8/18/2025
    449.32 KB
    RFTerm User's Guide (RFTERM-UG Rev D)
    application/pdf 3.96 MB
    8/18/2025
    3.96 MB
    DC Fuse Kit Installation Instructions (50123090-001 Rev B)
    application/pdf 132.8 KB
    8/18/2025
    132.8 KB
    Regulatory Insert: Vehicle Mount Numeric Keypad (VMNUMKYBD-INST Rev D)
    application/pdf 1.53 MB
    12/2/2022
    1.53 MB
    Regulatory Insert: VM1D Standard Dock (VM1D-INSERT REV F)
    application/pdf 1.46 MB
    12/2/2022
    1.46 MB
    Regulatory Insert: VMXACD Enhanced Dock for Off-Vehicle Use (VMXACD-INSERT-01 REV A)
    application/pdf 1.41 MB
    12/2/2022
    1.41 MB
    Vehicle Mounted DC/DC Power Supply Installation Instructions: Units with screws on side of lid (50118845-001 Rev B)
    application/pdf 692.3 KB
    8/18/2025
    692.3 KB
    Device Management with Wavelink Avalanche Enabler (ENABLER-UG Rev A)
    application/pdf 2.4 MB
    8/18/2025
    2.4 MB
    Regulatory Insert: VMXD Enhanced Dock (VMXD-INSERT-01 Rev A)
    application/pdf 1.27 MB
    12/2/2022
    1.27 MB
    Thor VM Series Accessories Guide
    application/pdf 6.17 MB
    10/12/2023
    6.17 MB
    Thor VM1 / Thor VM2 Rechargeable Lithium-ion UPS Battery Pack Insert (VM1BATT-INSERT Rev B)
    application/pdf 87.95 KB
    7/14/2021
    87.95 KB
    NavisReady Validation Certificate Honeywell Thor VM2
    application/pdf 138.97 KB
    7/14/2021
    138.97 KB
    Thor VM2 Regulatory Sheet (RegSht-VM2 Rev D)
    application/pdf 2.19 MB
    7/14/2021
    2.19 MB
    Name
    Description
    File Size
    Date
    Size
    Thor VM2 Vehicle-Mounted Computer Data Sheet
    132.32 KB
    7/14/2021
    Telnet Manager User's Guide (TELNETMRG-UG Rev B)
    1.98 MB
    8/18/2025
    Screen Blanking Box Installation Instructions (VM-SB-EN-IN-01 Rev A)
    324.3 KB
    8/18/2025
    Thor VM2 Quick Start Guide (VM2-QS Rev B)
    459.44 KB
    7/14/2021
    Security Backbone Configuration (E-TO-SECURITY Rev H)
    738.41 KB
    8/18/2025
    Thor VM2 User Guide: Windows 7, Windows Embedded Standard 7, Windows Embedded Standard 2009 OS (VM2-WIN-UG Rev E)
    9.51 MB
    8/18/2025
    Thor VM2 Replaceable Front Panel Installation Instructions (164678-0001 Rev A )
    511.85 KB
    8/18/2025
    CE API Programming Guide (E-SW-WINAPIPG Rev AF)
    1.65 MB
    8/18/2025
    Thor VM2 User Guide: Windows CE 6.0 OS (VM2-CE-UG Rev E)
    8 MB
    8/18/2025
    Vehicle Mounted DC/DC Power Supply Installation Instructions: Units with screws on top of lid (162847-0001 Rev J)
    449.32 KB
    8/18/2025
    RFTerm User's Guide (RFTERM-UG Rev D)
    3.96 MB
    8/18/2025
    DC Fuse Kit Installation Instructions (50123090-001 Rev B)
    132.8 KB
    8/18/2025
    Vehicle Mounted DC/DC Power Supply Installation Instructions: Units with screws on side of lid (50118845-001 Rev B)
    692.3 KB
    8/18/2025
    Device Management with Wavelink Avalanche Enabler (ENABLER-UG Rev A)
    2.4 MB
    8/18/2025
    Regulatory Insert: VM3D Enhanced Dock (VM3D-INSERT REV F)
    1.49 MB
    12/2/2022
    Regulatory Insert: VM1D Standard Dock (VM1D-INSERT REV F)
    1.46 MB
    12/2/2022
    Regulatory Insert: VMXACD Enhanced Dock for Off-Vehicle Use (VMXACD-INSERT-01 REV A)
    1.41 MB
    12/2/2022
    Regulatory Insert: VMXD Enhanced Dock (VMXD-INSERT-01 Rev A)
    1.27 MB
    12/2/2022
    Regulatory Insert: Vehicle Mount Numeric Keypad (VMNUMKYBD-INST Rev D)
    1.53 MB
    12/2/2022
    Thor VM1 / Thor VM2 Rechargeable Lithium-ion UPS Battery Pack Insert (VM1BATT-INSERT Rev B)
    87.95 KB
    7/14/2021
    NavisReady Validation Certificate Honeywell Thor VM2
    138.97 KB
    7/14/2021
    Thor VM2 Regulatory Sheet (RegSht-VM2 Rev D)
    2.19 MB
    7/14/2021
    Thor VM Series Accessories Guide
    6.17 MB
    10/12/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SVCVM2-5FCR
    VM2, FULL COMP, 5 DAY, 1 YR RENEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer
    SVCVM2-5FCR
    VM2, FULL COMP, 5 DAY, 1 YR RENEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer
    SVCVM2-EXW1R
    VM2, EXT WRNTY, 1YR, RENEW-POSTSALE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer
    SVCVM2-EXW1R
    VM2, EXT WRNTY, 1YR, RENEW-POSTSALE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer
    SVCVM2-SG1R
    VM2, EDGE, GOLD, 5 DAY, 1YR, RENEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer
    SVCVM2-SG1R
    VM2, EDGE, GOLD, 5 DAY, 1YR, RENEW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer
    VM2530FRONTPNL
    VM2 REPL FRONT PANEL, W STD TOUCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer
    VM2530FRONTPNL
    VM2 REPL FRONT PANEL, W STD TOUCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer
    VM2W603RECOV
    VM2 WES 2009 RECOVERY DVD - SIMPL CHIN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer
    VM2W603RECOV
    VM2 WES 2009 RECOVERY DVD - SIMPL CHIN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-vm2-mobile-computer