/content/sps/ca/en/search-results.html

    first responder boots

    PRO Series 5001B

    Full-grain leather Honeywell pull-on bunker boots made in the USA with a steel ladder shank for your protection needs.

    Overview
    A global leader in safety footwear, Honeywell aims to deliver above and beyond with these new boots, ensuring that every step taken in them is a testament to authority and strength. Made in the USA of full-grain leather, these pull-on bunker boots benefit from a steel ladder shank that helps to offer stability and protection even in harsh conditions. Plus, the moisture barrier bootie with insulation, Omaha liner and Vibram® outsole help ensure that wearers can perform their tasks in full comfort with confidence that their Honeywell boots stand ready to step beyond most challenges that lie ahead.

    Features and Benefits:
    • Premium full-grain leather
    • Full CROSSTECH® moisture barrier bootie with insulation and Omaha liner
    • FR rubber shin guard
    • FR rubber power toe and “PowerH” power heel kicker
    • Oblique steel toe, ladder shank and composite bottom plate
    • Radiant barrier layers
    • Molded heel counter
    • Deep Cup outsole-cemented technology
    • Steel ladder shank
    • Vibram® FIRE&ICE™ Polymer Technology
    • Removable cushion insert
    • Individually barcoded
    • Half sizes: 5½ to 15½
    • Full sizes: 5 to 16

    Widths: Medium, Wide, Extra-Wide Certifications:
    • NFPA 1971 Proximity
    • NFPA 1971 Structural
    • NFPA 1992 Liquid Splash
    • Berry Compliant
    Specifications
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Pro Series | Model 5001B
    application/pdf 2.67 MB
    2/24/2025
    2.67 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Pro Series | Model 5001B
    application/pdf 2.67 MB
    2/24/2025
    2.67 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Pro Series | Model 5001B
    2.67 MB
    2/24/2025

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list