/content/sps/au/en/search-results.html

    pressure switches

    PBN1 Series

    1 in-H2O to 50 in-H2O. SPNO. Senses air. Gage, vacuum, differential. Life: up to 20 million cycles. 8 psi or 15 psi proof pressure.

    Overview

    The Honeywell PBN Series is a range of versatile, low-cost, ultra-low pressure switches and sensors. PBN products are compact, lightweight, feature high reliability, and are designed to yield a repeatable response over millions of cycles. They can be mounted in virtually any orientation and their rugged construction allows use in the most rigorous environments.

    The PBN1 Series has a direct-action blade contact with a set-point range of 0.018 psi to 1.8 psi and gold contacts. The PBN3 Series features a snap-action switch with 0.036 psi to 40 psi and silver contacts.

    Product specifications such as operating characteristics, termination type and contact materials can be customized for certain applications.

    Specifications

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Industry : Aerospace|Logistics & Warehouses
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    PBN1B222-R6
    PBN1 Series Ultra Low Pressure Sensors, 10 in-H2O to 50 in-H2O pressure range, smooth perpendicular ports, SPST-NO, polyurethane diaphragm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbm1-highres-ciid-161329
    PBN1B222-R6
    PBN1 Series Ultra Low Pressure Sensors, 10 in-H2O to 50 in-H2O pressure range, smooth perpendicular ports, SPST-NO, polyurethane diaphragm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbm1-highres-ciid-161329
    PBN1B222-R7
    PBN1 Series Ultra Low Pressure Sensors, 51.0 in-H2O to 416.0 in-H2O pressure range, smooth perpendicular ports, SPST-NO, polyurethane diaphragm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbm1-highres-ciid-161329
    PBN1B222-R7
    PBN1 Series Ultra Low Pressure Sensors, 51.0 in-H2O to 416.0 in-H2O pressure range, smooth perpendicular ports, SPST-NO, polyurethane diaphragm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbm1-highres-ciid-161329