/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Limit Switches

    BZE6 Series

    Metal housing. Side mounting. IP66 (with boot seal) sealing. 25 mm mounting holes. UL/CSA/CE approvals

    Overview

    Honeywell MICRO SWITCH E6/V6 Series medium-duty limit switches are designed for a wide variety of indoor and outdoor applications. The electrostatic applied epoxy coating to the zinc housings enhance the durability of the product in most environments.

    The E6/V6 family of switches incorporates the Honeywell MICRO SWITCH BZ switch element which has the reliable snap-spring mechanism with more than 60 years of proven service. E6 Series switches feature a side mount: whereas, V6 Series switches have flange mounting.

    The sealed (actuators with boots) E6/V6 Series switches are preferred for applications where there could be exposure to liquid and/or particulate environments. The general purpose (actuators without boot seals) E6/V6 Series switches are ideal for applications where there will not be exposure to liquid or dust environments.

    The compact size of these limit switches permits installation where there is limited space available on equipment. Most SPDT (Single Pole Double Throw) E6/V6 catalog listings are certified to UL, CSA, and CE while the DPDT (Double Pole Double Throw) E6/V6 catalog listings are certified to UL and CSA.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    application/pdf 3.09 MB
    10/20/2022
    3.09 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    Limit Switches and Machine Safety Product Range Guide
    application/pdf 7.98 MB
    11/17/2022
    7.98 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    7/16/2021
    665.69 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    BZE6 Series CAD Models
    application/zip 298.83 KB
    8/16/2022
    298.83 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Limit Switch Compact Precision Comparison
    application/pdf 708.79 KB
    4/18/2024
    708.79 KB
    MICRO SWITCH Limit Switches Comparison
    application/pdf 556.08 KB
    4/8/2024
    556.08 KB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    7/16/2021
    952.39 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    7/16/2021
    986.65 KB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    11/17/2022
    2.84 MB
    Solid Waste Management & Disposal
    application/pdf 4.91 MB
    11/18/2024
    4.91 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    12/20/2022
    1.97 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    12/20/2022
    2.54 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    BZE6-RN18X1 highres photo
    image/jpeg 795.25 KB
    7/16/2021
    795.25 KB
    BZE6-2RQ4 lowres photo
    image/jpeg 34.81 KB
    7/16/2021
    34.81 KB
    BZE6-RQ81X2 lowres photo
    image/jpeg 158.3 KB
    7/16/2021
    158.3 KB
    BZE6-2RN28 lowres photo
    image/jpeg 33.41 KB
    7/16/2021
    33.41 KB
    BZE6-RNX1 highres photo
    image/jpeg 956.55 KB
    7/16/2021
    956.55 KB
    BZE6-RQ2X2 highres photo
    image/jpeg 1.48 MB
    7/16/2021
    1.48 MB
    BZE6-RQ8X2 lowres photo
    image/jpeg 134.7 KB
    7/16/2021
    134.7 KB
    BZE6-RNX1 lowres photo
    image/jpeg 132.23 KB
    7/16/2021
    132.23 KB
    BZE6-2RN2 highres photo
    image/jpeg 188.56 KB
    7/16/2021
    188.56 KB
    BZE6-RQX2 lowres photo
    image/jpeg 26.42 KB
    7/16/2021
    26.42 KB
    DTE6-2RN2 lowres photo
    image/jpeg 22.17 KB
    7/16/2021
    22.17 KB
    DTE6-2RN2 highres photo
    image/jpeg 357.73 KB
    7/16/2021
    357.73 KB
    BZE6-2RQ4 highres photo
    image/jpeg 269.27 KB
    7/16/2021
    269.27 KB
    BZE6-2RN28 highres photo
    image/jpeg 260.77 KB
    7/16/2021
    260.77 KB
    BZE6-2RN18 lowres photo
    image/jpeg 32.19 KB
    7/16/2021
    32.19 KB
    BZE6-2RQ28 highres photo
    image/jpeg 205.26 KB
    7/16/2021
    205.26 KB
    BZE6-RQ8X2 highres photo
    image/jpeg 996.39 KB
    7/16/2021
    996.39 KB
    BZE6-2RN2 lowres photo
    image/jpeg 38.36 KB
    7/16/2021
    38.36 KB
    BZE6-2RN18 highres photo
    image/jpeg 130.78 KB
    7/16/2021
    130.78 KB
    BZE6-RQ81X2 highres photo
    image/jpeg 1000.21 KB
    7/16/2021
    1000.21 KB
    BZE6-2RQ28 lowres photo
    image/jpeg 47.47 KB
    7/16/2021
    47.47 KB
    BZE6-RQX2 highres photo
    image/jpeg 197.71 KB
    7/16/2021
    197.71 KB
    BZE6-RN18X1 lowres photo
    image/jpeg 119.02 KB
    7/16/2021
    119.02 KB
    BZE6-RN2X1 highres photo
    image/jpeg 1.56 MB
    7/16/2021
    1.56 MB
    BZE6-RN2X1 lowres photo
    image/jpeg 212.04 KB
    7/16/2021
    212.04 KB
    BZE6-RQ2X2 lowres photo
    image/jpeg 203.86 KB
    7/16/2021
    203.86 KB
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    BZE6-RN18X1 highres photo
    image/jpeg 795.25 KB
    7/16/2021
    795.25 KB
    BZE6-2RQ4 lowres photo
    image/jpeg 34.81 KB
    7/16/2021
    34.81 KB
    BZE6-RQ81X2 lowres photo
    image/jpeg 158.3 KB
    7/16/2021
    158.3 KB
    BZE6-2RN28 lowres photo
    image/jpeg 33.41 KB
    7/16/2021
    33.41 KB
    BZE6-RNX1 highres photo
    image/jpeg 956.55 KB
    7/16/2021
    956.55 KB
    BZE6-RQ2X2 highres photo
    image/jpeg 1.48 MB
    7/16/2021
    1.48 MB
    BZE6-RQ8X2 lowres photo
    image/jpeg 134.7 KB
    7/16/2021
    134.7 KB
    BZE6-RNX1 lowres photo
    image/jpeg 132.23 KB
    7/16/2021
    132.23 KB
    BZE6-2RN2 highres photo
    image/jpeg 188.56 KB
    7/16/2021
    188.56 KB
    BZE6-RQX2 lowres photo
    image/jpeg 26.42 KB
    7/16/2021
    26.42 KB
    DTE6-2RN2 lowres photo
    image/jpeg 22.17 KB
    7/16/2021
    22.17 KB
    DTE6-2RN2 highres photo
    image/jpeg 357.73 KB
    7/16/2021
    357.73 KB
    BZE6-2RQ4 highres photo
    image/jpeg 269.27 KB
    7/16/2021
    269.27 KB
    BZE6-2RN28 highres photo
    image/jpeg 260.77 KB
    7/16/2021
    260.77 KB
    BZE6-2RN18 lowres photo
    image/jpeg 32.19 KB
    7/16/2021
    32.19 KB
    BZE6-2RQ28 highres photo
    image/jpeg 205.26 KB
    7/16/2021
    205.26 KB
    BZE6-RQ8X2 highres photo
    image/jpeg 996.39 KB
    7/16/2021
    996.39 KB
    BZE6-2RN2 lowres photo
    image/jpeg 38.36 KB
    7/16/2021
    38.36 KB
    BZE6-2RN18 highres photo
    image/jpeg 130.78 KB
    7/16/2021
    130.78 KB
    BZE6-RQ81X2 highres photo
    image/jpeg 1000.21 KB
    7/16/2021
    1000.21 KB
    BZE6-2RQ28 lowres photo
    image/jpeg 47.47 KB
    7/16/2021
    47.47 KB
    BZE6-RQX2 highres photo
    image/jpeg 197.71 KB
    7/16/2021
    197.71 KB
    BZE6-RN18X1 lowres photo
    image/jpeg 119.02 KB
    7/16/2021
    119.02 KB
    BZE6-RN2X1 highres photo
    image/jpeg 1.56 MB
    7/16/2021
    1.56 MB
    BZE6-RN2X1 lowres photo
    image/jpeg 212.04 KB
    7/16/2021
    212.04 KB
    BZE6-RQ2X2 lowres photo
    image/jpeg 203.86 KB
    7/16/2021
    203.86 KB
    MICRO SWITCH Limit Switch Compact Precision Comparison
    application/pdf 708.79 KB
    4/18/2024
    708.79 KB
    MICRO SWITCH Limit Switches Comparison
    application/pdf 556.08 KB
    4/8/2024
    556.08 KB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    BZE6 Series CAD Models
    application/zip 298.83 KB
    8/16/2022
    298.83 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    11/17/2022
    2.84 MB
    Solid Waste Management & Disposal
    application/pdf 4.91 MB
    11/18/2024
    4.91 MB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    7/16/2021
    986.65 KB
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    7/16/2021
    952.39 KB
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    application/pdf 3.09 MB
    10/20/2022
    3.09 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    12/20/2022
    1.97 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    12/20/2022
    2.54 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    7/16/2021
    665.69 KB
    Limit Switches and Machine Safety Product Range Guide
    application/pdf 7.98 MB
    11/17/2022
    7.98 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    3.09 MB
    10/20/2022
    Transportation Range Guide
    16.68 MB
    9/26/2022
    Limit Switches and Machine Safety Product Range Guide
    7.98 MB
    11/17/2022
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    665.69 KB
    7/16/2021
    BZE6 Series CAD Models
    298.83 KB
    8/16/2022
    MICRO SWITCH Limit Switch Compact Precision Comparison
    708.79 KB
    4/18/2024
    MICRO SWITCH Limit Switches Comparison
    556.08 KB
    4/8/2024
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    952.39 KB
    7/16/2021
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    7/16/2021
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    2.31 MB
    9/23/2022
    Switches for Automated Parking Gates/Barriers
    2.84 MB
    11/17/2022
    Solid Waste Management & Disposal
    4.91 MB
    11/18/2024
    Sensors and Switches in Mobile Cranes
    1.97 MB
    12/20/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Sensors and Switches in Front Loaders
    2.54 MB
    12/20/2022
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    BZE6-RN18X1 highres photo
    795.25 KB
    7/16/2021
    BZE6-2RQ4 lowres photo
    34.81 KB
    7/16/2021
    BZE6-RQ81X2 lowres photo
    158.3 KB
    7/16/2021
    BZE6-2RN28 lowres photo
    33.41 KB
    7/16/2021
    BZE6-RNX1 highres photo
    956.55 KB
    7/16/2021
    BZE6-RQ2X2 highres photo
    1.48 MB
    7/16/2021
    BZE6-RQ8X2 lowres photo
    134.7 KB
    7/16/2021
    BZE6-RNX1 lowres photo
    132.23 KB
    7/16/2021
    BZE6-2RN2 highres photo
    188.56 KB
    7/16/2021
    BZE6-RQX2 lowres photo
    26.42 KB
    7/16/2021
    DTE6-2RN2 lowres photo
    22.17 KB
    7/16/2021
    DTE6-2RN2 highres photo
    357.73 KB
    7/16/2021
    BZE6-2RQ4 highres photo
    269.27 KB
    7/16/2021
    BZE6-2RN28 highres photo
    260.77 KB
    7/16/2021
    BZE6-2RN18 lowres photo
    32.19 KB
    7/16/2021
    BZE6-2RQ28 highres photo
    205.26 KB
    7/16/2021
    BZE6-RQ8X2 highres photo
    996.39 KB
    7/16/2021
    BZE6-2RN2 lowres photo
    38.36 KB
    7/16/2021
    BZE6-2RN18 highres photo
    130.78 KB
    7/16/2021
    BZE6-RQ81X2 highres photo
    1000.21 KB
    7/16/2021
    BZE6-2RQ28 lowres photo
    47.47 KB
    7/16/2021
    BZE6-RQX2 highres photo
    197.71 KB
    7/16/2021
    BZE6-RN18X1 lowres photo
    119.02 KB
    7/16/2021
    BZE6-RN2X1 highres photo
    1.56 MB
    7/16/2021
    BZE6-RN2X1 lowres photo
    212.04 KB
    7/16/2021
    BZE6-RQ2X2 lowres photo
    203.86 KB
    7/16/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    18PA1
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    18PA1
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    18PA1-4C
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    18PA1-4C
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    18PA1-4PG
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    18PA1-4PG
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA15
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA15
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA15-4
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA15-4
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA42
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA42
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA74
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA74
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    BZE6-2RN
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    BZE6-2RN
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    BZE6-2RN-F3
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, Fully Potted, 3 foot Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    BZE6-2RN-F3
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, Fully Potted, 3 foot Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    BZE6-2RN-M
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    BZE6-2RN-M
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361