/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Magnetic Sensors

    VF360NT, VF360ST, VF460S

    High sensitivity latching Hall-effect digital sensor ICs. SOT-23, flat TO-92-style packages. AEC-Q100 qualified for transportation applications.

    Overview

    The VF360NT, VF360ST, and VF460S High Sensitivity Latching Digital Hall-Effect Sensor ICs are small, sensitive and versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles. The VF360NT is turned ON by a North pole, while the VF360ST and VF460S are turned ON by a South pole. This sensor IC does not use chopper stabilization on the Hall element, providing a clean output signal and a faster latch response time when compared to competitive high sensitivity Hall-effect latching sensor ICs which do use chopper stabilization.

    These product are available in two package styles:
    • VF360NT, VF360ST: Subminiature SOT-23 surface-mount package on pocket tape and reel which allows for compact design with automated component placement.
    • VF460S : Flat TO-92-style package with straight leads in bulk packaging which allows for a compact PC board layout.
    Value to Customers
    • AEC-Q100 qualification provides enhanced reliability and quality of electronic components. Components meeting these specifications are often suitable for use in harsh automotive environments without the customer’s need for additional component-level qualification testing.
    • Designed to provide reliable, consistent performance and a fast response time, enhancing efficiency in brushless dc motor (BLDC) applications.
    • Designed to provide a wide supply voltage range and no chopper delay, allowing for potential use in a variety of applications.
    • Designed to provide a clean output signal without the customer having to include additional circuitry to achieve noise suppression due to chopper stabilization.
    Differentiators

    Honeywell VF360NT, VF360ST, and VF460S AEC-Q100-qualified latching sensor ICs offer better performance than many competitive sensor ICs that employ chopper stabilization techniques.

    • Response time: Honeywell device provides a fast response time, enabling efficiency in BLDC motors.
    • No noise generation: Honeywell device utilizes a resistor-capacitor (RC) circuit to enable noise suppression required for chopper stabilized sensors.
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    High Sensitivity Latching Digital Hall-effect Sensor ICs: VF360NT, VF360ST, VF460S Datasheet
    application/pdf 463.35 KB
    7/15/2021
    463.35 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    High Sensitivity Latching Digital Hall-effect Sensor ICs: VF360NT, VF360ST, VF460S Installation Instructions
    application/pdf 436.49 KB
    7/15/2021
    436.49 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Solutions for Hemodialysis Machines
    application/pdf 2.66 MB
    6/12/2023
    2.66 MB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    7/15/2021
    516.73 KB
    Sensors in Sleep Apnea Machines
    application/pdf 1.88 MB
    7/15/2021
    1.88 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    VF360NT, VF360ST, VF460S High Sensitivity Latching Digital Hall-effect Sensor ICs
    application/pdf 71.54 KB
    7/15/2021
    71.54 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Solutions for Hemodialysis Machines
    application/pdf 2.66 MB
    6/12/2023
    2.66 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    High Sensitivity Latching Digital Hall-effect Sensor ICs: VF360NT, VF360ST, VF460S Datasheet
    application/pdf 463.35 KB
    7/15/2021
    463.35 KB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    7/15/2021
    516.73 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    High Sensitivity Latching Digital Hall-effect Sensor ICs: VF360NT, VF360ST, VF460S Installation Instructions
    application/pdf 436.49 KB
    7/15/2021
    436.49 KB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Sensors in Sleep Apnea Machines
    application/pdf 1.88 MB
    7/15/2021
    1.88 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    VF360NT, VF360ST, VF460S High Sensitivity Latching Digital Hall-effect Sensor ICs
    application/pdf 71.54 KB
    7/15/2021
    71.54 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    High Sensitivity Latching Digital Hall-effect Sensor ICs: VF360NT, VF360ST, VF460S Datasheet
    463.35 KB
    7/15/2021
    Position Sensors Product Range Guide
    4.85 MB
    12/20/2022
    High Sensitivity Latching Digital Hall-effect Sensor ICs: VF360NT, VF360ST, VF460S Installation Instructions
    436.49 KB
    7/15/2021
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensor IC SOT-23 CAD Model
    16.4 KB
    7/15/2021
    Magnetic Sensors CAD Models - grouped
    130.4 KB
    7/15/2021
    Making Sense of Sensing
    3.37 MB
    7/25/2024
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Magnetic Sensor IC Selection Chart --
    372.87 KB
    10/25/2022
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/11/2021
    Industrial Warehouse Solutions
    2.85 MB
    9/23/2022
    All-Terrain Vehicle Solutions
    803.57 KB
    12/20/2022
    Forestry Vehicles
    1.05 MB
    12/20/2022
    Platform Vehicles
    628.05 KB
    12/20/2022
    Solutions For Healthier Air & HVAC Systems
    3.88 MB
    5/31/2022
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Solutions for Hemodialysis Machines
    2.66 MB
    6/12/2023
    Magnetic Position Sensing in Brushless DC Electric Motors
    516.73 KB
    7/15/2021
    Sensors in Sleep Apnea Machines
    1.88 MB
    7/15/2021
    Construction Vehicles -
    984.29 KB
    12/20/2022
    VF360NT, VF360ST, VF460S High Sensitivity Latching Digital Hall-effect Sensor ICs
    71.54 KB
    7/15/2021
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    SOT-23 lowres photo
    12.05 KB
    7/15/2021
    SOT-23 highres photo
    115.42 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    Magnetic Sensors Product Photos - grouped
    1.22 MB
    7/15/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VF360NT
    VF360NT Hall-effect digital position sensor IC, latching, high sensitivity, AEC-Q100 qualification, North pole activated, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    VF360NT
    VF360NT Hall-effect digital position sensor IC, latching, high sensitivity, AEC-Q100 qualification, North pole activated, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    VF360ST
    VF360ST Hall-effect digital position sensor IC, latching, high sensitivity, AEC-Q100 qualification, South pole activated, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    VF360ST
    VF360ST Hall-effect digital position sensor IC, latching, high sensitivity, AEC-Q100 qualification, South pole activated, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    VF460S
    VF460S Hall-effect digital position sensor IC, latching, high sensitivity, AEC-Q100 qualification, South pole activated, flat TO-92-style package, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    VF460S
    VF460S Hall-effect digital position sensor IC, latching, high sensitivity, AEC-Q100 qualification, South pole activated, flat TO-92-style package, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt