/content/sps/au/en/search-results.html

    flow sensors

    AWM700 Series Microbridge Mass Flow Sensor

    Compensated. 200 SLPM, ±300 SLPM. Analog output.

    Overview

    AWM700 Series microbridge mass airflow sensors provide in-line flow measurement with a specially designed bypass flow housing. The sensors measure flow as high as 200 standard liters per minute (SLPM) while inducing a pressure drop of 1 inch H2O, typically. The AWM700 has a high flow range capability in a small package.

    The sensor has a 6-millisecond response time, requires a 10 Vdc supply, but consumes only 60 mW of power. The compact plastic package withstands overpressures of 25 psi without compromising performance. The snap-in AMP compatible connector provides reliable connection.

    The sensor is also well suited for use in portable devices and battery-powered applications. The AWM700 Series sensors provide a combination of time proven reliability, high accuracy, and precision operating characteristics for use in the medical ventilation market and medical and analytical instrumentation applications.

    Its accuracy over life reduces the need for recalibration. AWM700 sensor circuitry performs amplification and temperature compensation.

    CAUTION: PRODUCT DAMAGE

    AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.

    Specifications

    Others

    • Industry
      • Healthcare
    • Signal Conditioning
      • Amplified
    • Power Consumption
      • 60 mW
    • Media Compatibility
      • Dry Gas Only

    Others

    • Industry
      • Healthcare
    • Signal Conditioning
      • Amplified
    • Power Consumption
      • 60 mW
    • Media Compatibility
      • Dry Gas Only
    • Industry : Healthcare
    • Signal Conditioning : Amplified
    • Power Consumption : 60 mW
    • Media Compatibility : Dry Gas Only
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    AWM700 Series Airflow Sensors, Compensated/Amplified
    application/pdf 262.38 KB
    8/13/2025
    262.38 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    AWM700 Series Mass Airflow Sensors
    application/pdf 128.14 KB
    8/13/2025
    128.14 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    AWM700 Series AWM720P1 CAD Model.zip
    application/zip 214 KB
    7/15/2021
    214 KB
    AWM700 Series CAD Models
    application/zip 213.98 KB
    7/15/2021
    213.98 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    AWM700 Series Presentation
    application/pdf 204.48 KB
    8/13/2025
    204.48 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    AWM700 Product Photos
    application/zip 207.17 KB
    7/15/2021
    207.17 KB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    AWM700 Series Airflow Sensors, Compensated/Amplified
    application/pdf 262.38 KB
    8/13/2025
    262.38 KB
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    AWM700 Series Presentation
    application/pdf 204.48 KB
    8/13/2025
    204.48 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    AWM700 Series AWM720P1 CAD Model.zip
    application/zip 214 KB
    7/15/2021
    214 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    AWM700 Series CAD Models
    application/zip 213.98 KB
    7/15/2021
    213.98 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    AWM700 Series Mass Airflow Sensors
    application/pdf 128.14 KB
    8/13/2025
    128.14 KB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    AWM700 Product Photos
    application/zip 207.17 KB
    7/15/2021
    207.17 KB
    Name
    Description
    File Size
    Date
    Size
    AWM700 Series Airflow Sensors, Compensated/Amplified
    262.38 KB
    8/13/2025
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    AWM700 Series Mass Airflow Sensors
    128.14 KB
    8/13/2025
    AWM700 Series AWM720P1 CAD Model.zip
    214 KB
    7/15/2021
    AWM700 Series CAD Models
    213.98 KB
    7/15/2021
    Sensors and Switches for Medical Applications Brochure
    10.1 MB
    8/14/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    192.45 KB
    8/13/2025
    Gas Media Compatibility and Correction Factors
    146.35 KB
    8/13/2025
    AWM700 Series Presentation
    204.48 KB
    8/13/2025
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    86.49 KB
    8/13/2025
    Airflow Sensor Glossary of Terms
    156.26 KB
    8/12/2025
    Pressure or Airflow Sensors Technical Note
    560.47 KB
    8/13/2025
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    100.21 KB
    8/13/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    AWM700 Product Photos
    207.17 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    AWM720P1
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm700-group-2000-ciid-161049
    AWM720P1
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm700-group-2000-ciid-161049
    AWM730B5
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm700-group-2000-ciid-161049
    AWM730B5
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm700-group-2000-ciid-161049
    AWM730P1
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm700-group-2000-ciid-161049
    AWM730P1
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm700-group-2000-ciid-161049