/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    flow sensors

    AWM3000 Series Microbridge Mass Flow Sensor

    Compensated. 30 SCCM, 200 SCCM, 1000 SCCM: 0 mbar to 1.25 mbar, 0 mbar to 5.0 mbar. Analog output.

    Overview

    Like the AWM2000 Series, the dual Wheatstone bridges control airflow measurement. The AWM3000 Series is amplified: therefore, it can be used to increase the gain and to introduce voltage offsets to the sensor output. The heater control circuit and the sensing bridge supply circuit are on board the package.

    CAUTION: PRODUCT DAMAGE

    AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.

    Failure to comply with these instructions could result in product damage.

    Specifications

    Others

    • Industry
      • Healthcare
    • Signal Conditioning
      • Amplified
    • Power Consumption
      • 50 mW
    • Port Style
      • Straight
    • Media Compatibility
      • Dry Gas Only

    Others

    • Industry
      • Healthcare
    • Signal Conditioning
      • Amplified
    • Power Consumption
      • 50 mW
    • Port Style
      • Straight
    • Media Compatibility
      • Dry Gas Only
    • Industry : Healthcare
    • Signal Conditioning : Amplified
    • Power Consumption : 50 mW
    • Port Style : Straight
    • Media Compatibility : Dry Gas Only
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    AWM3000 Series Microbridge Mass Airflow Sensors
    application/pdf 291.79 KB
    8/13/2025
    291.79 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    AWM3000 Series AWM3300V CAD Model.zip
    application/zip 87.75 KB
    7/15/2021
    87.75 KB
    AWM3000 Series CAD Models
    application/zip 87.73 KB
    7/15/2021
    87.73 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    AWM3000 Series Airflow Sensors, Amplified
    application/pdf 394.84 KB
    8/12/2025
    394.84 KB
    AWM Series Airflow Sensors Introduction
    application/pdf 188.31 KB
    8/12/2025
    188.31 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    AWM300 Series Capnograph
    application/pdf 22.27 KB
    8/13/2025
    22.27 KB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    AWM3000 Series Gas Chromatograph
    application/pdf 18.77 KB
    8/13/2025
    18.77 KB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    AWM3000 Series AWM3300V CAD Model.zip
    application/zip 87.75 KB
    7/15/2021
    87.75 KB
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    AWM300 Series Capnograph
    application/pdf 22.27 KB
    8/13/2025
    22.27 KB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    AWM3000 Series Airflow Sensors, Amplified
    application/pdf 394.84 KB
    8/12/2025
    394.84 KB
    AWM3000 Series Gas Chromatograph
    application/pdf 18.77 KB
    8/13/2025
    18.77 KB
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    AWM3000 Series CAD Models
    application/zip 87.73 KB
    7/15/2021
    87.73 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    AWM Series Airflow Sensors Introduction
    application/pdf 188.31 KB
    8/12/2025
    188.31 KB
    AWM3000 Series Microbridge Mass Airflow Sensors
    application/pdf 291.79 KB
    8/13/2025
    291.79 KB
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    AWM3000 Series Microbridge Mass Airflow Sensors
    291.79 KB
    8/13/2025
    AWM3000 Series AWM3300V CAD Model.zip
    87.75 KB
    7/15/2021
    AWM3000 Series CAD Models
    87.73 KB
    7/15/2021
    Sensors and Switches for Medical Applications Brochure
    10.1 MB
    8/14/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Gas Media Compatibility and Correction Factors
    146.35 KB
    8/13/2025
    Airflow Sensor Glossary of Terms
    156.26 KB
    8/12/2025
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    Pressure or Airflow Sensors Technical Note
    560.47 KB
    8/13/2025
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    100.21 KB
    8/13/2025
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    192.45 KB
    8/13/2025
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    86.49 KB
    8/13/2025
    AWM3000 Series Airflow Sensors, Amplified
    394.84 KB
    8/12/2025
    AWM Series Airflow Sensors Introduction
    188.31 KB
    8/12/2025
    AWM300 Series Capnograph
    22.27 KB
    8/13/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    AWM3000 Series Gas Chromatograph
    18.77 KB
    8/13/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    AWM3100V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm3000-3-912-ciid-161022
    AWM3100V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm3000-3-912-ciid-161022
    AWM3150V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm3000-3-912-ciid-161022
    AWM3150V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm3000-3-912-ciid-161022
    AWM3300V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm3000-3-912-ciid-161022
    AWM3300V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm3000-3-912-ciid-161022
    AWM3303V
    AWM3000 Series airflow sensor, amplified, flowpressure range: ±1000 sccm (1.0 SLPM); straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm3000-3-912-ciid-161022
    AWM3303V
    AWM3000 Series airflow sensor, amplified, flowpressure range: ±1000 sccm (1.0 SLPM); straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm3000-3-912-ciid-161022